- MPQ4229-C-AEC1
MPQ4229-C-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)4.2
- Vin (max) (V)36
- Iout (max) (A)3
- Iq (typ) (mA)1
- fsw (max) (kHz)2200
- Vfb (V)0.776 to 0.808
- Control ModeCurrent Mode
- Package (mm)QFN-22 (4x4)
- GradeAutomotive
- Regulated Outputs1
- Vout (min) (V)5
- Vout (max) (V)5
- Max Duty Cycle (%)96
The MPQ4229-C-AEC1 integrates a monolithic, step-down switch-mode converter with a single USB current-limit switch, as well as a USB Type-C 5V at 3A mode configuration channel for USB ports. It achieves 3A of output current (IOUT) across a wide input supply range, with excellent load and line regulation.
The USB switch's output is current-limited. The USB port supports charging downstream port (CDP) schemes. The USB port also supports USB Type-C 5V at 3A downstream facing port (DFP) mode.
Fault condition protections include hiccup current limiting, USB input over-voltage protection (OVP), DP/DM/CC1/CC2 short-to-battery protection, and thermal shutdown (TSD).
The MPQ4229-C-AEC1 requires a minimal number of readily available, standard external components, and it is available in a QFN-22 (4mmx4mm) package. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Supports BC1.2 Charging Downstream Port (CDP) Mode
- Supports USB Type-C 5V at 3A Downstream Facing Port (DFP) Mode
- USB_OUT, DP/DM, CC1/CC2 Pins Short-to-Battery Protection
- Wide 4.2V to 36V Continuous Operating Input Range
- Passes Apple MFI Certification Test
- Passes USB-IF USB Type-C Certification Test
- Selectable 420kHz and 2.2MHz Switching Frequency (fSW) with Spread Spectrum
- Integrated High-Bandwidth USB2.0 Data Switch with Over-Voltage Protection (OVP)
- Accurate 3.55A and 2.85A USB Current Limit
- Integrated 20mΩ Low On Resistance (RDS(ON)) USB Switch
- 145°C Internal Load-Shedding Entry Temperature
- Enable (EN) Shutdown Discharge Function
- Frequency Synchronization from 200kHz to 2.2MHz
- Hiccup Current Limit for Both Buck and USB
- Fault Indication for Over-Current Protection (OCP), USB Input OVP, CCx/DP/DM Pin Short-to-Battery, and Thermal Shutdown
- 2ms Fault Deglitch Time during DP/DM OVP
- 6.9V USB Input OVP Rising Threshold
- Up to 1.5V Line Drop Compensation
- ±8kV IEC 61000-4-2 Contact Discharge ESD Rating for the CC1 and CC2 Pins
- ±8kV IEC 61000-4-2 Contact Discharge ESD Rating with External Small ESD Diodes on the DP and DM Pins
- ±15kV IEC 61000-4-2 Air Discharge ESD Rating for the DP, DM, CC1, and CC2 Pins
- Available in a QFN-22 (4mmx4mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ4229GRE-C-AEC1-Z MPQ4229GRE-C-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ4229-C-AEC1 Resources
-
PRODUCT CATEGORY
ALL-IN-ONE USB DATA PORTPRODUCT CATEGORY -
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
STANDARD USB TYPE-C/TYPE-AAPPLICATIONStandard USB Type-C and Type-A designs for automotive applications are more popular than ever. USB ports have become an expected standard in most car models, and many offer both charging and data functionality, as well as support for USB 2.0 and 3.0. These designs are tasked with optimizing efficiency, preserving signal integrity across a variety of possible cables, and adhering to strict automoti...
-
PRODUCT CATEGORY
USB CHARGING PORTPRODUCT CATEGORY -
PRODUCT
MPQ4241-AEC1PRODUCT65W, Fully Integrated USB PD Solution with 36V Tolerant Input Buck and PD3.1 DFP Controller, AEC-Q100 Qualified
-
PRODUCT
MPF52001-AEC2PRODUCTSingle USB PD Controller for Source Port, Supporting Firmware Update and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ4253B-AEC1PRODUCT36V Buck Converter Supports One USB Type-A, One USB Type-C Dual USB Charging Ports and Passes Apple MFI, AEC-Q100 Qualified
-
PRODUCT
MPF52000-AEC2PRODUCTDual USB PD Controller for Source Ports, Supporting for Firmware Updates and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ4242B-AEC1PRODUCT5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-C-AEC1PRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-AEC1PRODUCTUSB Charging Port Controller with Integrated Current-Limit Switch and Short-to-Battery Protection for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4276A-AEC1PRODUCT36V, 6A, Configurable-Frequency Buck Converter with Dual USB Charging Ports and PFM Mode under Light Loads, AEC-Q100 Qualified
-
PRODUCT
MPQ4253A-AEC1PRODUCT36V, Step-Down Converter, Supports One Type-A, One Type-C Dual USB Charging Ports for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4488B-AEC1PRODUCT36V, 6A, Step-Down Converter with Configurable Frequency Spread Spectrum and Dual USB Charging Ports, AEC-Q100 Qualified
-
PRODUCT
MPQ4487A-AEC1PRODUCT36V, Buck Converter with Configurable-Frequency and Dual USB Charging Ports Supporting EN and Fault Indication for Automotive Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-AEC1PRODUCT3A, 36V, Buck Converter with USB Charging Port Supporting DCP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-Q-AEC1PRODUCT3A, 36V, Step-Down Converter with 1-Channel USB Charging Port Supporting QC3.0 and Type-C 5V @ 3A DFP, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-C-AEC1PRODUCT36V, 3A, Step-Down Converter with USB Charging Port Supporting CDP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4475-E-AEC1PRODUCT36V, 2.5A, Frequency Selectable, Step-Down Converter with Single USB Charging Port AEC-Q100 Qualified
-
PRODUCT
MPQ4485-AEC1PRODUCT36V, 6A, Step-Down Converter with Dual USB Charging Ports Supporting Type-C 5V @ 3A DFP Mode and BC1.2 CDP Mode for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4210PRODUCT40V, 100W Synchronous Buck-Boost Controller with I2C and Current Monitor, AEC-Q100 Qualified
-
PRODUCT
MPF52003-AEC2PRODUCTTriple-Port USB PD Controller for Source Ports Supporting Firmware Update and Advanced PDP Management for Automotive
-
ARTICLE
INTRODUCING A FULLY INTEGRATED AUTOMOTIVE USB TYPE-A AND USB TYPE-C CHARGER CONTROLLERARTICLEThe car’s central control system has a USB charging port that must be able to charge mobile devices while transmitting data. For these systems, it is vital to select an automotive-grade IC with a USB current-limit switch. The article will introduce the MPQ4228-C-AEC1 and how its high efficiency can be utilized in USB hubs and other USB Type-C applications, as well as USB Type-A applications. Th...
-
PRODUCT
MPQ4280-AEC1PRODUCTFully Integrated, Full-Bridge Buck Converter and OPAMP for Automotive Wireless Charging Transmitters, AEC-Q100 Qualified
-
ARTICLE
POWER SUPPLY DESIGN FOR CAR INFOTAINMENT SYSTEMS (PART II)ARTICLEThis article is the second part of a two-part series covering power supply design for car infotainment systems. Part I discussed the performance requirements for primary and secondary power supplies in car infotainment systems. Part II addresses challenges regarding camera power supplies and USB charging in car infotainment systems. Figure 1 shows the car machine’s power architecture, including t...
Log in to your account
Create New Account