All-In-One USB Data Port
All-In-One USB Data Port
MPS’s automotive USB data port power management products are fully integrated USB charging solutions that combine high-efficiency DC/DC step-down converters and current-limit switches, with the option of single or dual output Type-A, Type-C ports. Simplify your design process with these advanced charging port products. They incorporate many common protocols, such as USB Type-C and CDP, and help automotive customers design compact and thermally optimized USB charge ports for use throughout the vehicle.
Less Design Work: High Integration Simplifies Design
Superior Performance: Excellent Efficiency and Reliability
Easy to Use: Compatible with the Latest Standards
AEC-Q100 Qualified
Automotive application ready
High Power Efficiency
Excellent thermal performance
Leading Power Density
Reduces space requirements
Log in to your account
Create New Account