- Products
- Automotive (AECQ Grade)
- USB Charging Port
- MPQ5029-AEC1
MPQ5029-AEC1
USB Charging Port Controller with Integrated Current-Limit Switch and Short-to-Battery Protection for Automotive, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)0.3
- Vin (max) (V)24
- Iout (max) (A)3
- Iq (typ) (mA)0.155, 0.22
- Package (mm)QFN-14 (2x3)
- GradeAutomotive
- Vout (min) (V)0.3
- Vout (max) (V)24
- Isw Limit (typ) (A)3.55, 2.75
The MPQ5029 is a fully integrated, USB Type-C port controller that integrates a low on resistance (RDS(ON)) USB current-limit switch and charging port identification circuits. The MPQ5029 supports up to 3A of continuous output current (IOUT).
The USB switch output has a configurable current limit. The MPQ5029 supports dedicated charging port (DCP) schemes for battery charging specification (BC1.2), divider mode, 1.2V/1.2V mode, and quick-charge specification (QC3.0) without the need for external user interaction. The MPQ5029 also supports USB Type-C 5V @ 3A DFP mode.
The MPQ5029 provides configurable linear line-drop compensation. Full protection features include hiccup current limiting, input over-voltage protection (OVP), and thermal shutdown.
The MPQ5029 requires a minimal number of readily available standard, external components to complete the USB switch and charging mode auto-detection solution. The MPQ5029 is available in a QFN-14 (2mmx3mm) package.
-
Show more
Show less
Features & Benefits
- Up to 22V Voltage Rating for the Input and Output
- Supports USB Type-C 5V @ 3A Downstream Facing Port (DFP) Mode
- Supports Quick-Charge QC3.0 Mode (3.6V to 12V Output)
- Supports 5V Downstream Charging Port (DCP) Schemes for BC1.2, Divider Mode, and 1.2V/1.2V Mode
- I/O Pins (DP, DM, CC1, and CC2) Support Short-to-Battery Protection
- OUT Short-to-Battery Protection when VBUS is Enabled
- Line-Drop Compensation for 5V Output
- Configurable High-Accuracy Current Limit
- 25mΩ Low-On Resistance (RDS(ON)) Power MOSFET
- NTC Pin for Thermal Management
- OVP Pin to Configure the Charging Mode
- Input Over-Voltage Discharge
- USB-IF USB Type-C Certified
- ±4kV HBM ESD Rating for I/O Pins: OUT, DP, DM, CC1, and CC2
- Available in a QFN-14 (2mmx3mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ5029GD-AEC1-Z MPQ5029GD-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ5029-AEC1 Resources
-
PRODUCT CATEGORY
USB C/A CONTROLLERSPRODUCT CATEGORY -
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
PRODUCT CATEGORY
USB CHARGING PORTPRODUCT CATEGORY -
PRODUCT
MPQ4241-AEC1PRODUCT65W, Fully Integrated USB PD Solution with 36V Tolerant Input Buck and PD3.1 DFP Controller, AEC-Q100 Qualified
-
PRODUCT
MPF52001-AEC2PRODUCTSingle USB PD Controller for Source Port, Supporting Firmware Update and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ4253B-AEC1PRODUCT36V Buck Converter Supports One USB Type-A, One USB Type-C Dual USB Charging Ports and Passes Apple MFI, AEC-Q100 Qualified
-
PRODUCT
MPQ4242B-AEC1PRODUCT5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPF52000-AEC2PRODUCTDual USB PD Controller for Source Ports, Supporting for Firmware Updates and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-C-AEC1PRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes, AEC-Q100 Qualified
-
PRODUCT
MPQ4276A-AEC1PRODUCT36V, 6A, Configurable-Frequency Buck Converter with Dual USB Charging Ports and PFM Mode under Light Loads, AEC-Q100 Qualified
-
PRODUCT
MPQ4253A-AEC1PRODUCT36V, Step-Down Converter, Supports One Type-A, One Type-C Dual USB Charging Ports for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4488B-AEC1PRODUCT36V, 6A, Step-Down Converter with Configurable Frequency Spread Spectrum and Dual USB Charging Ports, AEC-Q100 Qualified
-
PRODUCT
MPQ4487A-AEC1PRODUCT36V, Buck Converter with Configurable-Frequency and Dual USB Charging Ports Supporting EN and Fault Indication for Automotive Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-C-AEC1PRODUCT36V, 3A, Step-Down Converter with USB Charging Port Supporting CDP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-AEC1PRODUCT3A, 36V, Buck Converter with USB Charging Port Supporting DCP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-Q-AEC1PRODUCT3A, 36V, Step-Down Converter with 1-Channel USB Charging Port Supporting QC3.0 and Type-C 5V @ 3A DFP, AEC-Q100 Qualified
-
PRODUCT
MPQ4475-E-AEC1PRODUCT36V, 2.5A, Frequency Selectable, Step-Down Converter with Single USB Charging Port AEC-Q100 Qualified
-
PRODUCT
MPQ4485-AEC1PRODUCT36V, 6A, Step-Down Converter with Dual USB Charging Ports Supporting Type-C 5V @ 3A DFP Mode and BC1.2 CDP Mode for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4210PRODUCT40V, 100W Synchronous Buck-Boost Controller with I2C and Current Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ4229-C-AEC1PRODUCT3A, 36V, Step-Down Converter with USB Charging Port Supporting Up to 1.5V Line Drop Compensation, CDP, and USB Type-C 5V at 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPF52003-AEC2PRODUCTTriple-Port USB PD Controller for Source Ports Supporting Firmware Update and Advanced PDP Management for Automotive
-
ARTICLE
INTRODUCING A FULLY INTEGRATED AUTOMOTIVE USB TYPE-A AND USB TYPE-C CHARGER CONTROLLERARTICLEThe car’s central control system has a USB charging port that must be able to charge mobile devices while transmitting data. For these systems, it is vital to select an automotive-grade IC with a USB current-limit switch. The article will introduce the MPQ4228-C-AEC1 and how its high efficiency can be utilized in USB hubs and other USB Type-C applications, as well as USB Type-A applications. Th...
-
PRODUCT
MPQ4280-AEC1PRODUCTFully Integrated, Full-Bridge Buck Converter and OPAMP for Automotive Wireless Charging Transmitters, AEC-Q100 Qualified
-
ARTICLE
POWER SUPPLY DESIGN FOR CAR INFOTAINMENT SYSTEMS (PART II)ARTICLEThis article is the second part of a two-part series covering power supply design for car infotainment systems. Part I discussed the performance requirements for primary and secondary power supplies in car infotainment systems. Part II addresses challenges regarding camera power supplies and USB charging in car infotainment systems. Figure 1 shows the car machine’s power architecture, including t...
-
ARTICLE
POWER SUPPLY DESIGN FOR CAR INFOTAINMENT SYSTEMS (PART I)ARTICLEA car’s infotainment system is an on-board, integrated information processing system based on the car’s bus body and internet. Vehicles have become more integrated and modular as consumers continue to raise expectations for driving, car information resources, entertainment, and safety. This trend has introduced new challenges to the research and development of car infotainment systems, particularl...
Order
Log in to your account
Create New Account