USB C/A Controllers
USB C/A Controllers
MPS offers a variety of USB Type-C and Type-A controllers, which incorporate many common protocols, such as USB DCP, CDP, QC3.0, and BC1.2. These solutions are engineered to help automotive customers design flexible, efficient USB Type-C and Type-A ports for use throughout the vehicle.
Easy to Use: Leveraging Proprietary Assembly & Packaging Technology
Superior Performance: Excellent Efficiency and Reliability
Design Flexibility: Programmable High-Accuracy Current Limit
AEC-Q100 Qualified
Automotive application ready
High Power Efficiency
Excellent thermal performance
Leading Power Density
Reduces space requirements
Log in to your account
Create New Account