- Products
- Automotive (AECQ Grade)
- Power Modules
- MPM3806-AEC1
MPM3806-AEC1
Session textval
Session Titefor popup
- Module AssemblyEncapsulated
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Vout (min) (V)0.6
- Vout (max) (V)5
- Iout (max) (A)1
- Isw Limit (typ) (A)2.5
- Iq (typ) (mA)0.21
- Vfb (V)0.6
- fsw (max) (kHz)2400
- PGYes
- SSExternal
- Max Duty Cycle (%)100
- Package (mm)QFN-15 (3x4x1.6)
- GradeAutomotive
The MPM3806-AEC1 is an easy-to-use, fully integrated, synchronous, step-down power module with a built-in inductor and power MOSFETs. It can achieve up to 1A of continuous output current (IOUT), with excellent load and line regulation.
Constant-on-time (COT) control provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown. An open-drain power good (PG) signal indicates when the output voltage (VOUT) exceeds 90% of its nominal voltage.
The MPM3806-AEC1 is ideal for a wide range of applications, including high-performance digital signal processors (DSPs), advanced driver assistance system (ADAS) sensors, portable and mobile devices, and other low-power systems with constrained area.
The MPM3806-AEC1 requires a minimal number of readily available, standard external components, and is available in a small QFN-15 (3mmx4mmx1.6mm) package.
-
Show more
Show less
Features & Benefits
- Designed for Automotive Applications:
- Wide 2.5V to 5.5V Operating Input Voltage (VIN) Range
- Up to 1A Output Current (IOUT)
- 1% Feedback (FB) Accuracy
- -40°C to +150°C Junction Temperature (TJ) Range
- Available in AEC-Q100 Grade 1
- Increased Battery Life:
- 21μA Sleep Mode Quiescent Current (IQ)
- Advance Asynchronous Modulation (AAM) Mode for Increased Efficiency under Light-Load Conditions
- High Performance for Improved Thermals:
- 75mΩ and 45mΩ Integrated Internal Power MOSFETs
- Optimized for EMC and EMI Reduction:
- 2.4MHz Switching Frequency (fSW)
- MeshConnectTM Flip-Chip Package
- Optimized for Board Size and BOM:
- Integrated Internal Power MOSFETs
- Integrated Compensation Network
- Fixed Output Options: 0.8V, 1V, 1.1V, 1.2V, 1.25V, 1.5V, 1.8V, 2.5V, 2.8V, or 3.3V
- Available in a QFN-15 (3mmx4mmx1.6mm) Package
- Additional Features:
- Enable (EN) for Power Sequencing
- Power Good (PG)
- 100% Duty Cycle
- External Soft Start (SS) Control
- Output Discharge
- Over-Voltage Protection (OVP) and Short-Circuit Protection (SCP) with Hiccup Mode
- Available in a Wettable Flank Package
Active Part Numbers:
MPM3806GLE-AEC1-Z MPM3806GLE-12-AEC1-Z MPM3806GLE-18-AEC1-Z MPM3806GLE-AEC1-P MPM3806GLE-12-AEC1-P MPM3806GLE-18-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPM3806-AEC1 Resources
-
APPLICATION
CENTRAL GATEWAYSAPPLICATIONAs vehicles continue to integrate electronic control unit (ECU) networks for cutting-edge functionality, the automotive central gateway controller plays a central role in bridging and managing the transfer of data across various protocols (e.g. CAN, FlexRay, LIN, Ethernet, and ISO-9141). The central gateway achieves physical isolation between ECU networks, as well as portability between protocols ...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
LIDARAPPLICATIONLaser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwid...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
REARVIEW CAMERAS (COAXIAL)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
APPLICATION
360° SURROUND VIEW CAMERASAPPLICATION360° surround view cameras help eliminate blind spots for drivers by providing a birds eye view of the car and typically channeling it directly to an LCD display located in the cabins head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view came...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
APPLICATION
TELEMATICS/E-CALLSAPPLICATIONTelematics and e-call systems help increase vehicle safety by monitoring conditions and, in the event of a crash, assisting the driver with or alerting emergency responders directly to the event. These embedded onboard tools can monitor diagnostics and offer benefits such as vehicle tracking, as well communication for roadside assistance and emergency calls. Of course, new features also bring grea...
-
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT CATEGORY
POWER MODULESPRODUCT CATEGORY -
PRODUCT
MPM3901-AEC1PRODUCT60V, 1A, Synchronous Step-Down Power Module with an Integrated Inductor, AEC-Q100 Qualified
-
PRODUCT
MPM3551C-AEC1PRODUCT36V, 3A, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3551-AEC1PRODUCT36V, 3A, Low Quiescent Current, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3807-AEC1PRODUCT5.5V, 2A, Synchronous Step-Down Power Module, AEC-Q100 Qualified
-
PRODUCT
MPM3808C-AEC1PRODUCT6V, 3A, 2.4MHz, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3806C-AEC1PRODUCT5.5V, 1A, 2.4MHz, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3807C-AEC1PRODUCT5.5V, 2A, 2.4MHz, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3805B-12-AEC1PRODUCT6V, 0.6A, Synchronous Step-Down Module Converter with Integrated Inductor, AEC-Q100 Qualified
-
PRODUCT
MPM3805A-AEC1PRODUCT6V Input, 0.6A Module, Synchronous, Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPM3810A-AEC1PRODUCT6V Input, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPM3515-AEC1PRODUCTAutomotive Grade, 1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good,
-
PRODUCT
MPM3808-AEC1PRODUCT5.5V, 3A, Synchronous Step-Down Power Module, AEC-Q100 Qualified
Order
Log in to your account
Create New Account