- MPM3807-AEC1
MPM3807-AEC1
Session textval
Session Titefor popup
- Module AssemblyEncapsulated
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Vout (min) (V)0.6
- Vout (max) (V)5
- Iout (max) (A)2
- Isw Limit (typ) (A)3.5
- Iq (typ) (mA)0.021
- Vfb (V)0.6
- fsw (max) (kHz)2400
- PGYes
- SSExternal
- Max Duty Cycle (%)100
- Package (mm)QFN-15 (3x4x1.6)
- GradeAutomotive
The MPM3807 is an easy-to-use, fully integrated, synchronous step-down power module with a built-in inductor and power MOSFETs. It can achieve up to 2A of continuous output current (IOUT), with excellent load and line regulation.
The constant-on-time (COT) control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown. An open-drain power good (PG) signal indicates whether the output voltage (VOUT) exceeds 90% of its nominal voltage.
The MPM3807 is ideal for a wide range of applications, including high-performance digital signal processors (DSPs), advanced driver-assistance system (ADAS) sensors, portable and mobile devices, and other low-power systems with constrained area.
The MPM3807 requires a minimal number of readily available, standard external components, and is available in a small QFN-15 (3mmx4mmx1.6mm) package.
-
Show more
Show less
Features & Benefits
- Designed for Automotive Applications:
- Wide 2.5V to 5.5V Operating Input Voltage (VIN) Range
- Up to 2A Output Current (IOUT)
- 1% Feedback (FB) Accuracy
- -40°C to +150°C Operating Junction Temperature (TJ) Range
- Available in AEC-Q100 Grade 1
- Increased Battery Life:
- 21μA Quiescent Current (IQ) in Sleep Mode
- Advanced Asynchronous Modulation (AAM) Mode for Increased Efficiency under Light-Load Conditions
- High Performance for Improved Thermals:
- 70mΩ and 40mΩ Integrated Internal Power MOSFETs
- Optimized for EMC and EMI Reduction:
- 2.4MHz Switching Frequency (fSW)
- MeshConnectTM Flip-Chip Package
- Optimized for Board Size and BOM:
- Integrated Internal Power MOSFETs
- Integrated Compensation Network
- Available in a QFN-15 (3mmx4mmx1.6mm) Package
- Fixed Output Options: 0.8V, 1V, 1.1V, 1.2V, 1.25V, 1.5V, 1.8V, 2.5V, 2.8V, and 3.3V
- Additional Features:
- Enable (EN) for Power Sequencing
- Power Good (PG)
- 100% Duty Cycle
- External Soft Start (SS) Control
- Output Discharge
- Over-Voltage Protection (OVP) and Short-Circuit Protection (SCP) with Hiccup Mode
- Available in a Wettable Flank Package
Active Part Numbers:
MPM3807GLE-AEC1-Z MPM3807GLE-AEC1-P MPM3807GLE-12-AEC1-Z MPM3807GLE-12-AEC1-P MPM3807GLE-18-AEC1-Z MPM3807GLE-18-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPM3807-AEC1 Resources
-
PRODUCT CATEGORY
POWER MODULESPRODUCT CATEGORY -
PRODUCT
MPM3901-AEC1PRODUCT60V, 1A, Synchronous Step-Down Power Module with an Integrated Inductor, AEC-Q100 Qualified
-
PRODUCT
MPM3551-AEC1PRODUCT36V, 3A, Low Quiescent Current, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3551C-AEC1PRODUCT36V, 3A, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3806-AEC1PRODUCT5.5V, 1A, Synchronous Step-Down Power Module, AEC-Q100 Qualified
-
PRODUCT
MPM3808C-AEC1PRODUCT6V, 3A, 2.4MHz, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3807C-AEC1PRODUCT5.5V, 2A, 2.4MHz, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3806C-AEC1PRODUCT5.5V, 1A, 2.4MHz, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3805B-12-AEC1PRODUCT6V, 0.6A, Synchronous Step-Down Module Converter with Integrated Inductor, AEC-Q100 Qualified
-
PRODUCT
MPM3805A-AEC1PRODUCT6V Input, 0.6A Module, Synchronous, Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPM3810A-AEC1PRODUCT6V Input, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPM3515-AEC1PRODUCTAutomotive Grade, 1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good,
-
PRODUCT
MPM3808-AEC1PRODUCT5.5V, 3A, Synchronous Step-Down Power Module, AEC-Q100 Qualified
-
PRODUCT
MEZS91603APRODUCTDual 60W USB PD Charger Solution
-
ARTICLE
INTRODUCING THE MPM3515-AEC1 AUTOMOTIVE POWER MODULEARTICLEThe MPM3515-AEC1 is a 36V, 1.5A, high-voltage, automotive-grade power module from Monolithic Power Systems (MPS). This part inherits the key advantages of the MPM module family: very compact size, ease of use, and high performance. It offers an output current of up to 1.5A with performance features tailored to automotive use, including AECQ grade 1 qualification, a high operating frequency of up t...
-
PRODUCT
DIY8883PRODUCTConfigurable36V DC/DC Step-Down IC up to 3A
Order
Log in to your account
Create New Account