- Products
- Power Modules
- Step-Up
- mEZS91603A
mEZS91603A
Session textval
Session Titefor popup
- Module AssemblyOpen Frame
- Vin (min) (V)9
- Vin (max) (V)16
- Vout (max) (V)21
- Iout (max) (A)3
- fsw (max) (kHz)420
- PGNo
- SSInternal
- Package (mm)SiP
- Package Size: LxWxH (mm)89x54
-
Show more
Show less
Features & Benefits
- Fully Compatible with USB-Type C and USB PD
- Specifications and Regulations
- Each Source Only Port Supports USB PD 3.0 (PPS):
- 5V/9V/15V/20V at 3A
- 3.3V to 16V at 3A
- 3.3V to 21V at 3A
- DP/DM Pin Supports BC1.2 DCP, Apple Divider Mode, QC3.0, and AFC
- Selectable Switching Frequency: 250kHz, 350kHz, or 420kHz
- Optional Short-to-Battery Protection on DM, DP, CC Lines, or USB GNDs
- Optional Power-Sharing between Two Ports
- Optional VCONN Support Up to 1.5W
- Optional VIN Monitoring
- Input Voltage Reverse-Polarity Protection
- AEC-Q100 Grade Compliant
Active Part Numbers:
mEZS91603A
mEZS91603A Resources
-
PRODUCT CATEGORY
USBPRODUCT CATEGORY -
PRODUCT CATEGORY
USBPRODUCT CATEGORY -
PRODUCT CATEGORY
POWER MODULESPRODUCT CATEGORY -
PRODUCT CATEGORY
STEP-UPPRODUCT CATEGORY -
PRODUCT
MPM3901-AEC1PRODUCT60V, 1A, Synchronous Step-Down Power Module with an Integrated Inductor, AEC-Q100 Qualified
-
PRODUCT
MPM3551-AEC1PRODUCT36V, 3A, Low Quiescent Current, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3551C-AEC1PRODUCT36V, 3A, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3806-AEC1PRODUCT5.5V, 1A, Synchronous Step-Down Power Module, AEC-Q100 Qualified
-
PRODUCT
MPM3807C-AEC1PRODUCT5.5V, 2A, 2.4MHz, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3807-AEC1PRODUCT5.5V, 2A, Synchronous Step-Down Power Module, AEC-Q100 Qualified
-
PRODUCT
MPM3808C-AEC1PRODUCT6V, 3A, 2.4MHz, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3806C-AEC1PRODUCT5.5V, 1A, 2.4MHz, Synchronous Step-Down Module, AEC-Q100 Qualified
-
PRODUCT
MPM3805B-12-AEC1PRODUCT6V, 0.6A, Synchronous Step-Down Module Converter with Integrated Inductor, AEC-Q100 Qualified
-
PRODUCT
MPM3805A-AEC1PRODUCT6V Input, 0.6A Module, Synchronous, Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPM3810A-AEC1PRODUCT6V Input, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPM3515-AEC1PRODUCTAutomotive Grade, 1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good,
-
PRODUCT
MPM3808-AEC1PRODUCT5.5V, 3A, Synchronous Step-Down Power Module, AEC-Q100 Qualified
-
ARTICLE
INTRODUCING THE MPM3515-AEC1 AUTOMOTIVE POWER MODULEARTICLEThe MPM3515-AEC1 is a 36V, 1.5A, high-voltage, automotive-grade power module from Monolithic Power Systems (MPS). This part inherits the key advantages of the MPM module family: very compact size, ease of use, and high performance. It offers an output current of up to 1.5A with performance features tailored to automotive use, including AECQ grade 1 qualification, a high operating frequency of up t...
-
PRODUCT
DIY8883PRODUCTConfigurable36V DC/DC Step-Down IC up to 3A
-
PRODUCT
MEZS91202APRODUCT36V, 5V Output, 2.5A, USB Charger
-
PRODUCT
MEZD41502APRODUCT2.7V - 13V Input, 5V - 15V Output, 2A, Step-Up Power Supply
-
PRODUCT
MEZD41501APRODUCT2.7V - 13V Input, 5V - 15V Output, 1A, Step-Up Power Supply
-
PRODUCT
MEZD41503A-BPRODUCT2.7V - 10V Input, 12V Output, 3A, Step-Up Power Supply
-
PRODUCT
MEZD41503A-APRODUCT2.7V - 4.2V Input, 5V Output, 3A, Step-Up Power Supply
-
PRODUCT
MEZD41502A-CPRODUCT2.7V - 13V Input, 15V Output, 2A, Step-Up Power Supply
Order
Log in to your account
Create New Account