Vin (Max) > 48V

Fast Transient Response
Minimize output capacitance
saving board space and cost
Leading Power Density
High efficiency & reliability
with low noise
Easy to Use
Leveraging proprietary
BCD process, &
packaging technology

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
MPS
0.008
0.015
0.02
0.03
0.04
0.093, 0.008
0.12
0.14
0.17
0.4
0.45
0.5
0.5, 0.18
0.65
0.73
1.2
0 to 1.5345
0.2
0.795
0.797
0.8
0.812
0.85
1
1.025
Configurable External Soft Start
Configurable Line Drop Compensation
Configurable Output Discharge Current
Configurable Peak/Valley Current Limit
Configurable Soft Start (SS)
Configurable UVLO
External Soft Start
FCCM
Hiccup Short-Circuit Protection
Integrated 1W VCONN Switch
Internal Loop Compensation
Internal Soft Start
Light-Load Efficiency
OVP, OCP, OTP, and Interrupt
Output OCP, OVP, and Thermal Shutdown
Over-Current Protection (OCP)
Over-Temperature Protection (OTP)
Over-Voltage Protection (OVP)
Power Good (PG)
Power Good Indication
Selectable AAM Mode or FCCM
Short-Circuit Protection (SCP)
Synchronous Buck
Synchronous Rectification
180° Phase-Shifted Operation
Additional BIAS Pin for High-Efficiency VCC Voltage
Adjustable Switching Frequency
Auto AAM/PWM Mode and Forced PWM Mode with FSS Selection
Can be Paralleled with Up to 4 Phases
Clock SYNC Output
Configurable 100kHz to 1MHz Frequency
Configurable Current Limit
Configurable Frequency
Configurable Soft-Start Time
External Clock Synchronization for Single-Phase Operation
External Frequency Sync
FCCM or AAM Mode
Fixed Output
Fixed-Frequency COT for Ultra-Fast Transient Response
Internal Soft Start
LDO Mode
Lossless and Accurate LS-FET Current Sense with Temperature Compensation
Low-Dropout (LDO) Mode
OCP
OCP with Hiccup Mode
Output Discharge
PG Output
Selectable AAM Mode or FCCM
Selectable PSM/FCCM
Short-Circuit Protection with Hiccup Mode
Supports Auto-Bias from VOUT for High Efficiency
Supports PD 3.1 EPR 240W and AVS
Supports Up to Dual-Phase Paralleled Operation with Phase Shift Control
Supports VCC Bias Function to Improve Efficiency
Synchronous or Non-Synchronous Operation
Up to 97.67% Efficiency at 36Vout/5A Load
±5% Output CC Limit Accuracy
Hysteretic        
COT Control
Current Mode
QFN-10 (3x3)
QFN-12 (2.5x3)
QFN-14L (3x3)
QFN-19 (3x5)
QFN-20 (4x5)
QFN-24 (4x5)
QFN-37 (6x6)
SOIC-16
SOIC-8
SOIC-8 EP
SOICW24-18L
TSOT23-6
TSOT23-8
TSSOP-16EP
TSSOP-20EP
Automotive
Catalog
Industrial
Is MPSafe Has MPL Product URL
     
MP8887

65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP

4.5 65 9 0.5, 0.18 0.8 600
Configurable Line Drop Compensation, Configurable Output Discharge Current, Configurable Peak/Valley Current Limit, OVP, OCP, OTP, and Interrupt, Power Good Indication
±5% Output CC Limit Accuracy, Auto AAM/PWM Mode and Forced PWM Mode with FSS Selection, Supports VCC Bias Function to Improve Efficiency, Up to 97.67% Efficiency at 36Vout/5A Load
Current Mode QFN-24 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/mp8887.html
MP4586

80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported

5.5 80 6 0.4 0.8 400
Configurable Soft Start (SS), Output OCP, OVP, and Thermal Shutdown, Power Good Indication
Configurable 100kHz to 1MHz Frequency, External Clock Synchronization for Single-Phase Operation, Fixed-Frequency COT for Ultra-Fast Transient Response, Supports Auto-Bias from VOUT for High Efficiency
COT Control QFN-37 (6x6) Catalog 1 0 https://www.monolithicpower.com/en/mp4586.html
MP4587

80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported

5.5 80 8 0.4 0.8 400
Configurable Soft Start (SS), Output OCP, OVP, and Thermal Shutdown, Power Good Indication
External Clock Synchronization for Single-Phase Operation, Lossless and Accurate LS-FET Current Sense with Temperature Compensation, Supports Auto-Bias from VOUT for High Efficiency, Supports Up to Dual-Phase Paralleled Operation with Phase Shift Control
COT Control QFN-37 (6x6) Catalog 1 0 https://www.monolithicpower.com/en/mp4587.html
MP4588

100V, 0.8A, High-Efficiency, Synchronous Step-Down Converter with Integrated Power MOSFETs

8 100 0.8 0.015 1.025 380 Light-Load Efficiency, Synchronous Rectification Configurable Soft-Start Time COT Control QFN-14L (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4588.html
MP2497A
3A, 50V, 100kHz fast switching Step-Down Converter with Programmable Output OVP Threshold
4.5 50 3 1.2 0.8 100 Current Mode SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2497a.html
MPQ4570

3A, 4.5V-55V Input, Frequency Programmable, Fully Integrated Synchronous, Step-Down Converter

4.5 55 3 0.45 1 0
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, External Frequency Sync Current Mode TSSOP-20EP Industrial 1 0 https://www.monolithicpower.com/en/mpq4570.html
MPQ2459

0.5A, 55V, 480kHz Step-Down Converter in a TSOT23-6

Buy On MPS 4.5 55 0.5 0.73 0.812 480 Integrated 1W VCONN Switch Synchronous or Non-Synchronous Operation TSOT23-6 Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mpq2459.html
MP2565

2.5A, 4MHz, 50V Step-Down Converter

Buy On MPS 4.5 50 2.5 0.12 0.8 4000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2565.html
MP2492
2A, 55V, 100KHz Step-Down Converter with Programmable Output Current Limit
Buy On MPS 4.5 55 2 0.5 0.8 100 External Soft Start, Power Good (PG) Synchronous or Non-Synchronous Operation Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2492.html
MP2494
2A, 55V, 100kHz Step-Down Converter
Buy On MPS 4.5 55 2 0.5 0.8 100 External Soft Start Synchronous or Non-Synchronous Operation SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mp2494.html
MP24943
3A, 55V, 100kHz, Programmable Output OVP Threshold
Buy On MPS 4.5 55 3 0.65 0.8 100 External Soft Start Synchronous or Non-Synchronous Operation Current Mode SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mp24943.html
MP2497
3A, 50V, 100kHz Step-Down Converter with Programmable Output OVP Threshold
Buy On MPS 4.5 50 3 1.2 0.8 100 Integrated 1W VCONN Switch Synchronous or Non-Synchronous Operation Current Mode SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mp2497.html
MP24971

1.5A, 50V, 100kHz, Programmable Current Limit, Output Line-drop Compensation, Output Over-voltage Protection

Buy On MPS 8 50 1.5 1.2 0.8 100 Integrated 1W VCONN Switch Fixed Output Current Mode SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp24971.html
MP2562

4.5V to 50V, 1A, Up to 4MHz Switching Frequency Step-Down Converter with Output Adj From 0.8V to 47V

Buy On MPS 4.5 50 1 0.12 0.8 4000 Integrated 1W VCONN Switch Configurable Frequency Current Mode QFN-10 (3x3), SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2562.html
MPQ2420

Industrial Grade, 75V, 0.3A, Synchronous Step-Down Converter with Watchdog

Buy On MPS 4.5 75 0.3 0.02 1 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode TSSOP-16EP Industrial 1 0 https://www.monolithicpower.com/en/mpq2420.html
MPQ4569

75V, 0.3A Synchronous Step-Down Converter AEC-Q100 Qualified

Buy On MPS 4.5 75 0.3 0.02 1 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/mpq4569.html
MP4569

Synchronous Step-Down Converter with External Soft Start

Buy On MPS 4.5 75 0.3 0.02 1 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mp4569.html
MP4575

5A, 4.5V - 55V Input, Frequency-Programmable, Fully Integrated, Synchronous, Step-Down Converter

Buy On MPS 4.5 55 5 0.45 1 0
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, External Frequency Sync Current Mode TSSOP-20EP Catalog 1 0 https://www.monolithicpower.com/en/mp4575.html
MPQ2456

Industrial Grade, 0.5A, 50V, 1.2MHz Step-Down Converter in TSOT23-6

Buy On MPS 4.5 50 0.5 0.73 0.812 1200 Integrated 1W VCONN Switch Synchronous or Non-Synchronous Operation Current Mode TSOT23-6 Industrial 1 0 https://www.monolithicpower.com/en/mpq2456.html
MP9486
100V Input, 1A, Step-Down Converter
Buy On MPS 4.5 100 1 0.17 0.2 1000 Light-Load Efficiency Synchronous or Non-Synchronous Operation Hysteretic         SOICW24-18L Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mp9486.html
MP9485

100V Input, 500mA,  Step-Down Converter

Buy On MPS 4.5 100 0.5 0.17 0.2 2000 Light-Load Efficiency Synchronous or Non-Synchronous Operation Hysteretic         SOICW24-18L Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mp9485.html
MPQ4572

High-Efficiency, 2A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified

Buy On MPS 4.5 60 2 0.04 0.8 2200
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM, Synchronous Rectification
180° Phase-Shifted Operation, Adjustable Switching Frequency Current Mode QFN-12 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4572.html
MP4571
MPL

High-Efficiency, 1A, 60V, Fully Integrated Synchronous Buck Converter

Buy On MPS 4.5 60 1 0.04 0.8 2200
External Soft Start, FCCM, Power Good (PG), Synchronous Rectification
180° Phase-Shifted Operation, Adjustable Switching Frequency Current Mode QFN-12 (2.5x3) Automotive 1 1 https://www.monolithicpower.com/en/products/mp4571.html
MP4572

High-Efficiency, 2A, 60V, Fully Integrated Synchronous Buck Converter

Buy On MPS 4.5 60 2 0.04 0.8 2200
External Soft Start, Power Good (PG), Synchronous Rectification
180° Phase-Shifted Operation, Adjustable Switching Frequency Current Mode QFN-12 (2.5x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4572.html
MP4581

100V, 0.8A Synchronous Buck Converter

Buy On MPS 8 100 0.8 0.015 1 1000 Light-Load Efficiency, Synchronous Rectification Configurable Frequency COT Control SOIC-8 EP Catalog 1 0 https://www.monolithicpower.com/en/products/mp4581.html
MP4541

80V, 0.8A, High-Efficiency, Synchronous, Step-Down Converter with Integrated Power MOSFETS

Buy On MPS 8 80 0.8 0.015 1 1000 Light-Load Efficiency, Synchronous Rectification Configurable Frequency COT Control SOIC-8 EP Catalog 1 0 https://www.monolithicpower.com/en/products/mp4541.html
MP4573

60V, 2.5A, Fully Integrated, High-Efficiency, Synchronous Buck Converter

Buy On MPS 4.5 60 2.5 0.04 0.8 2200 Power Good Indication, Synchronous Buck
FCCM or AAM Mode, Low-Dropout (LDO) Mode, OCP, Short-Circuit Protection with Hiccup Mode
Current Mode QFN-12 (2.5x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4573.html
MP4576

High-Efficiency, 600mA, 60V, Fully Integrated, Synchronous Buck Converter

Buy On MPS 4.5 60 0.6 0.04 0.85 2200
Hiccup Short-Circuit Protection, Over-Current Protection (OCP), Synchronous Buck
Clock SYNC Output, Internal Soft Start, LDO Mode, OCP with Hiccup Mode, PG Output, Selectable AAM Mode or FCCM
Current Mode QFN-12 (2.5x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp4576.html
MP4562

60V, 2A Step-Down Converter with Configurable Frequency Up to 2.5MHz in a TSOT23-8 Package

Buy On MPS 4.5 60 2 0.03 0.8 2500
Configurable External Soft Start, Configurable UVLO, Internal Loop Compensation, Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Short-Circuit Protection (SCP)
Configurable Frequency Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/mp4562.html
MP2459

0.5A, 55V, 480kHz Step-Down Converter in a TSOT23-6

Buy On MPS 4.5 55 0.5 0.73 0.812 480 Integrated 1W VCONN Switch TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp2459.html
MPQ2459-AEC1
0.5A, 55V, 480kHz Step-Down Converter with AEC-Q100 qualification
Buy On MPS 4.5 55 0.5 0.73 0.812 480 Integrated 1W VCONN Switch TSOT23-6 Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mpq2459-aec1.html
MP2456

0.5A, 50V, 1.2MHz Step-Down Converter in TSOT23-6

Buy On MPS 4.5 50 0.5 0.73 0.812 1200 Integrated 1W VCONN Switch Current Mode TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp2456.html
MP4570

3A, 4.5V-55V Input, Frequency Programmable, Fully Integrated Synchronous, Step-Down Converter

Buy On MPS 4.5 55 3 0.45 1 0
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, External Frequency Sync Current Mode TSSOP-20EP Catalog 1 0 https://www.monolithicpower.com/en/mp4570.html
MP9486A

100V Input, 3.5A, Switching Current Limit Step-Down Converter

Buy On MPS 4.5 100 1 0.17 0.2 1000 Light-Load Efficiency Hysteretic         SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp9486a.html
MP4582

100V, 2A, 8μA IQ, Synchronous Step-Down DC/DC Converter

Buy On MPS 4.5 100 2 0.008 0.8 400
Internal Loop Compensation, Internal Soft Start, Power Good (PG)
Additional BIAS Pin for High-Efficiency VCC Voltage, External Frequency Sync, Selectable PSM/FCCM
Current Mode QFN-19 (3x5) Catalog 1 0 https://www.monolithicpower.com/en/mp4582.html
MP4583

100V, 3A, 8μA IQ, Synchronous Step-Down DC/DC Converter

Buy On MPS 4.5 100 3 0.008 0.8 400
Internal Loop Compensation, Internal Soft Start, Power Good (PG)
Additional BIAS Pin for High-Efficiency VCC Voltage, External Frequency Sync, Selectable PSM/FCCM
Current Mode QFN-19 (3x5) Catalog 1 0 https://www.monolithicpower.com/en/mp4583.html
MP8880A
MPL

60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface

Buy On MPS 4 60 4.5 0.093, 0.008 0 to 1.5345 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Can be Paralleled with Up to 4 Phases, Configurable Current Limit, Output Discharge, Supports PD 3.1 EPR 240W and AVS
Current Mode QFN-20 (4x5) Catalog 1 1 https://www.monolithicpower.com/en/mp8880a.html
MPQ4558-AEC1
1A 2MHz 55V Step-Down Converter Light-Load Efficiency
3.8 55 1 0.14 0.8 2000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/mpq4558-aec1.html
MPQ4560-AEC1
2A, 2MHz, 55V Step-Down Converter
3.8 55 2 0.14 0.797 2000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/mpq4560-aec1.html
MP4558

1A, 2MHz, 55V Step-Down Converter with Superior Light-Load Efficiency. Available in Automotive (AEC-Q100) and Industrial Grade

Buy On MPS 3.8 55 1 0.14 0.8 2000 Light-Load Efficiency Configurable Frequency QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mp4558.html
MP4559

1.5A, 2MHz, 55V Step-Down Converter with Superior Light-Load Efficiency. Available in Automotive (AEC-Q100) and Industrial Grade

Buy On MPS 3.8 55 1.5 0.14 0.8 2000 Light-Load Efficiency Configurable Frequency QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4559.html
MP4560

2A, 2MHz, 55V Step-Down Converter

Buy On MPS 3.8 55 2 0.14 0.8 2000 Light-Load Efficiency Configurable Frequency QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mp4560.html
MP4561

1.5A, 2MHz, 55V Step-Down Converter

Buy On MPS 3.8 55 1.5 0.14 0.8 2000 External Soft Start, Light-Load Efficiency Configurable Frequency QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp4561.html
MPQ4558

1A 2MHz 55V Step-Down Converter Light-Load Efficiency

Buy On MPS 3.8 55 1 0.14 0.8 2000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mpq4558.html
MPQ4559

55V, 1.5A, 2MHz(Adj.) Industrial-Grade Buck Converter With AEC-Q100 Qualified

Buy On MPS 3.8 55 1.5 0.14 0.8 2000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mpq4559.html
MPQ4560

2A, 2MHz, 55V Step-Down Converter

Buy On MPS 3.8 55 2 0.14 0.797 2000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mpq4560.html
MPQ4561

1.5A, 2MHz, 55V Step-Down Converter

Buy On MPS 3.8 55 1.5 0.14 0.795 2000 External Soft Start, Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mpq4561.html
MP8880
MPL

60V, 4A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface

Buy On MPS 4 60 4 0.093, 0.008 0 to 1.5345 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Output Discharge Current Mode QFN-20 (4x5) Catalog 1 1 https://www.monolithicpower.com/en/products/mp8880.html
MPQ4561-AEC1
1.5A, 2MHz, 55V Step-Down Converter
Buy On MPS 3.8 55 1.5 0.14 0.795 2000 External Soft Start, Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mpq4561-aec1.html
MP2499

Integrated 100V Load Dump Protection 2A 100kHz Step-Down Regulator with Programmable Output Current

4.5 55 2 0.5 0.8 100 External Soft Start Current Mode SOIC-16 Catalog 1 0 https://www.monolithicpower.com/en/mp2499.html
No more parts left for display.