MP4573
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)60
- Iout (max) (A)2.5
- Iq (typ) (mA)0.04
- Vfb (V)0.8
- fsw (max) (kHz)2200
- Control ModeCurrent Mode
- Package (mm)QFN-12 (2.5x3)
- GradeCatalog
- LDO Current (A)0
The MP4573 is a fully integrated, fixed-frequency, synchronous step-down converter. It can achieve up to 2.5A of continuous output current (IOUT) with peak current control for excellent transient response. The wide 4.5V to 60V input voltage (VIN) range accommodates a variety of step-down applications in automotive input environments. The device’s 2μA shutdown current makes it ideal for battery-powered applications. The MP4573’s integrated, internal high-side and low-side power MOSFETs (HS-FET and LS-FET, respectively) provide high efficiency without the need for an external Schottky diode. Advanced asynchronous modulation (AAM) mode achieves high efficiency under light-load conditions by scaling down the frequency to reduce switching and gate driver losses.
Features include built-in soft start (SS), enable (EN) control, and power good (PG) indication. The high duty cycle and low-dropout (LDO) mode allow the device to withstand automotive cold crank conditions. The MP4573 employs over-current protection (OCP) with valley current detection to avoid current runaway. It also features short-circuit protection (SCP) with hiccup mode, input under-voltage lockout (UVLO), and auto-recovery thermal protection.
With internal compensation, the MP4573 offers an ultra-compact solution that requires a minimal number of readily available, standard external components. It is available in a QFN-12 (2.5mmx3mm) package.
-
Show more
Show less
Features & Benefits
- Wide 4.5V to 60V Operating Input Range
- 2.5A Continuous Output Current
- High-Efficiency, Synchronous Mode Control
- 250mΩ/45mΩ Internal Power MOSFETs
- Up to 2.2MHz Configurable Frequency
- 180° Out-of-Phase SYNCO Clock
- 40μA Quiescent Current (IQ)
- Low 2μA Shutdown Current
- FB Tolerance: 1% at Room Temp, 2% Across Full Temperature Range (-40°C to +125°C)
- Selectable Advanced Asynchronous Modulation (AAM) Mode or Forced Continuous Conduction Mode (FCCM) during Light-Load Operation
- 0.45ms Internal Soft Start (SS)
- Remote Enable (EN) Control
- Power Good (PG) Indicator
- Low-Dropout Mode
- Over-Current Protection (OCP)
- Short-Circuit Protection (SCP) with Hiccup Mode
- VIN Under-Voltage Lockout (UVLO)
- Thermal Shutdown
- Available in a QFN-12 (2.5mmx3mm) Package
- Available in a Wettable Flank Package
Active Part Numbers:
MP4573GQBE-Z MP4573GQBE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4573 Resources
-
PRODUCT CATEGORY
VIN (MAX) > 48VPRODUCT CATEGORY -
PRODUCT
MP4588PRODUCT100V, 0.8A, High-Efficiency, Synchronous Step-Down Converter with Integrated Power MOSFETs
-
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP8887PRODUCT65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP
-
PRODUCT
MP8880APRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP4582PRODUCT100V, 2A, 8μA IQ, Synchronous Step-Down DC/DC Converter
-
PRODUCT
MP4583PRODUCT100V, 3A, 8μA IQ, Synchronous Step-Down DC/DC Converter
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP4570PRODUCT3A, 4.5V-55V Input, Frequency Programmable, Fully Integrated Synchronous, Step-Down Converter
-
PRODUCT
MPQ2459-AEC1PRODUCT0.5A, 55V, 480kHz Step-Down Converter with AEC-Q100 qualification
-
PRODUCT
MP2456PRODUCT0.5A, 50V, 1.2MHz Step-Down Converter in TSOT23-6
-
PRODUCT
MP2459PRODUCT0.5A, 55V, 480kHz Step-Down Converter in a TSOT23-6
-
PRODUCT
MP4562PRODUCT60V, 2A Step-Down Converter with Configurable Frequency Up to 2.5MHz in a TSOT23-8 Package
-
PRODUCT
MP4576PRODUCTHigh-Efficiency, 600mA, 60V, Fully Integrated, Synchronous Buck Converter
-
PRODUCT
MP4541PRODUCT80V, 0.8A, High-Efficiency, Synchronous, Step-Down Converter with Integrated Power MOSFETS
-
PRODUCT
MP4572PRODUCTHigh-Efficiency, 2A, 60V, Fully Integrated Synchronous Buck Converter
-
PRODUCT
MP4581PRODUCT100V, 0.8A Synchronous Buck Converter
-
PRODUCT
MPQ4561-AEC1PRODUCT1.5A, 2MHz, 55V Step-Down Converter
-
PRODUCT
MP8880PRODUCT60V, 4A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP4571PRODUCTHigh-Efficiency, 1A, 60V, Fully Integrated Synchronous Buck Converter
-
PRODUCT
MPQ4572PRODUCTHigh-Efficiency, 2A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MP9486PRODUCT100V Input, 1A, Step-Down Converter
-
PRODUCT
MP9485PRODUCT100V Input, 500mA, Step-Down Converter
-
PRODUCT
MP4575PRODUCT5A, 4.5V - 55V Input, Frequency-Programmable, Fully Integrated, Synchronous, Step-Down Converter
Order
Log in to your account
Create New Account