MPQ4560-AEC1
2A, 2MHz, 55V Step-Down Converter

MPQ4560-AEC1

NOT RECOMMENDED FOR NEW DESIGNS

2A, 2MHz, 55V Step-Down Converter

MPQ4560-AEC1 continues to be in production for existing customers. Please consider this alternative for new designs:

MPQ4572GQBE-AEC1

Active

MPQ4572GQBE-AEC1

Active

High-Efficiency, 2A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified

Features & Benefits

  • Wide 4.5V to 60V Operating Input Range
  • 2A Continuous Output Current
  • High-Efficiency, Synchronous Mode Control
  • 250mΩ/45mΩ Internal Power MOSFETs
  • Configurable Frequency Up to 2.2MHz
  • 180° Out-of-Phase SYNC Out Clock
  • 40μA Quiescent Current
  • Low Shutdown Mode Current: 2μA
  • FB-Tolerance: 1% at Room Temp, 2% at Full Temp
  • Selectable AAM or Forced CCM Operation during Light-Load Conditions
  • Internal 0.45ms Soft Start
  • Remote EN Control
  • Power Good Indicator
  • Low-Dropout Mode
  • Over-Current Protection (OCP)
  • Short-Circuit Protection with Hiccup Mode
  • VIN Under-Voltage Lockout (UVLO)
  • Thermal Shutdown
  • Available in a QFN-12 (2.5mmx3mm) Package
  • Available in a Wettable Flank Package
  • Available in AEC-Q100 Grade-1

… and many more!

Active Part Numbers:

MPQ4560DQ-AEC1-LF-P MPQ4560DQ-AEC1-LF-Z MPQ4560DN-AEC1-LF-P MPQ4560DN-AEC1-LF-Z

Meaning of P & Z Show more

Design Resources

Reference Materials
Type
Title
Video
AEC-Q100 Webinar Late Session
Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.