MP4576
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)60
- Iout (max) (A)0.6
- Iq (typ) (mA)0.04
- Vfb (V)0.85
- fsw (max) (kHz)2200
- Control ModeCurrent Mode
- Package (mm)QFN-12 (2.5x3)
- GradeCatalog
- LDO Current (A)0
The MP4576 is a fully integrated, fixed-frequency, synchronous step-down converter. It can achieve up to 600mA of continuous output current (IOUT) with peak current control for excellent transient response. The wide 4.5V to 60V input voltage (VIN) range accommodates a variety of step-down applications in automotive input environments. The device’s 2μA shutdown mode quiescent current (IQ) makes it ideal for battery-powered applications.
The device integrates internal high-side and low-side power MOSFETs for high efficiency without an external Schottky diode. It employs advanced asynchronous modulation (AAM) mode to achieve high efficiency under light-load conditions by scaling down the frequency to reduce switching and gate driver losses. Standard features include built-in soft start, enable control, and power good indication. A high duty cycle and low-dropout mode are provided for automotive cold crank conditions.
The MP4576 provides over-current protection (OCP) with valley current detection to avoid current runaway. It also has hiccup short-circuit protection (SCP), input under-voltage lockout (UVLO), and auto-recovery thermal protection. With internal compensation, the MP4576 can offer a very compact solution with a minimal number of readily available, standard external components. The MP4576 is available in a QFN-12 (2.5mmx3mm) package.
-
Show more
Show less
Features & Benefits
- Extends Vehicle Battery Life:
- Low Quiescent Current (IQ) in Standby Mode (40μA)
- Cooler Thermals:
- Less than 8°C TJ Rise at 600mA/400kHz
- 91% Efficiency (24V to 5V, 600mA, 400kHz)
- Low-Ohmic MPS BCD FET Technology
- Low-Noise EMI/EMC:
- MeshConnectTM Flip-Chip Packaging
- Operates Outside of AM Radio Band
- Additional Features:
- Clock SYNC Output
- Power Good Output
- Internal Soft Start
- Low-Dropout (LDO) Mode
- Hiccup Over-Current Protection (OCP)
- Selectable AAM or FCCM
- Reduces Board Size and BOM:
- Integrated Compensation Network
- Available in a Small QFN-12 (2.5mmx3mm) Package
Active Part Numbers:
MP4576GQBE-Z MP4576GQBE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4576 Resources
-
PRODUCT CATEGORY
VIN (MAX) > 48VPRODUCT CATEGORY -
PRODUCT
MP4588PRODUCT100V, 0.8A, High-Efficiency, Synchronous Step-Down Converter with Integrated Power MOSFETs
-
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP8887PRODUCT65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP
-
PRODUCT
MP8880APRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP4583PRODUCT100V, 3A, 8μA IQ, Synchronous Step-Down DC/DC Converter
-
PRODUCT
MP4582PRODUCT100V, 2A, 8μA IQ, Synchronous Step-Down DC/DC Converter
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP4570PRODUCT3A, 4.5V-55V Input, Frequency Programmable, Fully Integrated Synchronous, Step-Down Converter
-
PRODUCT
MPQ2459-AEC1PRODUCT0.5A, 55V, 480kHz Step-Down Converter with AEC-Q100 qualification
-
PRODUCT
MP2456PRODUCT0.5A, 50V, 1.2MHz Step-Down Converter in TSOT23-6
-
PRODUCT
MP2459PRODUCT0.5A, 55V, 480kHz Step-Down Converter in a TSOT23-6
-
PRODUCT
MP4562PRODUCT60V, 2A Step-Down Converter with Configurable Frequency Up to 2.5MHz in a TSOT23-8 Package
-
PRODUCT
MP4541PRODUCT80V, 0.8A, High-Efficiency, Synchronous, Step-Down Converter with Integrated Power MOSFETS
-
PRODUCT
MP4573PRODUCT60V, 2.5A, Fully Integrated, High-Efficiency, Synchronous Buck Converter
-
PRODUCT
MP4572PRODUCTHigh-Efficiency, 2A, 60V, Fully Integrated Synchronous Buck Converter
-
PRODUCT
MP4581PRODUCT100V, 0.8A Synchronous Buck Converter
-
PRODUCT
MPQ4561-AEC1PRODUCT1.5A, 2MHz, 55V Step-Down Converter
-
PRODUCT
MP8880PRODUCT60V, 4A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP4571PRODUCTHigh-Efficiency, 1A, 60V, Fully Integrated Synchronous Buck Converter
-
PRODUCT
MPQ4572PRODUCTHigh-Efficiency, 2A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MP9486PRODUCT100V Input, 1A, Step-Down Converter
-
PRODUCT
MP9485PRODUCT100V Input, 500mA, Step-Down Converter
-
PRODUCT
MPQ2456PRODUCTIndustrial Grade, 0.5A, 50V, 1.2MHz Step-Down Converter in TSOT23-6
Order
Log in to your account
Create New Account