MPQ3910A-AEC1
35V, Boost PWM Controller with Configurable Frequency, Soft Start, and Light-Load Operation, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)5
- Vin (max) (V)35
- Vout (min) (V)5
- Vout (max) (V)90
- Iq (typ) (mA)0.288
- Vfb (V)1.237
- fsw (max) (kHz)400
- PGNo
- SSExternal
- Input/Output DisconnectNo
- Down ModeNo
- Package (mm)MSOP-10
- GradeAutomotive
The MPQ3910A is a peak-current mode, PWM, boost controller that can drive an external MOSFET capable of handling more than 10A of current. The MPQ3910A has a typical operation current of 288µA and can accommodate flyback, boost and single-ended primary inductor converter (SEPIC) applications.
Current-mode control provides simple loop compensation and cycle-by-cycle current limiting. Under-voltage lockout (UVLO), soft start (SS), an internal regulated supply, and slope compensation are all provided to minimize the external component count.The 1A gate driver minimizes the power loss of the external MOSFET while allowing the use of a wide variety of standard threshold devices. Additionally, the MPQ3910A uses pulse-skip mode (PSM) to improve the efficiency under light loads or no load.
Protection features include hiccup protection for overload protection (OLP), over-voltage protection (OVP), and short-circuit protection (SCP). The MPQ3910A is available in an MSOP-10 package.
-
Show more
Show less
Features & Benefits
- Guaranteed Industrial/Automotive Temperature
- 5V to 35V Supply Voltage Range
- 12V, 1A MOSFET Gate Driver
- External Soft Start (SS)
- Pulse-Skip Mode (PSM) under Light Loads
- Configurable 30kHz to 400kHz Switching Frequency (fSW)
- Frequency Synchronizable from 80kHz to 400kHz
- Cycle-by-Cycle Current Limiting
- Over-Voltage Protection (OVP)
- Short-Circuit Protection (SCP)
- Over-Temperature Protection (OTP)
- Available in an MSOP-10 Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ3910AGK-AEC1-Z MPQ3910AGK-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ3910A-AEC1 Resources
-
APPLICATION
ONBOARD CHARGING MODULE (OBCM)APPLICATIONElectric vehicles (EVs) are becoming more present every day, with the adoption of EVs growing at an exponential rate. Onboard charging (OBC) is a very important part of EVs, since it determines the maximum possible charge rate while an AC charger is connected to the vehicle. The maximum charge capability for a fully electric vehicle is typically between 6.6kW and 22kW, and for a plug-in hybrid veh...
-
APPLICATION
DC FAST CHARGING STATIONAPPLICATIONDC fast charging stations are becoming more common with the increased adoption of electric vehicles. Charging stations are a vital part of the infrastructure along major highways and populated suburbs, ensuring that electric vehicles have a place to charge during long-distance travel and day-to-day driving. These systems are often comprised of multiple 25kW to 75kW modules to create fast charging ...
-
APPLICATION
LOW-POWER EXTERIOR AND INTERIOR LIGHTINGAPPLICATIONAs automotive LED drivers replace traditional bulbs, the operation of low-power exterior and interior lighting systems have become increasingly advanced. Exterior lighting includes turn signals, side markers, rear combination lamps (RCLs), and fog lamps. Interior lighting includes button backlighting, instrument clusters, and dome and ambient lights. While improved low-power operation of exterior ...
-
APPLICATION
HEADLIGHTSAPPLICATIONHeadlights remain one of the most important functional safety features in any vehicle. While not a new feature, most new car models now feature LED headlights to provide increased brightness, better efficiency, and longer headlight lifespans. And of course, as with any automotive application, headlight designs must meet strict thermal requirements, ISO26262 safety standards, and EMC regulations. ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
LIDARAPPLICATIONLaser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwid...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
REARVIEW CAMERAS (COAXIAL)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
FRONT-FACING CAMERAS (COAXIAL)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, and assist with integrated systems su...
-
APPLICATION
360° SURROUND VIEW CAMERASAPPLICATION360° surround view cameras help eliminate blind spots for drivers by providing a birds eye view of the car and typically channeling it directly to an LCD display located in the cabins head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view came...
-
ARTICLE
EASY, COST-EFFECTIVE PRE-BOOSTER FOR AUTOMOTIVE COLD CRANK CONDITIONSARTICLEStart-stop functionality is expected to be featured in more and more new car models from any manufacturer. However, this presents a challenge in automotive electronics design as starting the motor in cold weather can make the battery’s voltage drop as low as 3V. This is called a “cold crank.” The power stage for most 12V automotive systems consists of a single buck converter tha...
-
REFERENCE DESIGN
MPQ3910A REFERENCE DESIGN - HIGH VOLTAGE BOOST FOR APD IN LIDAR APPLICATIONSREFERENCE DESIGN.article-page .article-sub> Autonomous vehicles have been a hot topic for some time, but now they are staring to become a reality. To enable high degrees of autonomy, vehicles are using combined methods (cameras, radar, and LiDAR) to detect surroundings. LiDAR is a ranged device. It functions similarly to radar, but uses light waves instead of RF waves. A laser diode emits ligh...
-
APPLICATION
TELEMATICS/E-CALLSAPPLICATIONTelematics and e-call systems help increase vehicle safety by monitoring conditions and, in the event of a crash, assisting the driver with or alerting emergency responders directly to the event. These embedded onboard tools can monitor diagnostics and offer benefits such as vehicle tracking, as well communication for roadside assistance and emergency calls. Of course, new features also bring grea...
-
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT CATEGORY
STEP-UP (BOOST) CONVERTERS AND CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MPQ3447-AEC1PRODUCT80V Wide-Input, Current-Mode, Synchronous Boost Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ3445-AEC1PRODUCTWide-Input, Synchronous Boost Controller with Low IQ Bypass Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ3414C-AEC1PRODUCT1.5A, 2.2MHz, 5VOUT, 52μA IQ, Synchronous Step-Up Converter with Output Disconnect, AEC-Q100 Qualified
-
PRODUCT
MPQ3446-AEC1PRODUCT55V, Wide-Input, Current-Mode, Synchronous Boost Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ3438-AEC1PRODUCT2A, 10V, High-Efficiency, Fully Integrated, Synchronous Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ3431C-AEC1PRODUCT21A, High-Efficiency, Fully Integrated, Synchronous Boost Converter with Configurable Peak Switching Current Limit, AEC-Q100 Qualified
-
PRODUCT
MPQ3432-AEC1PRODUCT21A, High-Efficiency, Fully Integrated, Synchronous Boost Converter with Configurable Current Limit, AEC-Q100 Qualified
Order
Log in to your account
Create New Account