MP172
NOT RECOMMENDED FOR NEW DESIGNS
MP172 continues to be in production for existing customers. Please consider this alternative for new designs:

MP172A
MP172A
700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
Features & Benefits
- Primary-Side CV Control
- Supports Buck, Boost, Buck-Boost, and Flyback Topologies
- Integrated 700V MOSFET and Current Source
- Under 30mW No-Load Power Consumption
- Up to 3W Output Power
- Maximum DCM Output Current below 80mA
- Maximum CCM Output Current below 120mA
- Low VCC Operating Current
- Frequency Foldback
- Limited Maximum Frequency
- Peak Current Compression
- Internally Biased VCC
- TSD, UVLO, OLP, SCP, and Open-Loop Detection
- Available in TSOT23-5 and SOIC-8 Packages
… and many more!
Active Part Numbers:
MP172GJ-P MP172GJ-Z MP172GS-Z MP172GS MP172XR
Meaning of P & Z
Evaluation Tools

EV172-J-00A Evaluation Kit Small, Universal Input, Non-Isolated Off-Line Regulator, Evaluation Board for TSOT23-5 package type.
The EV172-J-00A Evaluation Board is designed to demonstrate the capabilities of MP172. The MP172 is a primary-side constant voltage regulator providing accurate constant voltage (CV) regulation without Opto-coupler. It supports Buck, Buck-Boost, Boost and Flyback topologies.
The EV172-J-00A Evaluation Board is designed as Buck application. EV172-J-00A typically drives 5V/50mA load from 85VAC to265VAC, at 60/50Hz.
The EV172-J-00A has an excellent efficiency and meets 2kV IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. MP172 features various protections, including thermal shutdown (TSD), VCC under-voltage lockout (UVLO), over-load protection (OLP), short- circuit protection (SCP), and open loop protection.
EV172-J-00A is the Evaluation Board for MP172 TSOT23-5 package type.
Small, Universal Input, Non-Isolated Off-Line Regulator, Evaluation Board for SOIC-8 package type.
Log in to your account
Create New Account