MP175L
700V, Non-Isolated, Offline Regulator with Up to 600mA Output Current and Brown-In Protection
Session textval
Session Titefor popup
- Pout (max) (W) (Recommended)9
- Vac (min) (V)85
- Vac (max) (V)265
- TypeBuck Regulator
- Control MethodOn-Off
- Iout (CCM) (max) (mA)600
- No-Load Pout (max) (mW)30
- Vfb (V)2.43
- Vbr (V)700
- Rds(on) (Ω)4.5
- Iregulator (mA)4.5
- Ileak (µA)40
- GradeCatalog
- Package (mm)SOIC-8
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Internal MOSFETNo
- Non-IsolatedNo
- Secondary Synchronous RectificationNo
- Low Side RectificationNo
- High Side RectificationNo
The MP175L is a primary-side regulator that provides accurate constant-voltage (CV) regulation without an optocoupler. The MP175L supports buck, buck-boost, boost, and flyback topologies. The MP175L has an integrated 700V MOSFET and high-voltage current source to simplify the structure and reduce costs.
The MP175L is a green-mode operation regulator. Both the peak current limit (ILIMIT) and switching frequency (fSW) decrease with decreasing load. This feature provides excellent efficiency under light-load conditions and improves the overall average efficiency.
The MP175L has multiple protection features, including over-temperature protection (OTP), VCC under-voltage lockout (UVLO), overload protection (OLP), short-circuit protection (SCP), brown-in protection, and open-loop detection (OLD).
These features make the MP175L an ideal regulator for offline, low-power applications, such as home appliances and standby power. The MP175L is available in an SOIC-8 package.
-
Show more
Show less
Features & Benefits
- Primary-Side Constant Voltage (CV) Control Supporting Buck, Buck-Boost, Boost, and Flyback Topologies
- Integrated 700V/4.5Ω MOSFET
- Internal 700V High-Voltage Current Source
- <30mW No-Load Power Consumption
- Up to 9W Output Power (POUT)
- Maximum Continuous Conduction Mode (CCM) with an Output Current (IOUT) Up to 600mA
- Low VCC Operating Current
- Frequency Foldback
- Limited Maximum Frequency
- Peak-Current Compression
- Internally Biased VCC
- Over-Temperature Protection (OTP), Under-Voltage Lockout (UVLO), Overload Protection (OLP), Short-Circuit Protection (SCP), Open-Loop Detection (OLD), and Brown-In Protection
- Available in an SOIC-8 Package
Active Part Numbers:
MP175LGS-Z MP175LGS-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP175L Resources
-
APPLICATION
<10W (NON-ISOLATED)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. 6W, non-isolated power supplies need ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our high-efficiency buck regulators offer high performance, low switching frequency, and low sw...
-
PRODUCT CATEGORY
HV BUCK REGULATORS <10WPRODUCT CATEGORY -
PRODUCT
MP183PRODUCTNon-Isolated, Up to 250mA Output Current, Zero-Standby Buck Regulator
-
PRODUCT
MP171APRODUCT700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance
-
PRODUCT
MP172APRODUCT700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
-
PRODUCT
MP173APRODUCT700V, Non-Isolated, Offline Regulator, Up to 280mA Output Current with Improved EMI Performance
-
PRODUCT
MP174APRODUCT700V, Non-Isolated Offline Regulator, Up to 400mA Output Current with Improved EMI Performance
-
PRODUCT
MP155PRODUCTOffline Primary Side 3W Regulator, 100mW No-Load Power
-
PRODUCT
MP156PRODUCTOffline Primary Side 3W Regulator, 30mW No-Load Power
-
PRODUCT
MP163CPRODUCT700V, Non-Isolated, Offline Regulator with Integrated LDO, Up to 4W of Output Power
-
PRODUCT
MP163BPRODUCT700V, Non-Isolated, Offline Regulator with Integrated LDO, Up to 3W of Output Power
-
PRODUCT
MP150PRODUCTOffline Primary Side 2W Regulator
-
PRODUCT
MP174PRODUCT700V Non-Isolated Regulator up to 400mA Output Current
-
PRODUCT
MP161APRODUCTPower Solution with Ultra-Low Standby Power, Integrated 240mA current limited Switching Regulator, Linear Regulator, and Relay Driver
-
PRODUCT
MP158PRODUCTSmall Energy Efficient Offline Regulator for low Wattage
-
PRODUCT
MP161BPRODUCTPower Solution with Ultra-Low Standby Power, Integrated 240mA current limited Switching Regulator, Linear Regulator, and Relay Driver
-
PRODUCT
MP163APRODUCT700V, Non-Isolated, Offline Regulator with Integrated LDO, Up to 2W of Output Power
-
PRODUCT
MP157PRODUCTOffline Primary Side 6W Regulator
-
ARTICLE
AUDIBLE POWER SUPPLY NOISEARTICLEThe design requirements of today’s switching power supplies are driven by efficiency requirements not only at full load, but also under sleep mode or no-load conditions when the cable is disconnected. Power system integrators have to meet new regulations from agencies such as Energy Star, 80 Plus, and the European Commission’s CoC, regardless of the power supply’s load condition....
-
ARTICLE
USES, ADVANTAGES, AND WORKING PRINCIPLES OF A SWITCHING POWER SUPPLYARTICLEA power supply is an electrical device that converts the electric current that comes from a power source to the voltage value necessary for powering a load, like a motor or an electronic device. There are two main designs for power supplies: a linear power supply and a switching power supply. For many years, linear AC/DC power supplies have been transforming AC power from the utility grid ...
-
REFERENCE DESIGN
SMART PLUG REFERENCE DESIGN - MP161 NON-ISOLATED BUCK REGULATOR WITH ESP8266REFERENCE DESIGNNowadays everything is connected. So why not also connect the wall plugs? MPS presents a reference design with the MP161 part that will allow customers to join the IoT market. This is a two boards product, one for the DC/DC converter and the relay and the other for the Wi-Fi module. The configuration is designed to fit into a wall-plug. IoT non-isolated designs This refer...
-
PRODUCT
MP173PRODUCT700V Non-Isolated Regulator up to 280mA Output Current
-
PRODUCT
MP172PRODUCT700V Non-Isolated Regulator up to 120mA Output Current
-
PRODUCT
MP171PRODUCT700V Non-Isolated Regulator up to 60mA Output Current
Order
Log in to your account
Create New Account