- MPQ6517B-AEC1
MPQ6517B-AEC1
16V, Single-Phase, BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)16
- Number of Phase1
- Iout (max) (A)2
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopNo
- GradeAutomotive
- Package (mm)TSOT23-6, TSOT23-6-SL
- Integrated Current Sense AmplifiersNo
- InputsPWM
The MPQ6517B is a single-phase, brushless DC (BLDC) motor driver with integrated power MOSFETs and a Hall-effect sensor. The device drives single-phase BLDC motors and fans with an output current (IOUT) limit up to 2A. The 3.3V to 16V input voltage (VIN) range and input line reverse-voltage protection (RVP) mean that an external diode is not required on the supply line.
The MPQ6517B controls the rotational speed through the pulse-width modulation (PWM) signal on the PWM pin. The MPQ6517B has a rotational speed detection feature and rotor lock fault indication on the FG/RD pin, with an open-drain output. The output speed vs. input duty cycle curve can be configured for flexibility. To reduce the fan driver’s audible noise and power loss, the MPQ6517B features a soft on/off phase commutation and an automatic phase-lock function for the motor winding back electromotive force (BEMF) and current.
Full protection features include input over-voltage protection (OVP), under-voltage lockout (UVLO), rotor deadlock protection, thermal shutdown, and input RVP.
The MPQ6517B requires a minimal number of external components to reduce solution cost, and it is AEC-Q100 Grade 1 qualified. The MPQ6517B is available in TSOT23-6-SL and TSOT23-6 packages.
-
Show more
Show less
Features & Benefits
- Embedded Hall Sensor with High Sensitivity
- Wide 3.3V to 16V Operating Input Voltage (VIN) Range
- Up to 2A Configurable Current Limit
- Integrated High-Side (HS) and Low-Side (LS) Power MOSFETs: Total 850mΩ
- Configurable Speed Curve
- Built-In, Adjustable Speed Curve Corner Duty
- Automatic Phase Lock Detection for Winding Back Electromotive Force (BEMF) and Current Zero-Crossing
- Soft On/Off Phase Commutation
- Rotational Speed Indicator (FG) Signal
- 12kHz to 48kHz PWM Input Frequency (fPWM) Range
- Fixed 26kHz Output Switching Frequency (fSW)
- Input Line Reverse-Voltage Protection (RVP)
- Rotor Deadlock (RD) Protection with Automatic Recovery
- Thermal Protection and Automatic Recovery
- Built-In Input Over-Voltage Protection (OVP) and Under-Voltage Lockout (UVLO) with Automatic Recovery
- Available in TSOT23-6-SL and TSOT23-6 Packages
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ6517BGJS-0000-AEC1-Z MPQ6517BGJS-0000-AEC1-P MPQ6517BGJS-xxxx-AEC1-Z MPQ6517BGJS-xxxx-AEC1-P MPQ6517BGJ-xxxx-AEC1-Z MPQ6517BGJ-xxxx-AEC1-P MPQ6517BGJ-0000-AEC1-Z MPQ6517BGJ-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ6517B-AEC1 Resources
-
APPLICATION
ADAPTIVE HEADLAMPSAPPLICATIONAdaptive headlamp systems represent a significant advancement in automotive safety and convenience. These systems intelligently adjust the direction and intensity of a vehicle's headlights in response to various driving conditions, enhancing visibility and reducing glare for both the driver and oncoming traffic. Adaptive headlamps are especially valuable for night driving, as they can help drivers...
-
PRODUCT CATEGORY
INTEGRATED BLDC MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MPQ6547A-AEC1PRODUCT4V to 32V, 4A Peak Current, Three-Phase Power Stage, AEC-Q100 Qualified
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
Log in to your account
Create New Account