Integrated BLDC Motor Drivers

MPS’s integrated BLDC motor drivers that use our unique IC process technology allows the integration of large, low-RDS(ON) power MOSFETs into ICs to directly drive brushless DC (BLDC) motors, enabling the smallest single-chip BLDC driver solutions available. These integrated BLDC motor drivers can be designed to drive BLDC and permanent magnet synchronous motors (PMSMs) used in robotics, industrial, automotive, and consumer applications, such as power tools, fans, pumps, and e-bikes. MPS solutions have a variety of selectable input modes, such as: PWM and enable inputs, high-side (HS) and low-side (LS) inputs, Hall-signal inputs, and more. They also feature 100% duty cycle operation, robust protection functions, and integrated current-sense amplifier functionality. Some parts are qualified for automotive use (AEC-Q100).

Multiple Functions: Different logic input configurations and integrated current-sense amplifiers
Up to 8A Power Stage: Flip-chip packaging with QFN is the smallest in the automotive industry
Thermal Performance: Low RDS(ON) provides low power loss and improved thermal performances
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Number of Phase
Iout (max) (A)
Integrated Hall Sensor
Integrated Power MOSFETs
Integrated Current Sense Amplifiers
Inputs
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Number of Phase
Iout (max) (A)
Integrated Hall Sensor
Integrated Power MOSFETs
Integrated Current Sense Amplifiers
Inputs
Grade
Package (mm)
MPS
1
3
No
Sensorless
Yes
Yes
No
Yes
HS and LS
PWM
PWM and Enable
PWM or DC
PWM/DC/DIR
PWM/DC/DIR/BRK
Automotive
QFN-18 (3x4)
QFN-28 (5x5)
TQFN-12 (3x4)
TQFN-26 (3x4)
TQFN-26 (6x6)
TQFN-6 (2x3)
TSOT23-6
TSOT23-6-SL
Is MPSafe Has MPL Product URL
     
MPQ6547-AEC1
4V to 30V, 1.5A, Three-Phase Power Stage, AEC-Q100 Qualified
4 30 3 3 No Yes No PWM Automotive QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6547-aec1.html
MPQ6635-AEC1

35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver

6 35 3 Sensorless PWM or DC Automotive QFN-28 (5x5) 1 0 https://www.monolithicpower.com/en/mpq6635-aec1.html
MPQ6547A-AEC1
MPSafe

4V to 32V, 4A Peak Current, Three-Phase Power Stage, AEC-Q100 Qualified

Buy On MPS 4 32 3 4 No Yes No PWM and Enable Automotive QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/mpq6547a-aec1.html
MPQ6653B-AEC1

35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified

Buy On MPS 3.5 35 1 1.2 Yes Yes No PWM or DC Automotive TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/mpq6653b-aec1.html
MPQ6653C-AEC1

35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified

3.5 35 1 1.2 Yes Yes No PWM or DC Automotive TQFN-6 (2x3), TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/mpq6653c-aec1.html
MPQ6517B-AEC1

16V, Single-Phase, BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified

3.3 16 1 2 Yes Yes No PWM Automotive TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6517b-aec1.html
MPQ6653AGDTE-AEC1
35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in a TQFN-6 (2mmx3mm) WF Package, AEC-Q100 Qualified
Buy On MPS 3.5 35 1 1.2 Yes Yes No PWM or DC Automotive TQFN-6 (2x3) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6653agdte-aec1.html
MPQ6541A-AEC1

40V, 8A, Three-Phase Power Stage with HS and LS Inputs, AEC-Q100 Qualified

Buy On MPS 4.75 40 3 8 No Yes Yes HS and LS Automotive TQFN-26 (6x6) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6541a-aec1.html
MPQ6541-AEC1

40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs, AEC-Q100 Qualified

Buy On MPS 4.75 40 3 8 No Yes Yes PWM and Enable Automotive TQFN-26 (6x6) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6541-aec1.html
MPQ6653-AEC1

35V, Single-Phase BLDC Motor Driver with Embedded Hall Sensor, AEC-Q100 Qualified

Buy On MPS 5.5 35 1 1.2 Yes Yes No PWM or DC Automotive TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mpq6653-aec1.html
MPQ6631H-AEC1

35V Input, 3A Peak Phase Current, 3-Phase BLDC Motor Driver, AEC-Q100 Qualified

Buy On MPS 3.6 35 3 3 No Yes No PWM/DC/DIR/BRK Automotive TQFN-26 (3x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6631h-aec1.html
MPQ6653A-AEC1
35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
Buy On MPS 3.5 35 1 1.2 Yes Yes No PWM or DC Automotive TSOT23-6, TSOT23-6-SL 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6653a-aec1.html
MPQ6634-AEC1
35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
Buy On MPS 4.5 35 3 2 Sensorless Yes No PWM/DC/DIR Automotive TQFN-12 (3x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6634-aec1.html
No more parts left for display.