- MPF52003
MPF52003
Triple-Port USB PD Controller for Sourcing Ports Supporting Firmware Update and Advanced PDP Management
Session textval
Session Titefor popup
- Vin (min) (V)4.6
- Vin (max) (V)5.5
- Iout (max) (A)5
- Iq (typ) (µA)300
- Channels3
- EnableActive High
- Output DischargeYes
- GradeCatalog
- Package (mm)QFN-40 (5x5)
The MPF52003 is a highly integrated, triple-port channel USB power delivery (PD) controller for sourcing ports. It integrates a 32-bit ARM Cortex-M0 microcontroller unit (MCU), 36MHz operating frequency, USB Type-C port controller (TCPC), and legacy charging protocol management. A firmware update feature is supported via the CC lines.
The three USB Type-C ports support USB PD Revision 3.1 with a programmable power supply (PPS) as well as Qualcomm Quick Charge 3/4/4+ technology. This port is also backward compatible with dedicated charging port (DCP) schemes for USB Battery Charging Specification 1.2 (BC1.2), Apple divider mode, QC 3.0, and Huawei fast charge protocol (FCP) without requiring outside user interaction.
Power sharing functionality supports dynamic power budget management between the three USB PD ports. Power data object (PDO) capabilities are reduced when the car battery voltage is low, or when an over-temperature (OT) warning is triggered.
Fault condition protections include bus voltage (VBUS) over-voltage protection (OVP) and under-voltage protection (UVP), and thermal shutdown. The high-voltage I/O pins support short-to-VBUS protection.
The MPF52003 requires a minimal number of readily available, standard external components. It is available in a QFN-40 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- 3.3V to 21V Bus Voltage (VBUS) Range with Discharge Function
- 4.6V to 5.5V Input Voltage (VIN) Range
- Triple-Port USB Power Delivery (PD) Controller for Sourcing Only:
- Compliant with USB PD 3.1 with Programmable Power Supply (PPS), USB Type-C 2.1, and USB Type-C Port Controller (TCPC) 2.0 Supporting Firmware Update
- Integrated VCONN Power Switch and Over-Current Protection (OCP)
- Dynamic Power-Sharing Function
- Load-Shedding Function at High Temperatures or Low Battery Voltages
- Other Charging Protocols:
- Supports Qualcomm Quick Charge (QC) 3/4/4+
- Legacy Charging Protocol Supports BC1.2, Apple 3A Divider Mode, and Huawei Fast Charge Protocol (FCP)/Super Charge Protocol (SCP)
- 32-Bit ARM Cortex-M0 Microcontroller:
- Integrated 12MHz and 8kHz RC Oscillator
- 128kB Flash with ECC, 12kB SRAM, and 4kB ROM
- Supports Online Flash Update via the UART
- Three 16-Bit Timers with Pulse-Width Modulation (PWM) Function
- 12-Bit Analog-to-Digital Converter (ADC)
- Watchdog Timer (WDT)
- UART and Serial Wire Debugging (SWD)
- Two I2C Master/Slave Interfaces
- Protections:
- High-Voltage CCx/DP/DM I/O and Short-to-Battery/VBUS Protection
- Thermal Shutdown Protection
- Available in a QFN-40 (5mmx5mm) Package
Active Part Numbers:
MPF52003GUE-xxxx-Z MPF52003GUE-xxxx-P MPF52003GUE-0000-Z MPF52003GUE-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPF52003 Resources
-
PRODUCT CATEGORY
USB CONTROLLERPRODUCT CATEGORY -
APPLICATION
MOBILE POSAPPLICATIONMobile points of service (POS) offer the same features as other portable POS devices from the convenience of a tablet or smartphone. POS are expected to deliver fast, secure payment transactions amid changing payment methods and rising customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and ser...
-
APPLICATION
FITNESS MACHINESAPPLICATIONFitness machines can be a key component of medical treatment and physical wellness. State-of-the-art medical systems often include next-generation user interfaces, real-time sensing and biometrics, and multi-standard connectivity. With growing concerns about the price of healthcare, reliability and cost are also crucial factors for customers. And of course, to help enhance the abilities of healthc...
-
APPLICATION
CONSUMER BATTERY CHARGERSAPPLICATIONConsumer battery chargers provide at-home recharging for enabled AA and AAA batteries. It is crucial that these devices offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the batteries from damage. In addition, consumers expect them to be highly efficient and have low standby power consumption in a small solution...
-
APPLICATION
USB WALL POWER OUTLETSAPPLICATIONUSB wall power outlets are becoming an increasingly common feature in smart homes and buildings. Being able to directly plug USB charging cables into wall outlets provides consumers with convenience and the ability to charge and power devices quickly. However, because this is a more direct form of power delivery, it is even more crucial that the power supply be reliable and safe, with the best pos...
-
APPLICATION
MOBILE PROJECTORSAPPLICATIONMobile projectors are becoming an increasingly popular part of consumer entertainment systems. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable viewing experience. These systems must offer high resolution and brightness displays with exceptional audio quality and a user-friendly interface — all while maintaining h...
-
APPLICATION
HEADPHONES & EARBUDSAPPLICATIONHeadphones and earbuds are following the trend of other portable electronics adding more features and increased connectivity into smaller solution sizes. New headphone and earbud designs prioritize wireless connectivity and smart features, along with long battery life for maximum use time. Next-generation hearables are gaining mass market appeal offer exceptionally complex features, such as biosen...
-
APPLICATION
DOCKING STATIONSAPPLICATIONDocking stations offer a convenient way to plug in a laptop to common peripherals, such as DVI, COM, USB, and Ethernet — all with one connection. Typically, docking stations are made for a particular computer module, and offer different docking styles that allow a laptop computer to act like a desktop computer. With an increasing need for more peripherals and more complicated laptops, power design...
-
APPLICATION
SMARTWATCHESAPPLICATIONSmartwatches are one of the leading products in the rapidly growing wearables market, and offer consumers a highly convenient option to track and monitor health information, send and receive messages or other notifications, run various apps, quickly tell time, and more. High-resolution displays on compact screens, audio quality, and sensor accuracy are integrated into these increasingly popular, h...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
-
APPLICATION
POWER BANKSAPPLICATIONPower banks are an increasingly popular option for charging consumer electronics on the go. Because of the devices portable nature, power bank designs need to maintain a small overall size and be easy to use for end consumers. As fast charging is becoming a more widespread industry trend, power banks must offer the fastest safe charging possible with minimal thermal dissipation and the ability to ...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
WEARABLESAPPLICATIONWearables include a growing number of innovative devices designed to deliver convenient, high-quality functionality to consumers across a variety of use cases. These devices include smartwatches, virtual reality and augmented reality glasses and headsets, fitness trackers, and more. These devices typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseband —...
-
APPLICATION
SMARTPHONESAPPLICATIONMobile devices, and smartphones in particular, are one of todays largest technology markets. As the market continues to grow, it is changing and increasing complexity faster than ever. The combination of consumer expectations and increased power demands due to smartphones many integrated technologies and features mean that companies need to always be ready for whats coming next. Today, the lead...
-
APPLICATION
SCANNERSAPPLICATIONScanners are incorporating more features into new designs, such as wireless and wired connectivity, embedded processing and safety features, and convenient user interfaces. Todays scanners must be able to quickly image high-quality renditions of documents or photos, and energy-saving trends have increased the need for ultra-low standby power and reduced energy consumption. Our cutting-edge soluti...
-
APPLICATION
3D PRINTERSAPPLICATION3D printers are an increasingly popular tool for industrial and home use. Their ability to print objects, rather than simply images or documents, opens up a world of possibility for the user and a range of challenges for the designer. Accurate, precise motor control is more important than ever in these devices, and speed is a key differentiator for new designs. Consumer expectations are growing fo...
-
APPLICATION
POWER TOOLSAPPLICATIONPower tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, power tool designs often demand high flexibility and have strict power and safety requirements. Both cordless and corded power tools must be able to offer high efficiency in compact sizes, without sacrific...
-
PRODUCT CATEGORY
USB SWITCHESPRODUCT CATEGORY -
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MP5046PRODUCT60V, 5A E-Fuse with Configurable Current Limit and Reverse Current Protection
-
PRODUCT
MP5061PRODUCT4.5V to 28V Current-Limit Switch with Low RDS(ON), Current Monitoring, and Soft Start
-
PRODUCT
MP5029-CPRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes
-
PRODUCT
MP5042PRODUCT2A, 28V E-Fuse with Adjustable Current Limit
-
PRODUCT
MP5035PRODUCT2.9V to 22V, 50mA to 2A, Configurable Current-Limit Switch in a TSOT23-6 Package
Log in to your account
Create New Account