- MP9517
MP9517
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)18
- Number of Phase1
- Iout (max) (A)2
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopNo
- GradeCatalog
- Package (mm)TSOT23-6-L, TSOT23-6-SL
The MP9517 is a single-phase, brushless DC motor driver with integrated power MOSFETs and a Hall-effect sensor. The IC has a 3.3V to 18V input voltage range and input line reverse voltage protection.
The MP9517 controls the rotational speed through the PWM signal on the PWM pin, with a 2kHz to 100kHz PWM frequency range. The MP9517 has a rotational speed detection feature on the FG pin, an open-drain output.
To reduce fan driver audible noise and power loss, the MP9517 features soft-on/off phase commutation, and automatic control for winding BEMF and current zero-crossing with the same phase.
Full protection features include input over-voltage protection (OVP), under-voltage lockout (UVLO), rotor deadlock protection, thermal shutdown, and input reverse protection.
The MP9517 requires a minimal number of external components to reduce solution cost. It is available in a TSOT23-6-SL and TSOT23-6-L package.
-
Show more
Show less
Features & Benefits
- Embedded Hall Sensor with High Sensitivity
- Wide 3.3V to 18V Operating Input Range
- 2A Overload Current Limit
- Integrated Power MOSFETs: Total 1.02Ω (HS + LS)
- Winding BEMF and Current Zero-Crossing with the Same Phase
- Soft-On/Off Phase Commutation
- Rotational Speed Indicator (FG) Signal
- 2kHz to 100kHz PWM Input Frequency Range
- Fixed 26kHz Output Switching Frequency
- Input Line Reverse Voltage Protection (RVP)
- Rotor Deadlock Protection and Automatic Recovery
- Thermal Protection and Automatic Recovery
- Built-In Input OVP, UVLO, and Automatic Recovery
- Available in TSOT23-6-SL or TSOT23-6-L Packages
Active Part Numbers:
MP9517GJS-P MP9517GJS-Z MP9517GJL-P MP9517GJL-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP9517 Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
Order
Log in to your account
Create New Account