- MP6650
MP6650
18V, 2A,Single-Phase, BLDC Motor Driver with Integrated Hall Sensor in a TSOT23-6 Package
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)18
- Number of Phase1
- Iout (max) (A)2
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopNo
- GradeCatalog
- Package (mm)TSOT23-6-L, TSOT23-6-R, TSOT23-6-RSL, TSOT23-6-SL
- Number of Half-Bridges2
The MP6650 is a single-phase, brushless, DC motor driver with integrated power MOSFETs and a Hall-effect sensor. The device drives single-phase brushless DC fan motors with up to 2A of output current. The IC has a 3.3V to 18V input voltage range and input line reverse-voltage protection (RVP) to save the external diode on the supply line.
The device controls the rotational speed through the PWM signal on the PWM pin. It has a rotational speed detection feature and rotor lock fault indication on the FG/RD pin with an open-drain output. The output speed vs. the input duty curve can be configured easily for flexible use. To reduce audible fan driver noise and power loss, the MP6650 features a soft on/off phase transition and an automatic phase-lock function of the motor winding BEMF and current.
Full protection features include input over-voltage protection (OVP), under-voltage lockout (UVLO), rotor deadlock (RD) protection, thermal shutdown, and input reverse protection.
The MP6650 requires a minimal number of external components to save solution cost. It is available in TSOT23-6-L, TSOT23-6-R, TSOT23-6-SL, and TSOT23-6-RSL packages.
Advantages Include:
- Fewer external components with integrated power MOSFETs and Hall sensor
- Low RDS(ON) (total 740mΩ HS + LS) and high efficiency
- Digital programming speed curve
- Extensive protection features and smaller package
-
Show more
Show less
Features & Benefits
- Embedded Hall Sensor with High Sensitivity
- Wide 3.3V to 18V Operating Input Range
- Up to 2A Programmable Current Limit
- Programmable Speed Curve
- Auto Hall Leading Angle
- Soft PWM Up/Down Reference, Selectable 2.6s/5.2s
- Soft On/Off Phase Transition
- Rotational Speed Indicator FG Signal
- Input Line Reverse Voltage Protection (RVP)
- Rotor Deadlock Protection and Automatic Recovery
Active Part Numbers:
MP6650GJL-xxxx-P MP6650GJL-xxxx-Z MP6650GJR-xxxx-P MP6650GJR-xxxx-Z MP6650GJS-xxxx-P MP6650GJS-xxxx-Z MP6650GJSR-xxxx-P MP6650GJSR-xxxx-Z MP6650GJS-0000-Z MP6650GJS-0000-P MP6650GJR-0000-Z MP6650GJR-0000-P MP6650GJSR-0000-Z MP6650GJSR-0000-P MP6650GJL-0000-Z MP6650GJL-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6650 Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
Log in to your account
Create New Account