MP6518
Session textval
Session Titefor popup
- Vin (min) (V)8.5
- Vin (max) (V)35
- Iout (max) (A)1.5
- Step Mode1, 1/2, 1/4, 1/8
- Control InterfaceIndexer
- GradeCatalog
- Package (mm)TSSOP-28EP
The MP6518 is a stepper motor driver with a built-in micro stepping translator. It operates from a supply voltage of up to 35V and can deliver motor current up to 1.5A. The MP6518 can operate a bipolar stepper motor in full-, half-, quarter-, and eighth- step modes. Internal safety features include over-current protection, input over-voltage protection, UVLO and thermal shutdown. The part has a fixed 3.3V reference output, which allows it to operate without any control power supply and work with any microcontroller. Ron of the switches is as low as 300mO. Current sensing is done by external resistors. The MP6518 comes in a space-saving TSSOP-28 package with exposed thermal pad.
-
Show more
Show less
Features & Benefits
- Wide 8V to 35V Input Voltage Range
- Two Internal Full Bridge PWM Converters
- Low On Resistance(HS:300mO; LS:300mO)
- No Control Power Supply Required
- Simple Logic Interface
- 3.3 and 5 V Compatible Logic Supply
- Full-, Half-, Quarter-, and Eighth- Step Functionality
- 1.5A Maximum Output Current
- Adjustable Mixed Decay Ratio
- Over-Current Protection
- Input OVP Function
- Thermal Shutdown and UVLO Protection
- Space-saving TSSOP-28-EP Package
- Fault Indication Output
Active Part Numbers:
MP6518GF-P MP6518GF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6518 Resources
-
APPLICATION
ELECTRONIC SMART LOCKSAPPLICATIONElectronic smart locks are increasing in popularity with the rise of IoT and smart homes, as they provide convenience and a sense of security to consumers. Because they are typically battery-powered, energy efficiency to maximize battery life is crucial. The nature of these devices means they must also offer ease-of-use, stable operation, and the ability to withstand wide temperature ranges and ex...
-
APPLICATION
PORTABLE PRINTERSAPPLICATIONPortable printers are incorporating more features into a small, lightweight packages. New designs are expected to include easier wireless connectivity, support for multiple input types, easy-to-use interfaces, and longer battery runtime. These printers must be able to quickly print high-quality renditions of documents or photos, as well as keep up with energy-saving trends that have increased the ...
-
APPLICATION
THERMAL IMAGING CAMERASAPPLICATIONThermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder em...
-
APPLICATION
IP NETWORK CAMERASAPPLICATIONIP network cameras are quickly gaining traction over traditional analog security camera networks. Most IP network cameras serve the same function as analog security cameras but do not require local storage capacity and are connected to a users LAN network. Because of this, they are a popular part of smart home systems and security. Ever-growing user expectations and increasing concern about both d...
-
APPLICATION
PORTABLE POSAPPLICATIONPortable points of service (POS) are tasked with delivering fast, secure payment transactions amid changing payment methods and growing customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and service spaces increasingly compete with online goods and service providers, efficiency and convenience...
-
APPLICATION
SCANNERSAPPLICATIONScanners are incorporating more features into new designs, such as wireless and wired connectivity, embedded processing and safety features, and convenient user interfaces. Todays scanners must be able to quickly image high-quality renditions of documents or photos, and energy-saving trends have increased the need for ultra-low standby power and reduced energy consumption. Our cutting-edge soluti...
-
APPLICATION
INKJET & LASER PRINTERSAPPLICATIONInkjet and laser printers are incorporating more and more features into new designs. These printers must be able to quickly print high-quality renditions of documents or photos, as well as keep up with energy-saving trends that have increased the need for ultra-low standby power and reduced energy consumption. Growing customer expectations have put pressure on designers to expand system capabiliti...
-
APPLICATION
3D PRINTERSAPPLICATION3D printers are an increasingly popular tool for industrial and home use. Their ability to print objects, rather than simply images or documents, opens up a world of possibility for the user and a range of challenges for the designer. Accurate, precise motor control is more important than ever in these devices, and speed is a key differentiator for new designs. Consumer expectations are growing fo...
-
APPLICATION
MULTI-FUNCTION PRINTERSAPPLICATIONMulti-function printers typically offer printing, scanning, copying, and sometimes more features within one consumer device. Both inkjet and laser printers are incorporating more features, easier wireless connectivity, and smoother user interfaces into new designs. These all-in-one printers must be able to quickly print or image high-quality renditions of documents or photos, and energy-saving tre...
-
PRODUCT CATEGORY
STEPPER MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ6609A-AEC1PRODUCT32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6609-AEC1PRODUCT32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6603-AEC1PRODUCT55V, Dual Full-Bridge Motor Driver with Internal Current Sense, AEC-Q100 Qualified
-
PRODUCT
MP6603PRODUCT55V, Dual Full-Bridge Motor Driver with Internal Current Sense
-
PRODUCT
MPQ6600L-AEC1PRODUCT35V, 1.5A Stepper Motor Driver with Internal Current Sense, AEC-Q100 Qualified
-
PRODUCT
MP6508APRODUCT2.7V to 18V, 1.2A, Bipolar Stepper Motor Driver in a QFN-16 (3mmx3mm) Package
-
PRODUCT
MP6613PRODUCT4.5V to 45V, 5A, Simple H-Bridge Driver
-
PRODUCT
MP6604APRODUCTSimple, Dual H-Bridge Motor Driver with Separate Input and Enable Pins
-
PRODUCT
MP6604BPRODUCT4.5Vto45V,2.5A,Simple,DualH-BridgeDriver(PHASE/EN)
-
PRODUCT
MP6604CPRODUCT4.5V to 45V, 2.5A, Simple Dual H-Bridge Driver (HS/LS)
-
PRODUCT
MP6606PRODUCT60V, 8-Channel Low-Side Driver with Serial Interface and Fault Indication
-
PRODUCT
MP6605DPRODUCT4-Channel Low-Side MOSFET Driver IC with Parallel Interface
-
PRODUCT
MP6605EPRODUCT4-Channel Low-Side Driver IC with Serial Interface
-
PRODUCT
MP6605CPRODUCT4-Channel Low-Side Driver IC with I2C Interface
-
PRODUCT
MP6602PRODUCT35V Stepper Motor Driver with Stall Detection and Serial Interface
Order
Log in to your account
Create New Account