MP6006
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)36
- Isw Limit (typ) (A)4.5
- Iq (typ) (mA)4
- fsw (max) (kHz)400
- PGNo
The MP6006 is a wide input voltage (VIN) range, high-efficiency, active-clamp flyback converter. It is specifically designed for extremely small-sized primary-side regulation (PSR) flyback topologies.
In PSR flyback mode, the MP6006 samples the output voltage (VOUT) from the SW pin instead of an auxiliary winding, which simplifies transformer design.
The MP6006 integrates two MOSFETs with an active-clamp flyback topology. This saves traditional RCD clamp circuits and provides isolated power solutions with a simple BOM. The compact active-clamp power loop works with the frequency dithering function to provide excellent EMI performance.
The MP6006 adopts line/load regulation compensation techniques to eliminate the leakage inductance's impact on the output regulation.
Protection features include overload protection (OLP), short-circuit protection (SCP), over-voltage protection (OVP), and over-temperature protection (OTP).
The MP6006 is available in a QFN-11 (3mmx3mm) package.
-
Show more
Show less
Features & Benefits
- 4.5V to 36V Wide Operating Input Voltage (VIN)
- Active-Clamp Primary-Side Regulated (PSR) Flyback without Auxiliary Winding
- Integrated 0.04Ω and 0.12Ω Flyback MOSFETs
- 4.5A Over-Current (OC) Threshold
- Line/Load Regulation Compensation
- Frequency Foldback during Start-Up
- Reduced EMI with Frequency Dithering
- Full Protections Include:
- Overload Protection (OLP)
- Short-Circuit Protection (SCP)
- Over-Voltage Protection (OVP)
- Over-Temperature Protection (OTP)
- Available in a QFN-11 (3mmx3mm) Package
Active Part Numbers:
MP6006GQE-Z MP6006GQE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6006 Resources
-
APPLICATION
GAS DETECTORSAPPLICATIONGas detectors are a key aspect of safety in smart homes and other residential and industrial applications. Designed to monitor and alert occupants of high levels of toxic or combustible gases, these safety devices must above all be reliable and accurate, with battery lifespans lasting multiple years and convenient use. As the smart home market continues to grow and consumers seek for all aspects o...
-
APPLICATION
VIDEO DOORBELLSAPPLICATIONVideo doorbells have become a popular element within many smart home systems, and provide convenience and a sense of security to consumers. As both home systems and video doorbell designs get smarter and more advanced, new features are being incorporated. Innovative video doorbells now include high-quality audio and video streaming, wireless connectivity, multiple-device interface capability, adva...
-
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
PRODUCT
MPQ6007-AEC1PRODUCTWide-Input, Primary-Side Regulated Active Clamp Flyback Converter, AEC-Q100 Qualified
-
PRODUCT
MP6005APRODUCT420kHz, 8V to 80V Input Voltage Range, High-Efficiency Flyback/Forward Controller
-
PRODUCT
MP6005PRODUCTHigh-Efficiency Flyback/Forward Controller with Primary and Secondary-Side Regulation
-
PRODUCT
MP6004PRODUCTPrimary-Side Regulated Flyback/Buck 80V, 3A DCDC Converter
-
PRODUCT
MP6003PRODUCTMonolithic Flyback/SEPIC DC-DC Converter
-
PRODUCT
MP6002PRODUCTFlyback/ Forward DC-DC Converter, 30W, Integrated 150V Power Switch.
-
PRODUCT
MP6001PRODUCTFlyback/Forward DC-DC Converter, 15W, Integrated 150V Power Switch
-
ARTICLE
HOW TO DESIGN A FLYBACK CONVERTER IN SEVEN STEPSARTICLEOf the many converter topologies around today, the flyback topology is one of the most frequently used. Although simple, this converter design offers great advantages for certain applications. New, more complex topologies have surfaced in recent years, but flyback converters remain a popular design choice. These switch-mode power converters offer competitive size, cost, and efficiency ratios in t...
-
ARTICLE
PCB DESIGN FOR LOW-EMI DC/DC CONVERTERSARTICLEEvery switch-mode power supply presents a wide-band noise source. Integrating a DC/DC converter from the car board net into an automotive control unit and still fulfilling the EMC requirements of automotive OEMs is a difficult task. Typically, noise from the DC/DC converter and other high-speed circuits radiates via connected cables that provide an effective antenna path. To block this potential ...
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8887PRODUCT65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP
-
PRODUCT
MP8880APRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP45000PRODUCTFully Integrated, Totem Pole PFC Controller with CCM for Peak Power
Log in to your account
Create New Account