- MP2853
MP2853
Session textval
Session Titefor popup
- Number of Output Rail2
- Number of Phases5
- VCC (min) (V)3
- VCC (max) (V)3.6
- Iq (typ) (mA)34
- Ishutdown (typ) (mA)0.11
- fsw (min) (kHz)200
- fsw (max) (kHz)3000
- InterfacesPMBus, PVID, SVI2
- Processor TypeSVI2
- Package (mm)QFN-40 (5x5)
- GradeCatalog
- SSInternal
- Regulated Outputs5
The MP2853 is a dual-loop, digital, multi-phase controller that provides power for the core of the AMD SVI 2.0 platform. The MP2853 can work with MPS Intelli-Phase products to complete the multi-phase voltage regulator (VR) solution with minimal external components. The MP2853 can be configured with up to 4-phase operation for Rail 1 and up to 2-phase operation for Rail 2.
The MP2853 provides an on-chip EEPROM to store and restore device configurations. Device configurations and fault parameters can be programmed easily or monitored via the PMBusTM/I2C interface. The MP2853 can monitor and report output current through the CS output from Intelli-Phase products.
The MP2853 is based on a unique, digital, multi-phase, non-linear control to provide fast transient response to the load transient with minimal output capacitors. With only one power-loop control method for both steady state and load transient, the power loop compensation is very easy to configure.
The MP2853 is available in a QFN-40 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Multi-Phase, Dual-Output, Digital Controller
- AMD SVI 2.0 Compliant
- Supports 3-Bit PVID Mode
- PMBusTM/I2C Compliant (1MHz Bus Speed)
- Pin Programmable for PMBusTM Address
- Built-In EEPROM to Store Custom Configurations
- Switching Frequency Range from 200kHz to 3MHz
- Digital Load-Line Regulation
- Over-Clocking Mode by Adding Offset to Output Voltage
- Automatic Loop Compensation
- Fewer External Components than a Conventional Analog Controller
- Best Transient Performance with Non-Linear Digital Control
- Flexible Phase Assignment for Dual Rails
- Auto-Phase Shedding to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing with Programmable Offsets for Thermal Balance
- Input and Output Voltage, Current, and Power Monitoring
- Regulator Temperature Monitoring
- VIN UVLO, Output OVP/UVP, OCP_TDC/OCP_SPIKE, OTP with No Action, Latch, Retry, or Hiccup Options
- Detection for Intelli-Phase MOSFET Fault Type
- Auto-Recording VR Fault Type to EEPROM
- Available in an RoHS Compliant QFN-40 (5mmx5mm) Package
Active Part Numbers:
MP2853 MP2853GU-xxxx-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2853 Resources
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP2880PRODUCTSingle-Loop,20-Phase,DigitalMulti-PhaseControllerwithPMBusInterfaceforAVSBus
-
PRODUCT
MP2882PRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for SVI2/AVSBus
-
PRODUCT
MP2926PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface
Log in to your account
Create New Account