Vin (Max) 8V to 48V
Session textval
Session Titefor popup
Hot-swap controllers and e-fuses allow for safe insertion or removal of boards into an energized system. This 8V to 48V family provides power protection by detecting faults and limiting or cutting off current.
Vin (Max) 8V to 48V Content
-
ARTICLE
UNDERSTANDING ACCURACY AND RESOLUTION FOR MAGNETIC ANGLE SENSORSARTICLEMagnetic position sensors, especially magnetic angle sensors, are the fundamental building blocks of countless motion-control applications that necessitate precision positioning. These sensors are pivotal in a wide range of industries, from automotive and robotics to consumer electronics and medical devices, underscoring their universal appeal and importance (see Figure 1). However, to ...
-
ARTICLE
FILTERING HIGH-FREQUENCY INTERFERENCE IN STEP-DOWN CONVERTER DESIGNS WITH HOT-LOOP COMPONENTSARTICLEModern step-down converters are becoming increasingly efficient. In the frequency range of several hundred MHz, step-down converters can emit higher levels of interference. New IC designs and clever layouts are already able to compensate for such disturbances. By implementing high-frequency ferrite beads, interferences can be further effectively eliminated. In this article, an automotive expert d...
-
REFERENCE DESIGN
TITANIUM TI135REFERENCE DESIGNBoard Description: The Ti135 FPGA features the high-density, low-power Efinix® Quantum® compute fabric wrapped with an I/O interface. MPS solutions help optimize real-time edge applications where size, thermal efficiency, and power matter most. Ti135 M.2 Applications: Industrial cameras, roboti...
-
ARTICLE
THE POWER OF DUAL-PHASE DRMOS TECHNOLOGY IN AI SYSTEMSARTICLEAs AI systems continue to push boundaries, current demands are rapidly increasing. Next-generation AI systems face a critical layout bottleneck caused by escalating current demands that now frequently reach the 1000A to 2000A threshold per socket. To supply this immense demand for low-voltage power stably while minimizing ripple, voltage regulator module (VRM) architectures are forced to aggressi...
-
APPLICATION NOTE
AN245 - CALIBRATION OF THE MA600AAPPLICATION NOTEThe MA600A sensor integrates a 32-point lookup table designed for in-system calibration. This table stores correction values that are added to the measured angle to compensate for measurement inaccuracies. To determine the appropriate correction for any angle, the sensor performs linear interpolation between the two nearest calibration points. Calibration serves to mitigate errors arising from mag...
-
REFERENCE DESIGN
IND881REFERENCE DESIGNiND881 Evaluation kit
-
REFERENCE DESIGN
IND880REFERENCE DESIGNiND880 Evaluation kit
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
ARTICLE
SOLID-STATE RELAYS FOR THERMOSTAT DESIGNARTICLEThe relay is the most failure-prone component in a residential thermostat. Mechanical relays wear out, generate audible noise, produce electromagnetic interference (EMI), and consume valuable printed circuit board (PCB) area. For engineering teams designing the next generation of smart thermostats, these limitations directly impact product lifespan, certification timelines, and field failure rates...
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
USE CASE
INTELLI-PHASETM SOLUTION USE CASE: AI HUMANOID ROBOTICSUSE CASEThis use case examines the application of the MPQ86750 and MPQ2967 in artificial intelligence (AI) humanoid robotics. The MPQ86750 Intelli-PhaseTM solution combined with the MPQ2967 provides high-efficiency power management for AI humanoid robotics system-on-chip (SoC) platforms, achieving improved reliability, compact size, and simplified design. AI humanoid robots mimic human-like moveme...
-
USE CASE
INTELLI-PHASETM SOLUTION USE CASE: ROBOTICS SYSTEM-ON-CHIP (SOC) POWERUSE CASEThis use case examines the application of the MPQ86760, a monolithic half-bridge driver, in robotics system-on-chip (SoC) power applications. The MPQ86760 is a monolithic half-bridge Intelli-PhaseTM that provides sufficient computational power for the high-current demands of robotics SoC power applications, with up to 45A of continuous output current (IOUT). Robotics SoC platforms inte...
Log in to your account
Create New Account