iND881 Reference Design
For more information (design files, test reports, etc.)
Response within 2 business days
MPS Products:
| Part Number | Quantity | Description |
|---|---|---|
| MP5016GQH | 2 | 2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking |
| MPQ4326BGRE-7001-AEC1-Z | 2 | 36V, 3A to 7A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified |
| MPQ2211GLC-AEC1-Z | 1 | 6V, 12A, 2.2MHz, Configurable Current Limit, Synchronous Step-Down Converter, AEC-Q100 Qualified |
| MPQ2178GQHE-AEC1-Z | 6 | 6V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ20056GJ-AEC1-Z | 2 | Low-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified |
Log in to your account
Create New Account