MP591C3
Session textval
Session Titefor popup
- Vin (min) (V)2.95
- Vin (max) (V)16
- Iout (max) (A)16
- Ilimit (A)Configurable
- Iq (typ) (µA)1100
- Channels1
- EnableActive High
- Fault FlagOver-Current Protection (OCP), Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), Under-Voltage Protection (UVP)
- Rds(on) (mΩ)6
- Slew Rate ControlYes
- GradeCatalog
- Package (mm)TLGA-25 (4x4)
The MP591C3 is a fully integrated, compact hot-swap protection device with back-to-back FETs. It contains a hot-swap controller and two high-side back-to-back power MOSFETs (HS-FETs), which allow it to operate as a standalone device. The device can achieve up to 16A of continuous output current (IOUT).
The device limits the backplane voltage drop by limiting the inrush current to the load while a circuit card is inserted into a live backplane power source. It also provides reverse-current blocking, which prevents current from flowing from the output (VOUT) to the input (VIN). The MP591C3 limits the internal MOSFET current (IFET) by controlling the gate voltage (VGATE) via the current limit (ILIMIT) reference input and soft-start (SS) ramp.
The MP591C3 provides many features to simplify system design, such as an integrated current mirror to monitor IOUT and integrated on-die temperature-sensing. This eliminates the need for an external current-sense (CS) power resistor, power MOSFET, and temperature-sense device.
Rich fault protections include VIN over-voltage protection (OVP), IOUT over-current protection (OCP), short-circuit protection (SCP), and over-temperature protection (OTP). The fault status can be indicated with the fault report output (FLTB).
The MP591C3 is available in a TLGA-25 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- 2.95V to 16V Operating Input Voltage (VIN) Range
- Maximum of 16A of Output Current (IOUT)
- 6mΩ Back-to-Back Integrated Power MOSFET
- Reverse Current Blocking Feature
- ±1% IMON Reporting Accuracy
- Built-In MOSFET Driver
- Integrated Current-Sense
- Configurable Over-Current (OC) Limit
- Built-In Insertion Delay
- Configurable Soft Start (SS)
- Fault Signal Output (FLTB)
- VIN Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP) with Options for Latch-Off or Hiccup Mode
- Intelli-Fuse Junction Temperature (TJ) Monitoring
- Available in a TLGA-25 (4mmx4mm) Package
Active Part Numbers:
MP591C3GLRT-Z MP591C3GLRT-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP591C3 Resources
-
PRODUCT CATEGORY
VIN (MAX) 8V TO 48VPRODUCT CATEGORY -
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT
MP591P1PRODUCT16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution
-
PRODUCT
MP5325CPRODUCT16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5998PRODUCT16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution with PMBus Interface
-
PRODUCT
MP5099EPRODUCTDual-Channel Current-Limit Switch with Current Monitor and SATAIG Control
-
PRODUCT
MP5024PRODUCT16V, 20A, 2.8mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution with PMBus Lite
-
PRODUCT
MP5016HPRODUCT2.7- 22V, 0.7- 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Block
-
PRODUCT
MP5016PRODUCT2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5099PRODUCTDual-Channel Current-Limit Switch with Current Monitor
-
PRODUCT
MP5098APRODUCTDual E-Fuse with SAS Function and Reverse Current Blocking
-
PRODUCT
MP5026PRODUCT16V, 20A, 2.8mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5098PRODUCT12V/5V, Low-IQ, Dual-Channel E-Fuse with Current Monitoring and Low On Resistance
-
PRODUCT
MP5981PRODUCT16V,50A,1.1mΩRDS(ON),Hot-SwapIntelli-FuseSolution
-
PRODUCT
MP5056PRODUCT28V, 7mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5991PRODUCT16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5016-LPRODUCT2.7 - 22V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5921PRODUCT16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5000APRODUCT12V, 5A Programmable Current Limit Switch with different SS time, Trip/ hold Current and Rds
-
PRODUCT
MP5022CPRODUCT16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5010APRODUCT3V-18V, 1A-5A Programmable-Current-Limit Switch with Over-Voltage Clamp
-
PRODUCT
MP5010BPRODUCT3V-18V, 1A-5A Programmable-Current-Limit Switch with Over-Voltage Clamp
-
PRODUCT
MP5022APRODUCT16V, 12A, 3mΩ RDS(ON) Hot-Swap Protection Device with Current Monitoring
Log in to your account
Create New Account