MP5981
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)16
- Iout (max) (A)50
- Ilimit (A)100
- Iq (typ) (µA)1800
- Channels1
- EnableActive High
- Fault FlagDamaged MOSFET Detection, Output SCP, Over-Current Protection (OCP), Over-Temperature Protection (OTP)
- Rds(on) (mΩ)1.1
- Slew Rate ControlYes
- GradeCatalog
- Package (mm)SOICW24-18L
The MP5981 is an integrated monolithic controller and switch with a high-side power MOSFET (HS-FET) and other circuitry that allows it to operate alone or be controlled via a hot-swap controller. The device can achieve up to 50A of continuous output current (IOUT) per device at room temperature, or up to 60A of continuous IOUT with air flow.
The device limits the backplane voltage drop by limiting the inrush current to the load while a circuit card is inserted into a live backplane power source. It limits the internal MOSFET current by controlling the gate voltage via the current limit reference input and soft-start ramp.
The MP5981 provides many features to simplify system design, such as an integrated current mirror to monitor IOUT and the die temperature. This eliminates the need for an external current-sense power resistor, power MOSFET, and thermal-sense device.
The IC detects the power MOSFET’s gate, source, and drain short conditions. It also provides feedback to the hot-swap controller via the fault reporting output (GOK). The MP5981 can operate in parallel for high-current applications. All devices in parallel actively share current during soft start.
The MP5981 is available in an LGA-32 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- 4V to 16V Operating Input Voltage (VIN) Range
- Up to 50A Output Current (IOUT)
- Up to 60A of IOUT with Air Flow
- 1mΩ RDS(ON) Integrated Power MOSFET
- Built-In MOSFET Driver
- 3V LDO Output
- Integrated Current Sense with Sense Output
- Separate Current-Sense Output to Configure the Over-Current (OC) Value
- Built-In Insertion Delay
- Adjustable Soft Start (SS)
- Output Short-Circuit Protection (SCP)
- Over-Temperature Protection (OTP)
- Built-In Fuse Health Reporting
- Fault Signal Output
- Supports Parallel Operation for High-Current Applications
- Integrated Intelli-Fuse Temperature Sense
- Output Voltage (VOUT) Shutdown Control
- Available in an LGA-32 (5mmx5mm) Package
Active Part Numbers:
MP5981GLU-Z MP5981GLU-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5981 Resources
-
PRODUCT CATEGORY
VIN (MAX) 8V TO 48VPRODUCT CATEGORY -
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
SMALL CELL BASE STATIONSAPPLICATIONSmall cell base stations are more useful than ever with the ubiquity of smartphones, rising data usage, and the advent of 5G. However, small cell base station designs must meet these demands as well as weight and volume restrictions, without sacrificing performance or significantly increasing power consumption. Todays wireless market demands reliability and flexibility wherever possible, so new pr...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT
MP591P1PRODUCT16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution
-
PRODUCT
MP5325CPRODUCT16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP591C3PRODUCT16V, 16A, 6mΩ RDS(ON), Fully Integrated Back-to-Back Hot-Swap Solution
-
PRODUCT
MP5998PRODUCT16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution with PMBus Interface
-
PRODUCT
MP5099EPRODUCTDual-Channel Current-Limit Switch with Current Monitor and SATAIG Control
-
PRODUCT
MP5024PRODUCT16V, 20A, 2.8mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution with PMBus Lite
-
PRODUCT
MP5016HPRODUCT2.7- 22V, 0.7- 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Block
-
PRODUCT
MP5016PRODUCT2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5099PRODUCTDual-Channel Current-Limit Switch with Current Monitor
-
PRODUCT
MP5098APRODUCTDual E-Fuse with SAS Function and Reverse Current Blocking
-
PRODUCT
MP5026PRODUCT16V, 20A, 2.8mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5056PRODUCT28V, 7mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5098PRODUCT12V/5V, Low-IQ, Dual-Channel E-Fuse with Current Monitoring and Low On Resistance
-
PRODUCT
MP5991PRODUCT16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5016-LPRODUCT2.7 - 22V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5921PRODUCT16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5022APRODUCT16V, 12A, 3mΩ RDS(ON) Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5000APRODUCT12V, 5A Programmable Current Limit Switch with different SS time, Trip/ hold Current and Rds
-
PRODUCT
MP5022CPRODUCT16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5021BPRODUCT16V, 7mΩ RDS_on Hot-Swap Protection Device with Current Monitoring
Order
Log in to your account
Create New Account