MP5098
Session textval
Session Titefor popup
- Vin (min) (V)10.8/4.5
- Vin (max) (V)13.2/5.5
- Iout (max) (A)4/3
- Ilimit (A)4/3
- Iq (typ) (µA)210/190
- Channels2
- EnableActive low
- Fault FlagCurrent Limit, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), Thermal Shutdown
- Rds(on) (mΩ)40/40
- Slew Rate ControlYes
- GradeCatalog
- Package (mm)TQFN-10 (2x3)
The MP5098 is a 12V/5V, low quiescent current (IQ), low on resistance (RDS(ON)), dual-channel e-fuse protection device with current monitoring. It protects output circuitry from input transients and protects input circuitry from output shorts and transients.
At start-up, the inrush current is limited by limiting the output slew rate. The slew rate is controlled via the SS pin capacitor (CSS). The maximum load current (ILOAD_MAX) at the output is current-limited. The magnitude of the current limit (ILIMIIT) is fixed internally.
Full protection features include output over-voltage protection (OVP), over-current protection (OCP), short-circuit protection (SCP), and thermal shutdown. The output voltage (VOUT) is limited by output OVP. Each rail’s output current (IOUT) can be monitored via a resistor connected between the IMON1 and IMON2 pins.
The MP5098 is available in a space-saving TQFN-10 (2mmx3mm) package.
-
Show more
Show less
Features & Benefits
- 12V/5V Integrated Dual E-Fuse
- Dual-Channel Current Limiting
- 24V/100ms Maximum Surge Input Voltage (VIN) Tolerance for 12V Bus and 5V Bus
- 40mΩ Low On Resistance (RDS(ON))
- Low Quiescent Current (IQ):
- 210μA IQ for 12V Bus
- 190μA IQ for 15V Bus
- Configurable Soft-Start Time (tSS)
- Fixed Trip/Hold Current Limit (ILIMIT):
- Fixed 4A Trip ILIMIT for 12V Bus
- Fixed 2.5A Hold ILIMIT for 12V Bus
- Fixed 3A Trip ILIMIT for 5V Bus
- Fixed 1.3A Hold ILIMIT for 5V Bus
- 15V Over-Voltage Protection (OVP) Threshold for 12V VIN Channel
- 5.7V OVP Threshold for 5V VIN Channel
- Over-Current Protection (OCP) with Hiccup Mode
- Short-Circuit Protection (SCP)
- Thermal Shutdown (Latch-Off Protection)
- Available in a TQFN-10 (2mmx3mm) Package
Active Part Numbers:
MP5098GDT-Z MP5098GDT-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5098 Resources
-
PRODUCT CATEGORY
VIN (MAX) 8V TO 48VPRODUCT CATEGORY -
APPLICATION
HDDSAPPLICATION -
APPLICATION
ENTERPRISE SSDS (SATA & 3.3V PCIE)APPLICATIONEnterprise SSDs (SATA & 3.3V PCIe) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
CLIENT SSDSAPPLICATIONClient SSDs are growing in popularity for consumer data storage as an alternative to HDDs. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, growing consumer expectations demand improved speed and performance at a lower cost and smaller s...
-
PRODUCT
MP591P1PRODUCT16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution
-
PRODUCT
MP5325CPRODUCT16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP591C3PRODUCT16V, 16A, 6mΩ RDS(ON), Fully Integrated Back-to-Back Hot-Swap Solution
-
PRODUCT
MP5998PRODUCT16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution with PMBus Interface
-
PRODUCT
MP5099EPRODUCTDual-Channel Current-Limit Switch with Current Monitor and SATAIG Control
-
PRODUCT
MP5024PRODUCT16V, 20A, 2.8mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution with PMBus Lite
-
PRODUCT
MP5016HPRODUCT2.7- 22V, 0.7- 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Block
-
PRODUCT
MP5016PRODUCT2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5099PRODUCTDual-Channel Current-Limit Switch with Current Monitor
-
PRODUCT
MP5098APRODUCTDual E-Fuse with SAS Function and Reverse Current Blocking
-
PRODUCT
MP5026PRODUCT16V, 20A, 2.8mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5981PRODUCT16V,50A,1.1mΩRDS(ON),Hot-SwapIntelli-FuseSolution
-
PRODUCT
MP5056PRODUCT28V, 7mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5991PRODUCT16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5016-LPRODUCT2.7 - 22V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5921PRODUCT16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5000APRODUCT12V, 5A Programmable Current Limit Switch with different SS time, Trip/ hold Current and Rds
-
PRODUCT
MP5022CPRODUCT16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5021BPRODUCT16V, 7mΩ RDS_on Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5014APRODUCT12 V, 5 A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8
-
PRODUCT
MP5010APRODUCT3V-18V, 1A-5A Programmable-Current-Limit Switch with Over-Voltage Clamp
Order
Log in to your account
Create New Account