Intelli-PhaseTM Solution Use Case: Robotics System-on-Chip (SoC) Power
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
This use case examines the application of the MPQ86760, a monolithic half-bridge driver, in robotics system-on-chip (SoC) power applications.
The MPQ86760 is a monolithic half-bridge Intelli-PhaseTM that provides sufficient computational power for the high-current demands of robotics SoC power applications, with up to 45A of continuous output current (IOUT).
Robotics SoC platforms integrate multiple complex subsystems, including artificial intelligence (AI) accelerators, processing cores, and high-bandwidth interfaces. Due to the varying power demands and input voltage requirements of these subsystems, designers face challenges with maintaining stable and efficient power delivery while scaling robotics SoCs to support growing computational requirements. To address these challenges, power solutions that provide high-efficiency voltage regulation and minimal thermal dissipation are at a premium for robotics applications.
The MPQ86760 is a monolithic half-bridge Intelli-PhaseTM that provides sufficient computational power for the high-current demands of robotics SoC power applications, with up to 45A of continuous output current (IOUT). The device’s wide input voltage (VIN) range is adaptable to the voltage fluctuations of robotics systems, achieving stable power delivery. Furthermore, the MPQ86760 includes temperature-sensing and over-temperature protection (OTP) to manage thermal issues. It is available in a compact TQFN-21 (4mmx5mm) package.
Additional features include:
- Wide 3V to 22V Operating Input Voltage (VIN) Range
- 5V VDD Input
- Built-In Switch for Bootstrap (BST)
- Accu-SenseTM Current Sense
- Accepts Tri-State Pulse-Width Modulation (PWM) Signal
- Current-Limit Protection
- Fault Reporting
- Used for Multi-Phase Operation
- Available in AEC-Q100 Grade 1
- Developed for Functional Safety Applications: ISO 26262 Compliant
For more information, explore MPS’s portfolio of SoC Core Power Intelli-PhaseTM (Monolithic DrMOS) solutions.
Log in to your account
Create New Account