iND880 Reference Design
For more information (design files, test reports, etc.)
Response within 2 business days
iND880 and daughter board:
| Part Number | Quantity | Description |
|---|---|---|
| MPQ2178 | 3 | 6V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ2731 | 1 | Request Information |
Additional MPS Parts:
| Part Number | Quantity | Description |
|---|---|---|
| MPQ5850 | 1 | 36V, Smart Diode Controller with Reverse Protection, AEC-Q100 Qualified |
| MPQ4322 | 1 | 42V Load Dump Tolerant, 2A, Ultra-Compact, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified |
| MPQ2178 | 2 | 6V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ8904 | 4 | Automotive Grade 500mA Linear Regulator |
| MPQ79730FS | 1 | MPSafeTM, ASIL-D, 6-Channel Power Sequencer, AEC-Q100 Qualified |
| MPQ79500FS | 1 | MPSafe™ 6-Channel ASIL-D Voltage Monitor, AEC-Q100 Qualified |
Log in to your account
Create New Account