MP2880
Single-Loop, 20-Phase, Digital Multi-Phase Controller with PMBus Interface for AVSBus
Session textval
Session Titefor popup
- Number of Output Rail1
- Number of Phases20
- VCC (min) (V)3.15
- VCC (max) (V)3.45
- Iq (typ) (mA)55
- Ishutdown (typ) (mA)0.15
- fsw (min) (kHz)200
- fsw (max) (kHz)3000
- InterfacesAVSBus, PMBus
- Processor TypeASIC, CPU/GPU
- Package (mm)TQFN-56 (7x7)
- GradeCatalog
The MP2880 is a single-loop, digital, multi-phase controller that provides power for memory and systems-on-chip (SoCs). The MP2880 can work with MPS’s Intelli-PhaseTM products to provide a complete multi-phase voltage regulator (VR) solution with a minimal number of external components. The MP2880 can be configured for up to 20-phase operation.
The MP2880 provides on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters can be easily configured or monitored via the PMBus/I2C interface. The device can monitor and report the output current (IOUT) through the Intelli-PhaseTM current-sense (CS) output.
The MP2880 is based on unique, digital, multi-phase nonlinear control to provide fast transient response to the load transient with minimal output capacitors. With only one power loop control method for both the steady state and load transient, power loop compensation is simple to configure.
The MP2880 is available in a TQFN-56 (7mmx7mm) package.
-
Show more
Show less
Features & Benefits
- Multi-Phase, Single-Output, Digital Controller
- PMBus/I2C Compliant (1MHz Bus Speed)
- AVSBus Compliant
- Couple Inductor Mode
- N + 2 Phase Redundancy Function
- Built-In Non-Volatile Memory (NVM) to Store Custom Configurations
- Multi-Configuration (Max is 16) by Pin Strap
- 200kHz to 3MHz Switching Frequency (fSW) Range
- Automatic Loop Compensation
- Fewer External Components than a Conventional Analog Controller
- Best Transient Performance with Nonlinear Digital Control
- Flexible Phase Assignment for Single Rail
- Automatic Phase-Shedding (APS) to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing with Configurable Offsets for Thermal Balance
- Input Voltage (VIN), Output Voltage (VOUT), Current, and Power Monitoring
- Regulator Temperature Monitoring
- VIN Under-Voltage Lockout (UVLO), Output Over-Voltage Protection (OVP) and Under-Voltage Protection (UVP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP) with Options for No Action, Latch-Off, or Hiccup Mode
- Intelli-PhaseTM Fault Diagnostics
- Black-Box Recording in the NVM
- Digital Load-Line Regulation
- Available in a TQFN-56 (7mmx7mm) Package
Active Part Numbers:
MP2880GQNT-xxxx-Z MP2880GQNT-xxxx-P MP2880GQNT-0000-Z MP2880GQNT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2880 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP2882PRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for SVI2/AVSBus
Log in to your account
Create New Account