- Products
- Automotive (AECQ Grade)
- USB Charging Port
- MPQ4276A-AEC1
MPQ4276A-AEC1
36V, 6A, Configurable-Frequency Buck Converter with Dual USB Charging Ports and PFM Mode under Light Loads, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)6
- Vin (max) (V)36
- Iout (max) (A)6
- Iq (typ) (mA)0.3
- fsw (max) (kHz)2200
- Control ModeCurrent Mode
- Package (mm)QFN-26 (5x5)
- GradeAutomotive
- Regulated Outputs2
- Vout (min) (V)5.1
- Vout (max) (V)5.3
- Isw Limit (typ) (A)5
- Max Duty Cycle (%)99
The MPQ4276A-AEC1 integrates a monolithic, step-down switch-mode converter with two USB current-limit switches, as well as USB Type-C 5V @ 3A mode configuration channels for each port. The MPQ4276A can achieve up to 6A of output current (IOUT) across a wide input voltage (VIN) range, with excellent load and line regulation.
The USB switch’s output is current-limited. Both USB ports support USB Type-C 5V @ 3A DFP mode, which eliminates the need for external user interaction. The MPQ4276A uses peak current mode control to regulate the output voltage (VOUT). Under light-load conditions, the device enters pulse-frequency modulation (PFM) mode to improve light-load efficiency.
Full protection features include hiccup current limiting, output over-voltage protection (OVP), and thermal shutdown. The MPQ4276A requires a minimal number of readily available, standard external components, and is available in a QFN-26 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Passes USB-IF Type-C Certification Test
- Passes Apple MFI Certification Test
- Automatic Pulse-Frequency Modulation (PFM) and Pulse-Width Modulation (PWM) Modes
- Enables Output when EN is Pulled High or CC1, CC2, CC3, and CC4 Are Connected
- EN1 and EN2 Being Pulled Active Low Controls USB1 and USB2 On/Off
- 135°C Load-Shedding vs. Temperature
- Accurate 5A USB1 and USB2 Output Current (IOUT) Limit
- Wide 6V to 36V Operating Input Voltage (VIN) Range
- Selectable Output Voltage (VOUT)
- Line Drop Compensation
- 21mΩ and 15mΩ Low On Resistance (RDS(ON)) Internal Power MOSFETs for the Buck Converter
- 18mΩ and 18mΩ Low RDS(ON Internal Power MOSFETs for USB1 and USB2
- Adjustable 200kHz to 2.2MHz Frequency
- Hiccup Current Limit for Both the Buck Converter and USB Switches
- Fault Indication for USB1 and USB2
- Supports USB Type-C 5V @ 3A Mode
- ±8kV Human Body Model (HBM) ESD Rating for USB1 and USB2
- Available in a QFN-26 (5mmx5mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ4276AGU-AEC1-Z MPQ4276AGU-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ4276A-AEC1 Resources
-
PRODUCT CATEGORY
USB CHARGING PORTPRODUCT CATEGORY -
PRODUCT
MPQ4241-AEC1PRODUCT65W, Fully Integrated USB PD Solution with 36V Tolerant Input Buck and PD3.1 DFP Controller, AEC-Q100 Qualified
-
PRODUCT
MPF52001-AEC2PRODUCTSingle USB PD Controller for Source Port, Supporting Firmware Update and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ4242B-AEC1PRODUCT5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPF52000-AEC2PRODUCTDual USB PD Controller for Source Ports, Supporting for Firmware Updates and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ4253B-AEC1PRODUCT36V Buck Converter Supports One USB Type-A, One USB Type-C Dual USB Charging Ports and Passes Apple MFI, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-C-AEC1PRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-AEC1PRODUCTUSB Charging Port Controller with Integrated Current-Limit Switch and Short-to-Battery Protection for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4253A-AEC1PRODUCT36V, Step-Down Converter, Supports One Type-A, One Type-C Dual USB Charging Ports for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4488B-AEC1PRODUCT36V, 6A, Step-Down Converter with Configurable Frequency Spread Spectrum and Dual USB Charging Ports, AEC-Q100 Qualified
-
PRODUCT
MPQ4487A-AEC1PRODUCT36V, Buck Converter with Configurable-Frequency and Dual USB Charging Ports Supporting EN and Fault Indication for Automotive Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-C-AEC1PRODUCT36V, 3A, Step-Down Converter with USB Charging Port Supporting CDP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-AEC1PRODUCT3A, 36V, Buck Converter with USB Charging Port Supporting DCP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-Q-AEC1PRODUCT3A, 36V, Step-Down Converter with 1-Channel USB Charging Port Supporting QC3.0 and Type-C 5V @ 3A DFP, AEC-Q100 Qualified
-
PRODUCT
MPQ4475-E-AEC1PRODUCT36V, 2.5A, Frequency Selectable, Step-Down Converter with Single USB Charging Port AEC-Q100 Qualified
-
PRODUCT
MPQ4485-AEC1PRODUCT36V, 6A, Step-Down Converter with Dual USB Charging Ports Supporting Type-C 5V @ 3A DFP Mode and BC1.2 CDP Mode for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4210PRODUCT40V, 100W Synchronous Buck-Boost Controller with I2C and Current Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ4229-C-AEC1PRODUCT3A, 36V, Step-Down Converter with USB Charging Port Supporting Up to 1.5V Line Drop Compensation, CDP, and USB Type-C 5V at 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPF52003-AEC2PRODUCTTriple-Port USB PD Controller for Source Ports Supporting Firmware Update and Advanced PDP Management for Automotive
-
ARTICLE
INTRODUCING A FULLY INTEGRATED AUTOMOTIVE USB TYPE-A AND USB TYPE-C CHARGER CONTROLLERARTICLEThe car’s central control system has a USB charging port that must be able to charge mobile devices while transmitting data. For these systems, it is vital to select an automotive-grade IC with a USB current-limit switch. The article will introduce the MPQ4228-C-AEC1 and how its high efficiency can be utilized in USB hubs and other USB Type-C applications, as well as USB Type-A applications. Th...
-
PRODUCT
MPQ4280-AEC1PRODUCTFully Integrated, Full-Bridge Buck Converter and OPAMP for Automotive Wireless Charging Transmitters, AEC-Q100 Qualified
-
ARTICLE
POWER SUPPLY DESIGN FOR CAR INFOTAINMENT SYSTEMS (PART II)ARTICLEThis article is the second part of a two-part series covering power supply design for car infotainment systems. Part I discussed the performance requirements for primary and secondary power supplies in car infotainment systems. Part II addresses challenges regarding camera power supplies and USB charging in car infotainment systems. Figure 1 shows the car machine’s power architecture, including t...
-
ARTICLE
POWER SUPPLY DESIGN FOR CAR INFOTAINMENT SYSTEMS (PART I)ARTICLEA car’s infotainment system is an on-board, integrated information processing system based on the car’s bus body and internet. Vehicles have become more integrated and modular as consumers continue to raise expectations for driving, car information resources, entertainment, and safety. This trend has introduced new challenges to the research and development of car infotainment systems, particularl...
-
ARTICLE
USB TYPE-C BOOST AND BUCK-BOOST SOLUTIONS FOR PPSARTICLEGenerating USB Type-C (also called USB-C) charging power for multiple peripherals requires a flexible DC/DC converter that can work with a controller to deliver the desired voltage and current capability to the corresponding device. As power density increases — particularly in multiple-power port or hub applications — efficiency becomes paramount, and requires the lowest power loss to ...
-
PRODUCT
MPQ5031-AEC1PRODUCTSingle-Port USB PD Controller for Source Only, AEC-Q100 Qualified
Order
Log in to your account
Create New Account