MP2932
6-Phase PWM Controller with 8-Bit DAC Code for VR10 and VR11

MP2932

NOT RECOMMENDED FOR NEW DESIGNS

6-Phase PWM Controller with 8-Bit DAC Code for VR10 and VR11

MP2932 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2965

Active

MP2965

Active

Dual-Loop, Digital, Multi-Phase Controller with PMBus Interface for VR13.HC/AVSBUS

Features & Benefits

  • Multi-Phase, Dual Output, Digital Controller
  • Intel VR13.HC/IMVP9 Compliant
  • PMBus/I2C and AVSBUS Compliant
  • Switching Frequency up to 3MHz
  • Pin Programmable for PMBus or Boot-Up Voltage
  • Built-In EEPROM to Store Custom Configurations
  • AutomaticLoopCompensation
  • Fewer External Components than a Conventional Analog Controller
  • Overshoot Reduction with Non-Linear Control
  • Flexible Phase Assignment for Dual Rails
  • Auto Phase-Shedding to Improve Overall  Efficiency
  • Phase-to-Phase Active Current Balancing with Programmable Offsets for Thermal Balance
  • Digital Load-Line Regulation
  • Detection for Intelli-Phase MOSFET Fault Type and Auto-Record to EEPROM
  • Supports 3-Bit PVID Mode
  • Supports Over-Clocking Mode
  • Line-Floating Detection
  • Input and Output Voltage, Current, and Power Monitoring
  • Regulator Temperature Monitoring
  • UVLO, OVP, UVP, OCP, and OTP with No Action, Latch, Retry, or Hiccup Options
  • Supports PMBus Write or Read Protection with Password or Pin Set
  • Available in an RoHS-Compliant QFN-48 (6mmx6mm) Package

… and many more!

Active Part Numbers:

MP2932GQK-LF-P MP2932GQK-LF-Z

Meaning of P & Z Show more

MP2932 Resources

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.