MP2930
Session textval
Session Titefor popup
- VCC (min) (V)4.75
- VCC (max) (V)5.25
- Iq (typ) (mA)18
- Ishutdown (typ) (mA)14
- fsw (min) (kHz)80
- fsw (max) (kHz)1000
- Package (mm)QFN-40 (6x6)
- GradeCatalog
- SSExternal
- Regulated Outputs Phase4
The MP2930 is a 4-phase, synchronous buck switching regulator controller for regulating microprocessor core voltage. MP2930 also uses dual edge PWM mode to realize fast load transient with fewer capacitors. For meeting the requirement of microprocessor output voltage drops tightly as load current increases, output current is sensed to realize voltage droop function. Accurate current balancing is included in MP2930 to provide current balance for each channel. 8-bit ID input with selectable VR11 code and extended VR10 code can set output voltage dynamically. The MP2930 also provides accurate and reliable over current protection and over voltage protection.
-
Show more
Show less
Features & Benefits
- 2-, 3- or 4-phase Operation
- Channel-Current Balancing
- Voltage Droop vs. Load Current
- Precision Resistor or DCR Current Sensing
- 8-Bit ID Input with Selectable Between VR11 and VR10 Code at 6.25mV Per Bit
- Adjustable Switching Frequency
- Over Current Protection
- Over Voltage Protection
- Available in a 40-pin QFN6x6 Package
Active Part Numbers:
MP2930GQK-LF-P MP2930GQK-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2930 Resources
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP2880PRODUCTSingle-Loop,20-Phase,DigitalMulti-PhaseControllerwithPMBusInterfaceforAVSBus
-
PRODUCT
MP2882PRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for SVI2/AVSBus
-
PRODUCT
MP2926PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface
-
PRODUCT
MP2855PRODUCTDual-Loop, Digital, Multi-Phase Controller with PMBus Interface for AMD SVI2
-
PRODUCT
MP2886APRODUCTDigital, Multi-Phase PWM Controller with PMBus and PWM-VID
-
PRODUCT
MP2884APRODUCTDigital, Multi-Phase PWM Controller with PMBus and PWM-VID
Log in to your account
Create New Account