MP6500L
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)35
- Iout (max) (A)2.5
- Step Mode1, 1/2, 1/4, 1/8
- Control InterfaceIndexer
- GradeCatalog
- Package (mm)QFN-24 (5x5)
The MP6500L is a stepper motor driver with current regulation and a built-in translator. Current sensing is internal and does not require external sense resistors. With high integration and small package size, the MP6500L is a space-saving, cost-effective solution for bipolar stepper motor drives.
The MP6500L operates from a supply voltage up to 35V and can deliver motor currents up to 2.5A based on PCB design and thermal conditions. The MP6500L can operate a bipolar
stepper motor in full-, half-, quarter-, or eighth step mode.
Internal safety features include over-current protection (OCP), input overvoltage protection (OVP), under-voltage lockout (UVLO), and thermal shutdown.
The MP6500L is available in a QFN-24 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 4.5V to 35V Input Voltage Range
- Two Internal Full-Bridge Drivers
- Internal Current Sensing and Regulation
- Low On Resistance (195mΩ HS-FET, 170mΩ LS-FET)
- No Control Power Supply Required
- Simple Logic Interface
- 3.3V and 5V Compatible Logic Supply
- Step Modes from Full Step to Eighth-Step
- 2.5A Output Current
- Automatic Current Decay
- Over-Current Protection (OCP)
- Input Over-Voltage Protection (OVP)
- Thermal Shutdown and Under-Voltage Lockout (UVLO) Protection
- Fault Indication Output
- Available in a QFN-24 (5mmx5mm) Package
Active Part Numbers:
MP6500LGU-P MP6500LGU-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6500L Resources
-
PRODUCT CATEGORY
STEPPER MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ6609A-AEC1PRODUCT32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6609-AEC1PRODUCT32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6603-AEC1PRODUCT55V, Dual Full-Bridge Motor Driver with Internal Current Sense, AEC-Q100 Qualified
-
PRODUCT
MP6603PRODUCT55V, Dual Full-Bridge Motor Driver with Internal Current Sense
-
PRODUCT
MPQ6600L-AEC1PRODUCT35V, 1.5A Stepper Motor Driver with Internal Current Sense, AEC-Q100 Qualified
-
PRODUCT
MP6508APRODUCT2.7V to 18V, 1.2A, Bipolar Stepper Motor Driver in a QFN-16 (3mmx3mm) Package
-
PRODUCT
MP6613PRODUCT4.5V to 45V, 5A, Simple H-Bridge Driver
-
PRODUCT
MP6606PRODUCT60V, 8-Channel Low-Side Driver with Serial Interface and Fault Indication
-
PRODUCT
MP6604APRODUCTSimple, Dual H-Bridge Motor Driver with Separate Input and Enable Pins
-
PRODUCT
MP6604BPRODUCT4.5Vto45V,2.5A,Simple,DualH-BridgeDriver(PHASE/EN)
-
PRODUCT
MP6604CPRODUCT4.5V to 45V, 2.5A, Simple Dual H-Bridge Driver (HS/LS)
-
PRODUCT
MP6605CPRODUCT4-Channel Low-Side Driver IC with I2C Interface
-
PRODUCT
MP6605DPRODUCT4-Channel Low-Side MOSFET Driver IC with Parallel Interface
-
PRODUCT
MP6605EPRODUCT4-Channel Low-Side Driver IC with Serial Interface
-
PRODUCT
MP6602PRODUCT35V Stepper Motor Driver with Stall Detection and Serial Interface
-
PRODUCT
MP6600LPRODUCT35V, 1.5A Stepper Motor Driver with Internal Current Sense and Latch-off
-
PRODUCT
MP6500APRODUCT35V, 2.5A Stepper Motor Driver
-
PRODUCT
MP6600PRODUCT35V, 1.5A, Stepper Motor Driver
-
PRODUCT
MP6601PRODUCT35V, 2.5A, Stepper Motor Driver
-
PRODUCT
MP6500PRODUCT2.5A Bipolar Stepper Motor Driver with Internal Current Sense
-
PRODUCT
MP6518PRODUCT35V, 1.5A Bipolar Stepper Motor Driver
-
PRODUCT
MP6520PRODUCT8V to 32V, 1.5A, Stepper Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6504PRODUCT8V to 32V, 2A, Stepper Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6507PRODUCT700mA Bipolar Stepper Motor Driver
Order
Log in to your account
Create New Account