MP8130
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)36
- GBW (MHz)0.1
- Iq (µA)10
- PSRR (dB)80
- Slew Rate (V/µs)0.1
- Voffset (mV)1
- GradeCatalog
- Package (mm)TSOT23-5
The MP8130 is a rail-to-rail output, high voltage operational amplifier in a TSOT-23 package. This amplifier provides 200kHz bandwidth while consuming an incredibly low 10µA of supply current. The MP8130 can operate over a single supply range of 2.7V to 36V. It is available in tiny TSOT23-5 packages.
-
Show more
Show less
Features & Benefits
- Single Supply Operation: 2.7V to 36V
- TSOT23-5 Package
- 200kHz -3dB Bandwidth
- 10µA Supply Current
- Rail-to-Rail Output
- Unity-Gain Stable
- Input Common Mode to Ground
- Drives Up to 1000pF of Capacitive Loads
- Available in a TSOT23-5 Package
Active Part Numbers:
MP8130DJ-LF-P MP8130DJ-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP8130 Resources
-
APPLICATION
AIR PURIFIERS & HUMIDIFIERSAPPLICATIONAir purifiers and humidifiers must be able to reliably improve air quality for end users. The best designs also offer improved energy efficiency, convenience, and low noise. As more and more appliances are expected to be smart-home ready, consumers are demanding new features such as wireless connectivity for ease of control. To meet and exceed customer expectations, designers are challenged with f...
-
APPLICATION
MOBILE WALL CHARGERSAPPLICATIONMobile devices are one of todays largest technology markets, and mobile wall chargers are a key accessory to keep those devices running. It is crucial that these chargers offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the device battery from damage. The combination of consumer expectations and increased power...
-
APPLICATION
FITNESS MACHINESAPPLICATIONFitness machines can be a key component of medical treatment and physical wellness. State-of-the-art medical systems often include next-generation user interfaces, real-time sensing and biometrics, and multi-standard connectivity. With growing concerns about the price of healthcare, reliability and cost are also crucial factors for customers. And of course, to help enhance the abilities of healthc...
-
APPLICATION
WEARABLE FITNESS & ACTIVITY MONITORSAPPLICATIONWearable fitness and activity monitors compose a sizeable portion of the growing wearables market. These small devices provide consumers a highly convenient option to track and monitor health information, send and receive notifications, and more. They can be worn on the wrist or clipped to a belt, and typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseb...
-
APPLICATION
CONSUMER BATTERY CHARGERSAPPLICATIONConsumer battery chargers provide at-home recharging for enabled AA and AAA batteries. It is crucial that these devices offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the batteries from damage. In addition, consumers expect them to be highly efficient and have low standby power consumption in a small solution...
-
APPLICATION
VIDEO DOORBELLSAPPLICATIONVideo doorbells have become a popular element within many smart home systems, and provide convenience and a sense of security to consumers. As both home systems and video doorbell designs get smarter and more advanced, new features are being incorporated. Innovative video doorbells now include high-quality audio and video streaming, wireless connectivity, multiple-device interface capability, adva...
-
PRODUCT CATEGORY
OPERATIONAL AMPLIFIERSPRODUCT CATEGORY -
PRODUCT
MP8102PRODUCTUltra Low Power 1.8V 600KHz Op Amp
-
ARTICLE
OPERATIONAL AMPLIFIER BASICS, TYPES, AND ADVANTAGESARTICLEAn operational amplifier (op amp) is an analog circuit block that takes a differential voltage input and produces a single-ended voltage output. Op amps usually have three terminals: two high-impedance inputs and a low-impedance output port. The inverting input is denoted with a minus (-) sign, and the non-inverting input uses a positive (+) sign. Operational amplifiers work to amplify the voltag...
-
ARTICLE
VOLTAGE REGULATOR TYPES AND WORKING PRINCIPLESARTICLEA voltage regulator is a circuit that creates and maintains a fixed output voltage, irrespective of changes to the input voltage or load conditions. Voltage regulators (VRs) keep the voltages from a power supply within a range that is compatible with the other electrical components. While voltage regulators are most commonly used for DC/DC power conversion, some can perform AC/AC or AC/DC power c...
-
PRODUCT
MP5421PRODUCT20V, Quad-Channel, High-Speed, Rail-to-Rail Input-Output, Single Supply Op Amp
-
PRODUCT
MP5420PRODUCT18V, Quad-Channel, High-Speed, High-Voltage Rail-to-Rail Op Amp, Input-Output in a TSSOP-14 Package
-
PRODUCT
MP5220PRODUCTDual-Channel, High-Speed, High-Voltage Rail-to-Rail Op Amp, Input-Output in a MSOP8 Package
-
PRODUCT
MP8104PRODUCTUltra-Low Power 1.8V, 400kHz Op Amp With Industry Standard Pin-Out
-
PRODUCT
MP8103PRODUCTUltra Low Power 1.8V 600KHz Op Amp
-
PRODUCT
MP8101PRODUCTUltra Low Power 1.8V 400KHz Op Amp
-
PRODUCT
MP2722APRODUCT5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MP4235PRODUCT36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MPL-AT2512-100CPRODUCTLow-Profile Molded Inductor, 10μH
Order
Log in to your account
Create New Account