MP8104
NOT RECOMMENDED FOR NEW DESIGNS
Ultra-Low Power 1.8V, 400kHz Op Amp With Industry Standard Pin-Out
MP8104 continues to be in production for existing customers. Please consider this alternative for new designs:
MP8102
Active
MP8102
Active
Ultra Low Power 1.8V 600KHz Op Amp
Features & Benefits
- Single Supply Operation: 1.8V to 5.5V
- TSOT23-5 Package
- 600kHz -3dB Bandwidth
- 7.5µA Supply Current
- Rail-to-Rail Output
- Unity-Gain Stable
- Input Common Mode to Ground
- Drives up to 1000pF of Capacitive Loads
… and many more!
Log in to your account
Create New Account