MP5421
Session textval
Session Titefor popup
- Vin (min) (V)3.2
- Vin (max) (V)20
- GBW (MHz)14
- Iq (µA)6400
- PSRR (dB)85
- Slew Rate (V/µs)45
- Voffset (mV)2
- GradeCatalog
- Package (mm)TSSOP14
The MP5121 (single), MP5221 (dual), and MP5421 (quad) are high-speed, high-voltage rail-to-rail input-output amplifiers for use as voltage reference buffers in Thin Film Transistor Liquid Crystal Displays (TFT-LCDs). The MP5121 family provides excellent overall performance and versatility. The 20MHz -3dB bandwidth and 45V/μs slew rate make these amplifier suitable for many portable applications. The MP5121, MP5221, and MP5421 are designed to operate at supply voltages as low as 3.2V and up to 20V at 1.6mA of supply current per amplifier. The MP5121 family has true single supply capability. The input can swing 0.5V below the negative rail and 0.5V above the positive rail. The output can swing within 100mV of each rail. The MP5421 quad channel is available in the space-saving 14-pin TSSOP package. The MP5221 Dual channel is available in the 8-pin MSOP package and the MP5121 single channel is available in 5-pin TSOT package. All feature a standard operational amplifier pin out.
-
Show more
Show less
Features & Benefits
- 130μA Operating Quiescent Current
- Wide 3.3V to 36V Operating Input Range
- 500mΩ Internal Power MOSFET
- 2MHz fixed Switching Frequency
- Internally compensated
- Stable with Ceramic Output Capacitors
- Internal Soft-Start
- Precision Current Limit Without Current Sensing Resistor
- > 90% Efficiency
- Output Adjustable from +0.8V to 0.8xVIN
- 3μA Low Shutdown Supply Current
- SOT23-6 and TSOT23-6 Packages
Active Part Numbers:
MP5121DJ-Z MP5121DJ-P MP5121DJ-LF-Z MP5121DJ-LF-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5421 Resources
-
PRODUCT CATEGORY
OPERATIONAL AMPLIFIERSPRODUCT CATEGORY -
PRODUCT
MP8130PRODUCT36V High-Voltage Op Amp
-
PRODUCT
MP8102PRODUCTUltra Low Power 1.8V 600KHz Op Amp
-
ARTICLE
OPERATIONAL AMPLIFIER BASICS, TYPES, AND ADVANTAGESARTICLEAn operational amplifier (op amp) is an analog circuit block that takes a differential voltage input and produces a single-ended voltage output. Op amps usually have three terminals: two high-impedance inputs and a low-impedance output port. The inverting input is denoted with a minus (-) sign, and the non-inverting input uses a positive (+) sign. Operational amplifiers work to amplify the voltag...
-
ARTICLE
VOLTAGE REGULATOR TYPES AND WORKING PRINCIPLESARTICLEA voltage regulator is a circuit that creates and maintains a fixed output voltage, irrespective of changes to the input voltage or load conditions. Voltage regulators (VRs) keep the voltages from a power supply within a range that is compatible with the other electrical components. While voltage regulators are most commonly used for DC/DC power conversion, some can perform AC/AC or AC/DC power c...
-
PRODUCT
MP5420PRODUCT18V, Quad-Channel, High-Speed, High-Voltage Rail-to-Rail Op Amp, Input-Output in a TSSOP-14 Package
-
PRODUCT
MP5220PRODUCTDual-Channel, High-Speed, High-Voltage Rail-to-Rail Op Amp, Input-Output in a MSOP8 Package
-
PRODUCT
MP8104PRODUCTUltra-Low Power 1.8V, 400kHz Op Amp With Industry Standard Pin-Out
-
PRODUCT
MP8103PRODUCTUltra Low Power 1.8V 600KHz Op Amp
-
PRODUCT
MP8101PRODUCTUltra Low Power 1.8V 400KHz Op Amp
Log in to your account
Create New Account