MP171

700V Non-Isolated Regulator up to 60mA Output Current

MP171

NOT RECOMMENDED FOR NEW DESIGNS

700V Non-Isolated Regulator up to 60mA Output Current

MP171 continues to be in production for existing customers. Please consider this alternative for new designs:

MP171A

Active

MP171A

Active

700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance

Features & Benefits

  • Primary-Side CV Control
  • Supports Buck, Boost, Buck-Boost, and Flyback Topologies
  • Integrated 700V MOSFET and Current Source
  • Under 30mW No-Load Power Consumption
  • Up to 2W Output Power
  • Maximum DCM Output Current below 40mA
  • Maximum CCM Output Current below 60mA
  • Low VCC Operating Current
  • Frequency Foldback
  • Limited Maximum Frequency
  • Peak Current Compression
  • Internally Biased VCC
  • TSD, UVLO, OLP, SCP, Open-Loop Detection
  • Available in TSOT23-5 and SOIC-8 Packages

… and many more!

Active Part Numbers:

MP171GJ-P MP171GJ-Z MP171GS-P MP171GS-Z MP171GS

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS



Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.