- MPQ2176B-AEC1
MPQ2176B-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)2.4
- Vin (max) (V)5.5
- Iout (max) (A)6
- Iq (typ) (mA)0.015 (AAM mode), 0.5 (FCCM)
- Vfb (V)0.4
- fsw (max) (kHz)2700
- Control ModeCOT Control
- Package (mm)TLGA-9 (2x3)
- GradeAutomotive
The MPQ2176B-AEC1 is a monolithic, step-down switch-mode converter with built-in internal power MOSFETs. The device provides 4A to 6A of continuous output current (IOUT) from a 2.4V to 5.5V input voltage (VIN) range, with excellent load and line regulation. The output voltage (VOUT) can be regulated to as low as 0.4V.
The constant-on-time (COT) control scheme provides fast transient response and facilitates loop stabilization. Fault protections include cycle-by-cycle current limiting, input over-voltage protection (OVP), output OVP, and thermal shutdown. These protections provide reliable, fault-tolerant operation.
The MPQ2176B-AEC1 is ideal for a wide range of applications including automotive infotainment, clusters, telematics, and advanced driver-assistance systems (ADAS).
The MPQ2176B-AEC1 requires a minimal number of readily available, standard external components, and is available in a small TLGA-9 (2mmx3mm) package. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Designed for Automotive Applications:
- Wide 2.4V to 5.5V Operating Input Voltage (VIN) Range
- 4A to 6A of Continuous Output Current (IOUT)
- Available in AEC-Q100 Grade 1
- Increases Battery Life:
- Advanced Asynchronous Modulation (AAM) Mode
- Designed for High Performance:
- Constant-On-Time (COT) Control Provides Excellent Transient Response
- Constant Frequency in Steady State
- Internal Power MOSFET Switches
- Optimized for EMC/EMI:
- 2.2MHz Switching Frequency (fSW) in Continuous Conduction Mode (CCM)
- Frequency Spread Spectrum (FSS) Modulation
- MeshConnectTM Flip-Chip Package
- Additional Features:
- Enable (EN) Function
- Power Good (PG)
- ±1% 0.4V Feedback (FB) Accuracy
- Short-Circuit Protection (SCP) with Hiccup Mode
- Output Discharge
- Available in a TLGA-9 (2mmx3mm) Package
- Functional Safety System Design Capable:
- MPSafeTM Compatible – Functional Safety Supporting Document Available
Active Part Numbers:
MPQ2176BGLNT-xxxx-AEC1-Z MPQ2176BGLNT-xxxx-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ2176B-AEC1 Resources
-
APPLICATION
CENTRAL GATEWAYSAPPLICATIONAs vehicles continue to integrate electronic control unit (ECU) networks for cutting-edge functionality, the automotive central gateway controller plays a central role in bridging and managing the transfer of data across various protocols (e.g. CAN, FlexRay, LIN, Ethernet, and ISO-9141). The central gateway achieves physical isolation between ECU networks, as well as portability between protocols ...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
LIDARAPPLICATIONLaser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwid...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
REARVIEW CAMERAS (COAXIAL)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
APPLICATION
360° SURROUND VIEW CAMERASAPPLICATION360° surround view cameras help eliminate blind spots for drivers by providing a birds eye view of the car and typically channeling it directly to an LCD display located in the cabins head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view came...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT CATEGORY
STEP-DOWN CONVERTERSPRODUCT CATEGORY -
PRODUCT
MPQ81811-AEC1PRODUCT26V, 8A, Low-IQ, Synchronous, Buck Converter with 2-Bit VID
-
PRODUCT
MPQ4331-AEC1PRODUCT36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1PRODUCT36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4589-AEC1PRODUCT90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4386-AEC1PRODUCT36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4385A-AEC1PRODUCT36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ71018FS-AEC1PRODUCTMPSafeTM, ASIL-D, 6V, 20A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ9841A-AEC1PRODUCT36V, 1A, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ71017FS-AEC1PRODUCTMPSafeTM, ASIL-D, 6V, 15A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2295-AEC1PRODUCT6V, 15A to 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2176A-AEC1PRODUCT5.5V, 4A to 6A, 2.2MHz, Synchronous Step-Down Converter in a TLGA-13 Package, AEC-Q100 Qualified
-
PRODUCT
MPQ71019FS-AEC1PRODUCTMPSafeTM ASIL-D, 6V, 25A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
Log in to your account
Create New Account