MP86884
NOT RECOMMENDED FOR NEW DESIGNS
55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 5V PWM Logic in 6x6(mm) TQFN
MP86884 continues to be in production for existing customers. Please consider this alternative for new designs:
MP86945A
MP86945A
Intelli-PhaseTM Solution with Integrated High-Side and Low-Side FETs and Driver
Features & Benefits
- Wide 4.5V to 16V Operating Input Range
- 60A Output Current
- Current Sense: Accu-SenseTM
- Temperature Sense
- Accepts Tri-State PWM Signal
- Current-Limit Protection
- Over-Temperature Protection (OTP)
- Fault Reporting
- Available in TQFN (4mmx5mm) Package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)14
- Iout (max) (A)55
- Isw Limit (typ) (A)80
- Iin (Standby) (mA)0.06
- fsw (min) (kHz)100
- fsw (max) (kHz)1000
- trise (ns)3
- tfall (ns)8
- PWM Logic (V)5
- Package (mm)TQFN-34 (6x6)
- GradeCatalog
The MP86884 is a monolithic half-bridge with built-in internal power MOSFETs and gate drivers. It achieves 55A of continuous output current over a wide input supply range. Integration of the driver and MOSFETS results in high efficiency due to optimal dead time control and parasitic inductance reduction. The MP86884 is a Monolithic IC approach to drive up to 55A per phase. This very small 6mmx6mm TQFN device can operate from 100kHz to 1MHz. This device works with tri-state output controllers. It also comes with a generalpurpose current sense and temperature sense. The MP86884 is ideal for server applications where efficiency and small size are a premium.
-
Show more
Show less
Features & Benefits
- Wide 4.5V to 14V Operating Input Range
- Simple Logic Interface
- 55A Output Current
- Accepts Tri-State PWM Signal
- Built-In Switch for bootstrap
- Current Sense
- Temperature Sense
- Current Limit Protection
- Used for Multi-Phase Operation
- Available in 6mm x 6mm TQFN Package
Active Part Numbers:
MP86884DQKT-LF-P MP86884DQKT-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP86884 Resources
-
PRODUCT CATEGORY
PROCESSOR CORE POWER INTELLI-PHASE (MONOLITHIC DRMOS)PRODUCT CATEGORY -
PRODUCT CATEGORY
PROCESSOR CORE POWER INTELLI-PHASE (MONOLITHIC DRMOS)PRODUCT CATEGORY -
PRODUCT
MP87390PRODUCT12V, 90A, 4mmx6mm, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology
-
ARTICLE
THE POWER OF DUAL-PHASE DRMOS TECHNOLOGY IN AI SYSTEMSARTICLEAs AI systems continue to push boundaries, current demands are rapidly increasing. Next-generation AI systems face a critical layout bottleneck caused by escalating current demands that now frequently reach the 1000A to 2000A threshold per socket. To supply this immense demand for low-voltage power stably while minimizing ripple, voltage regulator module (VRM) architectures are forced to aggressi...
-
PRODUCT
MP87006PRODUCT90A, Intelli-PhaseTMDrMOS Solution with Quiet SwitcherTM Technology in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP87290PRODUCT90A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology (QSTTM) in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP87595PRODUCTDual 90A, Intelli-PhaseTM Solution in an LGA-40 (6mmx6mm) Package
-
PRODUCT
MP87597PRODUCTDual, 100A, Intelli-PhaseTM Solution in an LGA-40 (6mmx6mm) Package
-
PRODUCT
MP87270PRODUCT70A Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in a TLGA-30 (4mmx5mm) Package
-
USE CASE
INTELLI-PHASETM SOLUTION USE CASE: AI HUMANOID ROBOTICSUSE CASEThis use case examines the application of the MPQ86750 and MPQ2967 in artificial intelligence (AI) humanoid robotics. The MPQ86750 Intelli-PhaseTM solution combined with the MPQ2967 provides high-efficiency power management for AI humanoid robotics system-on-chip (SoC) platforms, achieving improved reliability, compact size, and simplified design. AI humanoid robots mimic human-like moveme...
-
PRODUCT
MP87596PRODUCTDual 90A Intelli-PhaseTM Solution in a LGA-40 (6mmx6mm) Package
-
PRODUCT
MP87220PRODUCT20A, Intelli-PhaseTM, DrMOS Solution with Quiet SwitcherTM Technology In TLGA-30 (4mmx5mm) Package
-
PRODUCT
MP87577PRODUCTIntelli-PhaseTM Solution in an LGA-33 (5.25mmx5mm) Package
-
PRODUCT
MP87563PRODUCTIntelli-PhaseTM Solution in a TLGA-33 (5.25mmx5mm) Package and LGA-33 (5.25mmx5mm) Package
-
PRODUCT
MP87971PRODUCTIntelli-PhaseTM Solution with Integrated HS-FET, LS-FET, and Drivers in a TLGA (5mmx5mm) Package
-
PRODUCT
MP87592PRODUCT100A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP87297PRODUCT100A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in a TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP87294PRODUCT100A, Intelli-PhaseTM DrMOS Solution in TLGA-34 (4mmx6mm) Package with Quiet SwitcherTM Technology
-
PRODUCT
MP87550PRODUCTIntelli-PhaseTM DrMOS Solution in TLGA-30 (4mmx5mm) Package
-
PRODUCT
MP87120PRODUCT20A, Intelli-PhaseTM DrMOS Solution in TLGA-27 (4mmx5mm) Package with Quiet SwitcherTM Technology
-
PRODUCT
MP87000-MPRODUCT90A, Intelli-PhaseTM DrMOS Solution in TLGA-41 (5mmx6mm) Package with Quiet SwitcherTM Technology
-
PRODUCT
MP87180PRODUCT80A Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology and 5V PVCC in a TLGA-41 (5mmx6mm) Package
-
PRODUCT
MP87190PRODUCT90A, Intelli-PhaseTM DrMOS Solution in a TLGA-41 (5mmx6mm) Package with Quiet SwitcherTM Technology and 5V PVCC
-
PRODUCT
MP86962PRODUCT80A, Radiation-Tolerant Intelli-PhaseTM DrMOS Solution in a TLGA-41 (5mmx6mm) Package
-
PRODUCT
MP86935-APRODUCT60A, Intelli-PhaseTM Solution with Integrated HS-FETs, LS-FETs, and Drivers in a TLGA-35 (3mmx6mm) Package
Log in to your account
Create New Account