- MP87971
MP87971
Intelli-PhaseTM Solution with Integrated HS-FET, LS-FET, and Drivers in a TLGA (5mmx5mm) Package
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)16
- Iout (max) (A)70
- Isw Limit (typ) (A)110
- Iin (Standby) (mA)3
- fsw (min) (kHz)100
- fsw (max) (kHz)3000
- trise (ns)15
- tfall (ns)15
- PWM Logic (V)3.3
- Package (mm)TLGA-33 (5x5)
- GradeCatalog
The MP87971 is a monolithic, half-bridge Intelli-PhaseTM solution with built-in internal power MOSFETs and gate drivers. It can achieve up to 70A of continuous output current (IOUT) across a wide input supply voltage (VIN) range.
The integrated MOSFETS and gate drivers achieve high efficiency due to optimal dead time (DT) and reduced parasitic inductance. This device can operate from a 100kHz to 3MHz switching frequency (fSW).
It offers many features to simplify system design, such as the ability to work with controllers via a tri-state pulse-width modulation (PWM) signal. It also supports temperature-sensing to report the junction temperature (TJ).
The MP87971 is ideal for desktop and motherboard (DT and MB, respectively) applications, where efficiency and small size are at a premium. It is available in a common footprint TLGA-33 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 3V to 16V Operating Input Voltage (VIN) Range
- 70A Output Current (IOUT)
- Junction Temperature (TJ) Sense
- Bidirectional Pulse-Width Modulation (PWM) for Fault Diagnostics
- 5V PWM Input Capability
- Fast Catastrophic Fault Response:
- Cycle-by-Cycle Over-Current (OC) Limiting
- Over-Temperature Warning (OTW) at 150°C with 15°C Hysteresis
- Over-Temperature Protection (OTP) Latch-Off at 165°C
- Available in a Common Footprint TLGA-33 (5mmx5mm) Package
Active Part Numbers:
MP87971GLUTH-Z MP87971GLUTH-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP87971 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER INTELLI-PHASE (MONOLITHIC DRMOS)PRODUCT CATEGORY -
PRODUCT
MP87390PRODUCT12V, 90A, 4mmx6mm, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology
-
ARTICLE
THE POWER OF DUAL-PHASE DRMOS TECHNOLOGY IN AI SYSTEMSARTICLEAs AI systems continue to push boundaries, current demands are rapidly increasing. Next-generation AI systems face a critical layout bottleneck caused by escalating current demands that now frequently reach the 1000A to 2000A threshold per socket. To supply this immense demand for low-voltage power stably while minimizing ripple, voltage regulator module (VRM) architectures are forced to aggressi...
-
PRODUCT
MP87006PRODUCT90A, Intelli-PhaseTMDrMOS Solution with Quiet SwitcherTM Technology in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP87290PRODUCT90A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology (QSTTM) in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP87595PRODUCTDual 90A, Intelli-PhaseTM Solution in an LGA-40 (6mmx6mm) Package
-
PRODUCT
MP87597PRODUCTDual, 100A, Intelli-PhaseTM Solution in an LGA-40 (6mmx6mm) Package
-
PRODUCT
MP87270PRODUCT70A Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in a TLGA-30 (4mmx5mm) Package
-
USE CASE
INTELLI-PHASETM SOLUTION USE CASE: AI HUMANOID ROBOTICSUSE CASEThis use case examines the application of the MPQ86750 and MPQ2967 in artificial intelligence (AI) humanoid robotics. The MPQ86750 Intelli-PhaseTM solution combined with the MPQ2967 provides high-efficiency power management for AI humanoid robotics system-on-chip (SoC) platforms, achieving improved reliability, compact size, and simplified design. AI humanoid robots mimic human-like moveme...
-
PRODUCT
MP87596PRODUCTDual 90A Intelli-PhaseTM Solution in a LGA-40 (6mmx6mm) Package
-
PRODUCT
MP87220PRODUCT20A, Intelli-PhaseTM, DrMOS Solution with Quiet SwitcherTM Technology In TLGA-30 (4mmx5mm) Package
-
PRODUCT
MP87577PRODUCTIntelli-PhaseTM Solution in an LGA-33 (5.25mmx5mm) Package
-
PRODUCT
MP87563PRODUCTIntelli-PhaseTM Solution in a TLGA-33 (5.25mmx5mm) Package and LGA-33 (5.25mmx5mm) Package
-
PRODUCT
MP87592PRODUCT100A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP87297PRODUCT100A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in a TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP87294PRODUCT100A, Intelli-PhaseTM DrMOS Solution in TLGA-34 (4mmx6mm) Package with Quiet SwitcherTM Technology
-
PRODUCT
MP87550PRODUCTIntelli-PhaseTM DrMOS Solution in TLGA-30 (4mmx5mm) Package
-
PRODUCT
MP87120PRODUCT20A, Intelli-PhaseTM DrMOS Solution in TLGA-27 (4mmx5mm) Package with Quiet SwitcherTM Technology
-
PRODUCT
MP87000-MPRODUCT90A, Intelli-PhaseTM DrMOS Solution in TLGA-41 (5mmx6mm) Package with Quiet SwitcherTM Technology
-
PRODUCT
MP87180PRODUCT80A Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology and 5V PVCC in a TLGA-41 (5mmx6mm) Package
Log in to your account
Create New Account