MP5087
7A, 5.5V Load Switch with +/-5% Current Monitoring, PG, Slew Rate Control, and Output Discharge
Session textval
Session Titefor popup
- Enable3
- Ilimit (A)7
- Rds(on) (mΩ)10
- GradeCatalog
- Package (mm)QFN-12 (2x2)
- Channels1
- Iq (typ) (µA)220
- Iout (max) (A)7
- Vin (max) (V)5.5
- Vin (min) (V)0.5
The MP5087 is a load switch that provides 7A of load protection across a 0.5V to 5.5V input voltage (VIN) range. With the low RDS(ON) in a tiny package, the MP5087 provides a very high-efficiency and space-saving solution for notebooks, tablets, and other portable device applications.
The MP5087 is equipped with a very accurate current monitor function. The gain of the current monitor can be scaled to different applications. With the soft start function, the MP5087 can avoid inrush current during circuit start-up. The MP5087 also provides different functions, such as a configurable soft start time, output discharge function, over-current protection (OCP), and thermal shutdown.
The MP5087 is available in a tiny, space-saving QFN-12 (2mmx2mm) package.
-
Show more
Show less
Features & Benefits
- Wide 0.5V to 5.5V Input Voltage (VIN) Range
- <1µA Shutdown Current
- Integrated 10mΩ Low RDS(ON) FETs
- Typical 7A Load Current Range
- Output Current Monitoring Accurate High to 3%
- Push Pull PG Indicator
- Adjustable Start-Up Slew Rate
- Output Discharge Function
- <200ns Short-Circuit Protection (SCP) Response
- Thermal Protection
- Available in a Small, Space-Saving QFN-12 (2mmx2mm) Package
- Safety Approvals
- UL2367, File No. 20150402-E322138
- IEC 62368-1 3rd Edition
Active Part Numbers:
MP5087GG-P MP5087GG-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5087 Resources
-
APPLICATION
OPTICAL NETWORK TERMINAL (ONT) UNITSAPPLICATIONAn optical network terminal (ONT) unit is a device that connects fiber optics cables to other wiring such as Ethernet and phone lines by converting the signal from optical to electrical and vice versa. Though they draw power from an electrical source, these devices also often have battery backup options in case of a power outage. It is typically part of a larger GPON (gigabyte passive optical netw...
-
APPLICATION
SMART SPEAKERSAPPLICATIONSmart speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments, and increasingly feature-rich devices available. Of course, any new speaker is expected to maintain exceptional audio quality, low standby power for extended playtime, and offer complete ease-of-use to the consumer. Smart speakers also integrate new features like voice command,...
-
APPLICATION
VIDEO DOORBELLSAPPLICATIONVideo doorbells have become a popular element within many smart home systems, and provide convenience and a sense of security to consumers. As both home systems and video doorbell designs get smarter and more advanced, new features are being incorporated. Innovative video doorbells now include high-quality audio and video streaming, wireless connectivity, multiple-device interface capability, adva...
-
APPLICATION
PORTABLE MEDIA PLAYERSAPPLICATIONPortable media players — such as DVD/Blu-Ray players, MP3 players, and more — are a popular market that requires high-quality audio and video playback combined with a convenient user interface. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable media experience. Visual displays are trending toward increasingly high ...
-
APPLICATION
POWER BANKSAPPLICATIONPower banks are an increasingly popular option for charging consumer electronics on the go. Because of the devices portable nature, power bank designs need to maintain a small overall size and be easy to use for end consumers. As fast charging is becoming a more widespread industry trend, power banks must offer the fastest safe charging possible with minimal thermal dissipation and the ability to ...
-
APPLICATION
ENTERPRISE SSDS (PCIE NVME, & SAS)APPLICATIONEnterprise SSDs (PCle NVMe, & SAS) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
CLIENT SSDSAPPLICATIONClient SSDs are growing in popularity for consumer data storage as an alternative to HDDs. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, growing consumer expectations demand improved speed and performance at a lower cost and smaller s...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
INDUSTRIAL PCSAPPLICATIONIndustrial PCs must offer the same performance and capabilities as standard consumer PCs, while also being able to withstand harsh conditions such as vibrations, dust, exposure to high temperature ranges and other materials. These industrial computers are also designed to have a longer life cycle and to lessen the risk of discontinued software or hardware, or legacy features not being supported. T...
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
PRODUCT CATEGORY
USB, LOAD & ANALOG SWITCHESPRODUCT CATEGORY -
PRODUCT CATEGORY
LOAD SWITCHESPRODUCT CATEGORY -
PRODUCT
MP5073PRODUCT2A, 5.5V load switch with Programmable current limit, PG, slew rate control and output discharge
-
PRODUCT
MP5094PRODUCTDual-Channel 12V/5V Current-Limit Switch with Output Over-Voltage Clamp in Small 3x3mm TSOT23-8 Package
-
PRODUCT
MP5095PRODUCTLow IQ Dual Channel 2.5A Load Switch
-
PRODUCT
MP5090PRODUCTLow IQ Dual Channel 3A/2A Load Switch
-
PRODUCT
MP5083PRODUCT2A, 5.5V load switch with +/-5% current monitoring, PG, slew rate control and output discharge
-
PRODUCT
MP5077PRODUCT7A, 5.5V Load Switch with Configurable Current limit, Slew Rate Control, and Output Discharge
-
PRODUCT
MP5075LPRODUCT5.5V, 1A, Low RDS(ON) Load Switch
-
PRODUCT
MP5075PRODUCT5.5V, 2.4A, Low RDS(ON) Load Switch
-
PRODUCT
MP5092PRODUCTDual 7.5A, 5.5V Programmable Current low Rdson load switch with Output Discharge
-
PRODUCT
MP5086PRODUCT7A, 5.5V Load Switch with Current Monitoring and NTC Comparator
-
PRODUCT
MP5087APRODUCT7A, 5.5V load switch with Programmable current limit, slew rate control, output discharge and PGin
-
PRODUCT
MPM36100PRODUCT14V Input, 10A Module, Synchronous, Step-Down Power Module with PMBus
Order
Log in to your account
Create New Account