Load Switches

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Rds(on) (Ω)
Special Features
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Rds(on) (Ω)
Special Features
Grade
Package (mm)
MPS
1
2
3
Adjustable Start-Up Slew Rate
Configurable Current Limit
Current Monitoring
Integrated NTC Interface
Output Discharge
PG for Input Voltage
Parallel Connect Dual Channels
Power Good
Reverse-Block Connection
Synchronous or Non-Synchronous Operation
Transportation Mode
Catalog
CSP-8 (1.05x1.6)
QFN-12 (2x2)
QFN-18 (2x3)
SOT563
TQFN-8 (2x1.5)
TSOT23-8
Is MPSafe Has MPL Product URL
     
MP5087A

7A, 5.5V load switch with Programmable current limit, slew rate control, output discharge and PGin

0.5 5.5 7 7 220 1 3
Configurable Current Limit, Output Discharge, PG for Input Voltage
Catalog QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/mp5087a.html
MP5083

2A, 5.5V load switch with +/-5% current monitoring, PG, slew rate control and output discharge

Buy On MPS 0.5 5.5 2 2 180 1 3 Current Monitoring, Output Discharge, Power Good Catalog QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/mp5083.html
MP5077

7A, 5.5V Load Switch with Configurable Current limit, Slew Rate Control, and Output Discharge

Buy On MPS 0.5 5.5 7 7 220 1 3 Configurable Current Limit, Output Discharge Catalog QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/mp5077.html
MP5086

7A, 5.5V Load Switch with Current Monitoring and NTC Comparator

Buy On MPS 2.3 5.5 7 7 240 1 3
Current Monitoring, Integrated NTC Interface, Transportation Mode
Catalog QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/mp5086.html
MP5092

Dual 7.5A, 5.5V Programmable Current low Rdson load switch with Output Discharge

Buy On MPS 0.5 5.5 7.5 7.5 220 2 3
Adjustable Start-Up Slew Rate, Configurable Current Limit, Output Discharge
Catalog QFN-18 (2x3) 1 0 https://www.monolithicpower.com/en/mp5092.html
MP5075

5.5V, 2.4A, Low RDS(ON) Load Switch

Buy On MPS 3 5.5 2.4 3 230 1 3 Output Discharge Catalog SOT563 1 0 https://www.monolithicpower.com/en/mp5075.html
MP5075L

5.5V, 1A, Low RDS(ON) Load Switch

Buy On MPS 3 5.5 1 1.4 230 1 3 Output Discharge Catalog SOT563 1 0 https://www.monolithicpower.com/en/mp5075l.html
MP5090

Low IQ Dual Channel 3A/2A Load Switch

Buy On MPS 0.5 5.5 2 3.6 40 2 3
Output Discharge, Parallel Connect Dual Channels, Reverse-Block Connection
Catalog CSP-8 (1.05x1.6), TQFN-8 (2x1.5) 1 0 https://www.monolithicpower.com/en/mp5090.html
MP5095

Low IQ Dual Channel 2.5A Load Switch

Buy On MPS 0.5 5.5 2.5 2.75 40 2 3
Output Discharge, Parallel Connect Dual Channels, Reverse-Block Connection
Catalog TSOT23-8 1 0 https://www.monolithicpower.com/en/mp5095.html
MP5094

Dual-Channel 12V/5V Current-Limit Switch with Output Over-Voltage Clamp in Small 3x3mm TSOT23-8 Package

Buy On MPS 5/12 16/24 2.95/2.18 4/3 110 2 3 Synchronous or Non-Synchronous Operation Catalog TSOT23-8 1 0 https://www.monolithicpower.com/en/mp5094.html
MP5073

2A, 5.5V load switch with Programmable current limit, PG, slew rate control and output discharge

Buy On MPS 0.5 5.5 2 2 180 1 3 Configurable Current Limit, Output Discharge, Power Good Catalog QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/mp5073.html
MP5087

7A, 5.5V Load Switch with +/-5% Current Monitoring, PG, Slew Rate Control, and Output Discharge

Buy On MPS 0.5 5.5 7 7 220 1 3 Current Monitoring, Output Discharge, Power Good Catalog QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/mp5087.html
No more parts left for display.