MP5087A
7A, 5.5V load switch with Programmable current limit, slew rate control, output discharge and PGin
Session textval
Session Titefor popup
- Vin (min) (V)0.5
- Vin (max) (V)5.5
- Iout (max) (A)7
- Ilimit (A)7
- Iq (typ) (µA)220
- Channels1
- Enable3
- GradeCatalog
- Package (mm)QFN-12 (2x2)
- Rds(on) (mΩ)10
The MP5087A is a load switch, designed to provide 7A load protection covering 0.5V to 5.5V voltage range. With low RDSON in tiny package, MP5087A provides very high efficiency and space-saving solution for notebook, tablet and other portable applications.
With the soft start function, the MP5087A can avoid inrush current during circuit start up. The MP5087A also provides other features, like power good, output discharge function, OCP and thermal shutdown.
The maximum load at the output (source) is current limited. This is accomplished by utilizing a sense FET topology. The magnitude of the current limit is controlled by an external resistor from ILIM pin to ground.
This device comes in a tiny 2x2mm QFN12 package.
-
Show more
Show less
Features & Benefits
- Integrated 10mΩ Low RDSON FET
- Adjustable Start Up Slew Rate
- Wide VIN Range: 0.5V to 5.5V
- <1μA Shutdown Current
- Programmable 7A Current Limit Range
- Output Discharge Function
- Enable Pin
- Push-pull PG Indicator for VIN>3V
- <200ns Short-Circuitry Response Protection
- Thermal Protection
- Small QFN-12 (2mmx2mm) Package
Active Part Numbers:
MP5087AGG-P MP5087AGG-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5087A Resources
-
APPLICATION
ENTERPRISE SSDS (SATA & 3.3V PCIE)APPLICATIONEnterprise SSDs (SATA & 3.3V PCIe) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
CLIENT SSDSAPPLICATIONClient SSDs are growing in popularity for consumer data storage as an alternative to HDDs. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, growing consumer expectations demand improved speed and performance at a lower cost and smaller s...
-
PRODUCT CATEGORY
LOAD SWITCHESPRODUCT CATEGORY -
PRODUCT
MP5087PRODUCT7A, 5.5V Load Switch with +/-5% Current Monitoring, PG, Slew Rate Control, and Output Discharge
-
PRODUCT
MP5073PRODUCT2A, 5.5V load switch with Programmable current limit, PG, slew rate control and output discharge
-
PRODUCT
MP5094PRODUCTDual-Channel 12V/5V Current-Limit Switch with Output Over-Voltage Clamp in Small 3x3mm TSOT23-8 Package
-
PRODUCT
MP5095PRODUCTLow IQ Dual Channel 2.5A Load Switch
-
PRODUCT
MP5090PRODUCTLow IQ Dual Channel 3A/2A Load Switch
-
PRODUCT
MP5083PRODUCT2A, 5.5V load switch with +/-5% current monitoring, PG, slew rate control and output discharge
-
PRODUCT
MP5077PRODUCT7A, 5.5V Load Switch with Configurable Current limit, Slew Rate Control, and Output Discharge
-
PRODUCT
MP5075LPRODUCT5.5V, 1A, Low RDS(ON) Load Switch
-
PRODUCT
MP5075PRODUCT5.5V, 2.4A, Low RDS(ON) Load Switch
-
PRODUCT
MP5092PRODUCTDual 7.5A, 5.5V Programmable Current low Rdson load switch with Output Discharge
-
PRODUCT
MP5086PRODUCT7A, 5.5V Load Switch with Current Monitoring and NTC Comparator
-
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MP1643PRODUCT2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641CPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641APRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP1642APRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1642CPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5088PRODUCT5.5V, 15A, Low 2mΩ RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP1642PRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
Log in to your account
Create New Account