MP5075L
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)5.5
- Iout (max) (A)1
- Ilimit (A)1.4
- Iq (typ) (µA)230
- Channels1
- Enable3
- GradeCatalog
- Package (mm)SOT563
- Rds(on) (mΩ)80
The MP5075L provides up to 1A of load protection over a 3V to 5.5V voltage range with a small RDS(ON) in a space-saving package. The MP5075L is a very high-efficiency and space-saving solution for notebooks, tablets, and other portable and battery-operated applications.
With a fixed soft-start function, the MP5075L can prevent inrush current during circuit start-up. The MP5075L also provides output discharge functions, over-current protection (OCP), and thermal shutdown features.
The max load at the output (source) is current-limited. This is accomplished by utilizing sense FET topology.
An internal charge pump drives the gate of the power device, allowing for a very low on-resistance DMOS power FET of just 80mΩ.
The MP5075L is available in a space-saving SOT563 (1.6mmx1.6mm) package.
-
Show more
Show less
Features & Benefits
- Integrated 80mΩ Low RDS(ON) MOSFETs
- Wide VIN Range from 3V to 5.5V
- <5µA Shutdown Current
- Typical 1.4A Current Limit
- Output Discharge Function
- Internal Fixed 450μs Soft-Start Time
- <200ns Short-Circuit Protection Response Time
- Thermal Protection
- Available in a SOT563 (1.6mmx1.6mm) Package
Active Part Numbers:
MP5075LGTF-P MP5075LGTF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5075L Resources
-
APPLICATION
ELECTRONIC SMART LOCKSAPPLICATIONElectronic smart locks are increasing in popularity with the rise of IoT and smart homes, as they provide convenience and a sense of security to consumers. Because they are typically battery-powered, energy efficiency to maximize battery life is crucial. The nature of these devices means they must also offer ease-of-use, stable operation, and the ability to withstand wide temperature ranges and ex...
-
APPLICATION
MOBILE POSAPPLICATIONMobile points of service (POS) offer the same features as other portable POS devices from the convenience of a tablet or smartphone. POS are expected to deliver fast, secure payment transactions amid changing payment methods and rising customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and ser...
-
APPLICATION
WEARABLE FITNESS & ACTIVITY MONITORSAPPLICATIONWearable fitness and activity monitors compose a sizeable portion of the growing wearables market. These small devices provide consumers a highly convenient option to track and monitor health information, send and receive notifications, and more. They can be worn on the wrist or clipped to a belt, and typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseb...
-
APPLICATION
SMART SPEAKERSAPPLICATIONSmart speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments, and increasingly feature-rich devices available. Of course, any new speaker is expected to maintain exceptional audio quality, low standby power for extended playtime, and offer complete ease-of-use to the consumer. Smart speakers also integrate new features like voice command,...
-
APPLICATION
ELECTROCARDIOGRAMS (ECG)APPLICATIONElectrocardiogram (ECG, or EKG) devices measure heart rate based on electrical activity. This key piece of medical equipment is used in home, first responder, and clinical settings. New ECG designs are incorporating additional features such as wireless connectivity and innovative user interfaces. These devices are under a constant need to deliver highly accurate, reliable performance with reduced ...
-
APPLICATION
MOBILE PROJECTORSAPPLICATIONMobile projectors are becoming an increasingly popular part of consumer entertainment systems. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable viewing experience. These systems must offer high resolution and brightness displays with exceptional audio quality and a user-friendly interface — all while maintaining h...
-
APPLICATION
HEADPHONES & EARBUDSAPPLICATIONHeadphones and earbuds are following the trend of other portable electronics adding more features and increased connectivity into smaller solution sizes. New headphone and earbud designs prioritize wireless connectivity and smart features, along with long battery life for maximum use time. Next-generation hearables are gaining mass market appeal offer exceptionally complex features, such as biosen...
-
APPLICATION
THERMAL IMAGING CAMERASAPPLICATIONThermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder em...
-
APPLICATION
DOCKING STATIONSAPPLICATIONDocking stations offer a convenient way to plug in a laptop to common peripherals, such as DVI, COM, USB, and Ethernet — all with one connection. Typically, docking stations are made for a particular computer module, and offer different docking styles that allow a laptop computer to act like a desktop computer. With an increasing need for more peripherals and more complicated laptops, power design...
-
APPLICATION
VIDEO DOORBELLSAPPLICATIONVideo doorbells have become a popular element within many smart home systems, and provide convenience and a sense of security to consumers. As both home systems and video doorbell designs get smarter and more advanced, new features are being incorporated. Innovative video doorbells now include high-quality audio and video streaming, wireless connectivity, multiple-device interface capability, adva...
-
APPLICATION
SMARTWATCHESAPPLICATIONSmartwatches are one of the leading products in the rapidly growing wearables market, and offer consumers a highly convenient option to track and monitor health information, send and receive messages or other notifications, run various apps, quickly tell time, and more. High-resolution displays on compact screens, audio quality, and sensor accuracy are integrated into these increasingly popular, h...
-
PRODUCT CATEGORY
LOAD SWITCHESPRODUCT CATEGORY -
PRODUCT
MP5087PRODUCT7A, 5.5V Load Switch with +/-5% Current Monitoring, PG, Slew Rate Control, and Output Discharge
-
PRODUCT
MP5073PRODUCT2A, 5.5V load switch with Programmable current limit, PG, slew rate control and output discharge
-
PRODUCT
MP5094PRODUCTDual-Channel 12V/5V Current-Limit Switch with Output Over-Voltage Clamp in Small 3x3mm TSOT23-8 Package
-
PRODUCT
MP5095PRODUCTLow IQ Dual Channel 2.5A Load Switch
-
PRODUCT
MP5090PRODUCTLow IQ Dual Channel 3A/2A Load Switch
-
PRODUCT
MP5083PRODUCT2A, 5.5V load switch with +/-5% current monitoring, PG, slew rate control and output discharge
-
PRODUCT
MP5077PRODUCT7A, 5.5V Load Switch with Configurable Current limit, Slew Rate Control, and Output Discharge
-
PRODUCT
MP5075PRODUCT5.5V, 2.4A, Low RDS(ON) Load Switch
-
PRODUCT
MP5092PRODUCTDual 7.5A, 5.5V Programmable Current low Rdson load switch with Output Discharge
-
PRODUCT
MP5086PRODUCT7A, 5.5V Load Switch with Current Monitoring and NTC Comparator
-
PRODUCT
MP5087APRODUCT7A, 5.5V load switch with Programmable current limit, slew rate control, output discharge and PGin
-
PRODUCT
MPM4720PRODUCT5.5V, 2A, 2MHz, Synchronous Buck-Boost Power Module
-
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
Order
Log in to your account
Create New Account