MP1488
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)6
- Vout (max) (V)25
- Channels1
- Isw Limit (A)0.8
- fsw (min) (kHz)1300
- fsw (max) (kHz)1300
- TopologyBoost
- Power MOSFETIntegrated
- Dimming (Output)P-Dim
- GradeCatalog
- Package (mm)TSOT23
- Typical LCD Screen SizesSmall (<10")
- Iq (mA)0.69
- Ishutdown (µA)0.1
- Vfb (V)0.104
- Rds(on) (mΩ)500
-
Show more
Show less
Features & Benefits
- 2.5V to 6V Input Voltage Range
- On Board Power MOSFET
- Drives up to 27 White LEDs at 5V Input
- Up to 92% Efficiency
- Over 1MHz Fixed Switching Frequency
- Open Load Shutdown
- Low 104mV Feedback Voltage
- Soft-Start/PWM Dimming
- UVLO, Thermal Shutdown
- Internal 800mA Current Limit
- Available in a TSOT23-6 Package
Active Part Numbers:
MP1488DJ-LF-P MP1488DJ-LF-Z MP1488DJ-LF
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP1488 Resources
-
PRODUCT CATEGORY
BACKLIGHTPRODUCT CATEGORY -
PRODUCT CATEGORY
DC-DC LIGHTING & BACKLIGHTPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
APPLICATION
SET-TOP BOXES (STBS)APPLICATIONSet-top boxes (STBs) and similar devices receive and output signals from a variety of input sources to TVs. As entertainment technology becomes progressively smarter, as well as more compact and efficient, providers are tasked with delivering long-term reliability and low power consumption in a user-friendly, cost-effective design. The recent surge of smart devices and ever-increasing consumer exp...
-
APPLICATION
SEWING MACHINESAPPLICATIONSewing machines — especially those used in large industrial and factory applications — must offer high speed and accurate motor drive control to keep up with high demand and shrinking production times. As factories become smarter and automated equipment seeks to ever-increase manufacturing output, sewing machine designs need to deliver more functionality in smaller sizes. Low power consumption and...
-
APPLICATION
PORTABLE POSAPPLICATIONPortable points of service (POS) are tasked with delivering fast, secure payment transactions amid changing payment methods and growing customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and service spaces increasingly compete with online goods and service providers, efficiency and convenience...
-
APPLICATION
INKJET & LASER PRINTERSAPPLICATIONInkjet and laser printers are incorporating more and more features into new designs. These printers must be able to quickly print high-quality renditions of documents or photos, as well as keep up with energy-saving trends that have increased the need for ultra-low standby power and reduced energy consumption. Growing customer expectations have put pressure on designers to expand system capabiliti...
-
APPLICATION
MULTI-FUNCTION PRINTERSAPPLICATIONMulti-function printers typically offer printing, scanning, copying, and sometimes more features within one consumer device. Both inkjet and laser printers are incorporating more features, easier wireless connectivity, and smoother user interfaces into new designs. These all-in-one printers must be able to quickly print or image high-quality renditions of documents or photos, and energy-saving tre...
-
PRODUCT CATEGORY
BACKLIGHT DRIVERS (WLED)PRODUCT CATEGORY -
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MP3317PRODUCT6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface
-
PRODUCT
MP3359CPRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio
-
PRODUCT
MPQ3365-AEC1PRODUCT4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1PRODUCT5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1PRODUCT6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1PRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MP44020PRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced THD Performance
-
PRODUCT
MP3312PRODUCT2.7VIN to 5.5VIN, 38VOUT, Dual-Channel, Boost WLED Driver, P2P with TPS61163
-
PRODUCT
MP3387LPRODUCT6 Strings 50Vout Boost WLED Driver with Smart Dimming for Tablet & Notebook PC
-
PRODUCT
MP24833-APRODUCT3A, 55V, White LED Driver Suitable for Step-Down with Current Mode Operation
-
PRODUCT
MP3359PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio
-
PRODUCT
MP3314APRODUCT6-Channel, 80mA, 50V, Boost WLED Driver with I2C Interface
-
PRODUCT
MP24881PRODUCT60V, 1.1A, Synchronous Step-Down LED Driver with PWM and Analog Dimming Function
Log in to your account
Create New Account