Backlight

MPS offers a broad portfolio of multi-channel and matrix driver solutions for different sizes of LED display applications. MPS's high-integration LED driver adopts advanced packaging to make thermal design easy, as well as flexible dimming methods and deeper dimming ratios for diverse application scenarios.

Full LCD Size Solution

Flexible Dimming Methods

Deep Dimming Ratios

 

Thermal Performance
High efficiency
packaging technology
Optimize Designs
Wide dimming ratio
and proprietary control method
High EMI performance
No audible noise

Show Columns
Status
MPS Inventory
Applications
Dimming (Output)
Topology
Channels
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Current Limit
fsw (max) (kHz)
Temperature Range (°C)
Package Type
Package Size: LxWxH (mm)
Package (mm)
MPSafe
MPL
Product URL
Applications
Dimming (Output)
Topology
Channels
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Current Limit
fsw (max) (kHz)
Temperature Range (°C)
Package Type
Package Size: LxWxH (mm)
Package (mm)
MPS
Backlight
A-Dim
Mix-Dim
P-Dim
Smart-Dim
Boost
Boost/SEPIC
SEPIC
1
4
6
8
QFN-20 (3x4) WF
QFN-24 (4x4)
SOIC-16
SOIC-20
TQFN-24 (4x4)
TSOT23
TSSOP-28EP
Is MPSafe Has MPL Product URL
     
MPQ3387L
Step-up, 6 strings, Max. 45mA/string, Combined Analog and PWM dimming, White LED Driver
Smart-Dim Boost 6 3 25 50 1250 TQFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3387l.html
MP1488
2.5V-6Vin Boost WLED Driver
P-Dim Boost 1 2.5 6 25 1300 TSOT23 1 0 https://www.monolithicpower.com/en/mp1488.html
MPQ3386
Industrial Grade, 50V, 6 String White LED Driver
P-Dim Boost 6 4.5 25 50 1250 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3386.html
MP3398D
4-String, Max 350mA/String, Step-Up, White LED Controller with Analog and PWM Dimming
P-Dim, A-Dim Boost 4 5 28 500 SOIC-16, SOIC-20 1 0 https://www.monolithicpower.com/en/mp3398d.html
MP3376

8-Channel, Synchronous, Boost, WLED Driver with I2C Interface

P-Dim, A-Dim, Smart-Dim Boost 8 2.7 30 36 2400 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp3376.html
MP3376A

8-Channel, Synchronous, Boost, WLED Driver with I2C Interface

P-Dim, A-Dim, Smart-Dim Boost 8 2.7 30 37.5 2400 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp3376a.html
MP3371

8-Channel, Synchronous, 50V Boost WLED Driver with I2C Interface

P-Dim, A-Dim, Mix-Dim Boost 8 2.7 30 45 1200 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp3371.html
MP3372

8-Channel, Synchronous, 50V Boost, WLED Driver with I2C Interface and Phase Shift Function

P-Dim, A-Dim, Mix-Dim Boost 8 2.7 30 45 1200 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp3372.html
MPQ3369-AEC1

6-Channel, Max 100mA/Ch Boost WLED Driver with 15000:1 Dim Ratio and I2C

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost, SEPIC 6 3.5 36 45 2200 QFN-24 (4x4), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mpq3369-aec1.html
MPQ3367-AEC1

6 Channels, Max 150mA/Ch Boost WLED Driver With 15000:1 Dim Ratio and I2C

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost, SEPIC 6 3.5 36 45 2200 QFN-24 (4x4), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mpq3367-aec1.html
MPQ3364-AEC1

4-Channel, Maximum 150mA/Ch Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost/SEPIC 4 3.5 36 45 2200 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3364-aec1.html
MPQ3367A-AEC1

Low-EMI, 6-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Interface, AEC-Q100 Qualified

Buy On MPS P-Dim, A-Dim, Mix-Dim Boost, SEPIC 6 3.5 36 45 2200 QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq3367a-aec1.html
MPQ3359-AEC1
4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
Buy On MPS Backlight P-Dim, A-Dim, Mix-Dim Boost/SEPIC 4 3.5 40 50 2200 QFN-20 (3x4) WF 1 0 https://www.monolithicpower.com/en/mpq3359-aec1.html
MPQ3359A-AEC1
1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
Buy On MPS Backlight P-Dim, A-Dim, Mix-Dim Boost/SEPIC 4 3.5 40 50 2200 QFN-20 (3x4) WF 1 0 https://www.monolithicpower.com/en/mpq3359a-aec1.html
No more parts left for display.