- MPQ3386
MPQ3386
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)25
- Vout (max) (V)50
- Channels6
- Isw Limit (A)2
- Ichannel (max) (A)0.03
- LEDx ABS Voltage (V)50
- fsw (min) (kHz)625
- fsw (max) (kHz)1250
- TopologyBoost
- Power MOSFETIntegrated
- Dimming (Output)P-Dim
- GradeIndustrial
- Package (mm)QFN-24 (4x4)
- Typical LCD Screen SizesMedium (10" to 29")
- Iq (mA)1.8
- Ishutdown (µA)2
- Vfb (V)0.6
- Rds(on) (mΩ)180
-
Show more
Show less
Features & Benefits
- Guaranteed Industrial/Automotive Temp Range Limits
- 4.5V to 25V Input Voltage Range
- 50V Maximum Step-up Voltage
- Balanced Driver for 6 Strings of WLED
- 3% Current Matching Accuracy Between Strings
- Selectable Switching Frequency: 1.25MHz or 625kHz
- PWM or DC Input Burst PWM Dimming
- Programmable Over-voltage Protection Threshold
- Under Voltage Lockout
- Open and Short LED Protection
- Thermal Shutdown
- Small QFN24 (4x4mm) Package
- Available in AEC-Q100 Qualified Grade 1
Active Part Numbers:
MPQ3386DR-LF-P MPQ3386DR-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ3386 Resources
-
PRODUCT CATEGORY
BACKLIGHTPRODUCT CATEGORY -
PRODUCT CATEGORY
DC-DC LIGHTING & BACKLIGHTPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
BACKLIGHT DRIVERS (WLED)PRODUCT CATEGORY -
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MP3317PRODUCT6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface
-
PRODUCT
MP3359CPRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio
-
PRODUCT
MPQ3365-AEC1PRODUCT4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1PRODUCT5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1PRODUCT6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1PRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MP44020PRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced THD Performance
-
PRODUCT
MP3387LPRODUCT6 Strings 50Vout Boost WLED Driver with Smart Dimming for Tablet & Notebook PC
-
PRODUCT
MP24833-APRODUCT3A, 55V, White LED Driver Suitable for Step-Down with Current Mode Operation
-
PRODUCT
MP3312PRODUCT2.7VIN to 5.5VIN, 38VOUT, Dual-Channel, Boost WLED Driver, P2P with TPS61163
-
PRODUCT
MP3359PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio
-
PRODUCT
MP3314APRODUCT6-Channel, 80mA, 50V, Boost WLED Driver with I2C Interface
-
PRODUCT
MP24881PRODUCT60V, 1.1A, Synchronous Step-Down LED Driver with PWM and Analog Dimming Function
-
PRODUCT
MPQ3359-AEC1PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7225A-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified
-
PRODUCT
MPQ7231PRODUCTMPSafeTM42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7228-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ3323B-AEC1PRODUCT4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified
Log in to your account
Create New Account