MP2882
Session textval
Session Titefor popup
Description
The MP2882 is a dual-loop, digital, multi-phase controller that provides power for the memory and system-on-chip (SoC). The MP2882 can work with MPS’s Intelli-PhaseTM products to complete the multi-phase voltage regulator (VR) solution with a minimal number of external components. The MP2882 can be configured for up to 16-phase operation on rail 1 and up to 8-phase operation on rail 2.
The MP2882 provides on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters can be easily configured or monitored via the PMBus/I2C interface. The device can monitor and report the output current (IOUT) through the CS output from Intelli-PhaseTM devices.
The MP2882 is based on unique, digital, multi-phase control to provide fast transient response to the load transient with minimal output capacitors. With only one power loop control method for both steady state and load transient, the power loop compensation is simple to configure.
The MP2882 is available in a TQFN-56 (7mmx7mm) package.
-
Show more
Show less
Features & Benefits
- Multi-Phase, Dual-Output Digital Controller
- PMBus/I2C Compatible (1MHz Bus Speed)
- AMD SVI2 Compatible
- AVSBus Compatible
- N + 2 Phase Redundancy Function
- Pin-Configurable PMBus Address
- Built-In Non-Voltage Memory (NVM) to Store Custom Configurations
- Can Support 16 Rails with Register Setting
- 200kHz to 3MHz Switching Frequency (fSW) Range
- Automatic Loop Compensation
- Fewer External Components than a Conventional Analog Controller
- Best Transient Performance with Nonlinear Digital Control
- Flexible Phase Assignment for Dual Rails
- Automatic Phase-Shedding (APS) to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing with Configurable Offsets for Thermal Balance
- Input Voltage (VIN), Output Voltage (VOUT), Current, and Power Monitoring
- Regulator Temperature Monitoring
- VIN Under-Voltage Lockout (UVLO), Output Over-Voltage Protection (OVP) and Under-Voltage Protection (UVP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP) with No Action, Latch-Off, or Hiccup Mode
- Intelli-PhaseTM Fault Diagnostics
- Black-Box Recording in NVM
- Digital Load-Line Regulation
- Available in a TQFN-56 (7mmx7mm) Package
Active Part Numbers:
MP2882GQNT-xxxx-Z MP2882GQNT-0000-Z MP2882GQNT-xxxx-P MP2882GQNT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2882 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP2880PRODUCTSingle-Loop,20-Phase,DigitalMulti-PhaseControllerwithPMBusInterfaceforAVSBus
-
PRODUCT
MP2926PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface
-
PRODUCT
MP2855PRODUCTDual-Loop, Digital, Multi-Phase Controller with PMBus Interface for AMD SVI2
-
ARTICLE
POWERING DATACENTERS WITH DIGITAL MULTI-PHASE CONTROLLERSARTICLEThe explosive growth of cloud services has driven major advances in datacenters, as well as networking and telecom equipment. Innovative demands impact the servers, storage, and networking switches that process these ever-increasing amounts of data. Infrastructure equipment is being pushed to its limits in terms of processing power and bandwidth. For power designers, the main challenge is how to e...
-
PRODUCT
MP2886APRODUCTDigital, Multi-Phase PWM Controller with PMBus and PWM-VID
-
PRODUCT
MP2884APRODUCTDigital, Multi-Phase PWM Controller with PMBus and PWM-VID
Log in to your account
Create New Account