大電流 / コア電源

大電流 / コア電源ソリューション

MPS offers compact ultra-high current density power modules to meet the high demand of accelerator card processors. With a focus on solution size, ease of implementation and performance, MPS module make it easy to power any Accelerator Card core. With solutions of 800A+ and transients of 200A/us+ MPS power module can provide the power in a compact solution.

超高出力密度
出力電流を800A超まで拡張可能
デジタル、プログラム可能、テレメトリ








AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

参照表示列
ステータス
MPS在庫状況
Module Assembly
入力電圧(最小) (V)
入力電圧 (最大) (V)
Vout (min) (V)
Vout (max) (V)
Regulated Outputs
Iout (max) (A)
Iq (typ) (mA)
fsw(最小)(kHz)
fsw(最大)(kHz)
I2C Interface
PG
SS
Operating Junction Temp Range (°C)
パッケージ(mm)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
グレード
Control Mode
Common Features
MPSafe
MPL
Product URL
Module Assembly
入力電圧(最小) (V)
入力電圧 (最大) (V)
Vout (min) (V)
Vout (max) (V)
Regulated Outputs
Iout (max) (A)
Iq (typ) (mA)
fsw(最小)(kHz)
fsw(最大)(kHz)
I2C Interface
PG
SS
Operating Junction Temp Range (°C)
パッケージ(mm)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
グレード
Control Mode
Common Features
MPS
ECP
Encapsulated
1
4
10
15
20
25
100
はい
はい
Internal
-40 to +125
-40 to 125
BGA (15x30)
ECLGA-29 (5x6x2.9)
LGA-45 (8x8x2)
QFN-59 (10x12)
10x12
15x30
5x6
8x8
2
2.9
4
5.18
Surface Mount
Adjustable Frequency
Adjustable Start-Up Slew Rate
Adjustable Switch Current Limit
Adjustable Switching Frequency
Auto-Compensation with Adaptive MCOT for Ultra-Fast Transient Response
Auto-Interleaving for Multi-Phase Operation
Built-In MTP to Store Custom Configurations
Configurable Current Limit
Configurable Frequency
Configurable Output Voltage
Configurable UVLO
Configurable via the Digital Interface
Configurable via the Digital Interface: Current Limit, Pulse-Skip Mode or CCM Selection, tSS, fSW, and Fault Limits
Current Limiting
Current Monitoring
Dynamic Voltage Scaling
Fixed Output Options
Forced Continuous Conduction Mode (FCCM)
I2C Bus
I2C Interface
I2C/PMBus Interface
Multiple Outputs
OTP
OVP/UVP
Over-Current Protection (OCP)
PMBus Configurable
Parallel for High Output Current
Parallel up to 600A
Phase Interleaving
Power Good
Remote Sense of Output Voltage
Small Footprint
Telemetry Readback including VIN, VOUT, IOUT, Temperature, and Faults
True Remote Sense of VOUT
±1% Reference Voltage Accuracy (-40°C to +125°C)
Industrial
MCOT
Over-Current Protection (OCP)
Over-Temperature Protection (OTP)
Over-Voltage Protection (OVP)
Power Good (PG)
Thermal Shutdown
Under-Voltage Protection (UVP)
Is MPSafe Has MPL Product URL
     
MPM3895-25
7V入力、連続25A電源モジュール
Encapsulated 3 7 0.35 4 1 25 400 1000 はい はい Internal -40 to 125 ECLGA-29 (5x6x2.9) 5x6 2.9 Surface Mount
±1% Reference Voltage Accuracy (-40°C to 125°C), Auto-Compensation with Adaptive MCOT for Ultra-Fast Transient Response, Auto-Interleaving for Multi-Phase Operation, Configurable via the Digital Interface: Current Limit, Pulse-Skip Mode or CCM Selection, tSS, fSW, and Fault Limits, Telemetry Readback including VIN, VOUT, IOUT, Temperature, and Faults, True Remote Sense of VOUT
Industrial
Over-Current Protection (OCP), Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP)
1 0 https://www.monolithicpower.com/jp/products/mpm3895-25.html
MPM3690S-15
16V入力、連続15A電源モジュール
Encapsulated 3 16 0.35 5.5 1 15 400 1000 はい はい Internal -40 to 125 ECLGA-29 (5x6x2.9) 5x6 2.9 Surface Mount
±1% Reference Voltage Accuracy (-40°C to 125°C), Auto-Compensation with Adaptive MCOT for Ultra-Fast Transient Response, Configurable via the Digital Interface
Industrial MCOT
Over-Current Protection (OCP), Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP)
1 0 https://www.monolithicpower.com/jp/products/mpm3690s-15.html
MPM3695-15

16V入力、連続15A電源モジュール

ECP 3 16 0.35 2 1 15 400 1000 はい はい Internal -40 to 125 ECLGA-29 (5x6x2.9) 5x6 2.9 Surface Mount
Auto-Compensation with Adaptive MCOT for Ultra-Fast Transient Response, Auto-Interleaving for Multi-Phase Operation, Built-In MTP to Store Custom Configurations, Telemetry Readback including VIN, VOUT, IOUT, Temperature, and Faults, True Remote Sense of VOUT
Industrial MCOT
Over-Current Protection (OCP), Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP)
1 0 https://www.monolithicpower.com/jp/mpm3695-15.html
MPM82504

PMBus付き、16V、クワッド25A、スケーラブル、DC/DC電源モジュール

MPSから購入 Encapsulated 3.3 16 0.5 3.3 4 25 400 1000 はい はい Internal -40 to 125 BGA (15x30) 15x30 5.18 Surface Mount
Adjustable Frequency, Adjustable Start-Up Slew Rate, Adjustable Switch Current Limit, Adjustable Switching Frequency, Configurable Current Limit, Configurable Frequency, Configurable Output Voltage, Configurable UVLO, Current Limiting, Current Monitoring, Dynamic Voltage Scaling, Fixed Output Options, I2C Bus, I2C Interface, I2C/PMBus Interface, Multiple Outputs, OTP, Over-Current Protection (OCP), OVP/UVP, Parallel for High Output Current, Phase Interleaving, PMBus Configurable, Power Good, Small Footprint
Industrial MCOT
Over-Voltage Protection (OVP), Power Good (PG), Thermal Shutdown
1 0 https://www.monolithicpower.com/jp/products/power-modules/split-vin/mpm82504.html
MPM3695-10

PMBus付き、16V、10A、スケーラブルな超薄型DC/DC電源モジュール

MPSから購入 Encapsulated 3.3 16 0.5 5 1 10 400 1000 はい はい Internal -40 to 125 LGA-45 (8x8x2) 8x8 2 Surface Mount
Adjustable Switching Frequency, I2C/PMBus Interface, Parallel for High Output Current
Industrial 1 0 https://www.monolithicpower.com/jp/mpm3695-10.html
MPM3695-100

PMBus付き、16V、100A、スケーラブルなDC/DC電源モジュール

MPSから購入 Encapsulated 3.3 16 0.5 3.3 1 100 400 1000 はい はい Internal -40 to 125 BGA (15x30) 15x30 5.18 Surface Mount
Auto-Interleaving for Multi-Phase Operation, Parallel up to 600A, PMBus Configurable, Remote Sense of Output Voltage
Industrial 1 0 https://www.monolithicpower.com/jp/mpm3695-100.html
MPM3695-25

PMBus付き、16V、20A、スケーラブルなDC/DC電源モジュール

MPSから購入 Encapsulated 3 16 0.5 5.5 1 20 400 1000 はい はい Internal -40 to 125 QFN-59 (10x12) 10x12 4 Surface Mount
Adjustable Switching Frequency, Forced Continuous Conduction Mode (FCCM), I2C/PMBus Interface, Parallel for High Output Current
Industrial 1 0 https://www.monolithicpower.com/jp/mpm3695-25.html
他の該当製品型番はありません